(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Medium Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered.
Type | Main Body | Wheel | Bearing | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | Swiveling Part | Wheel | |
C-CTES | SPCC | Zinc Plating | Nylon (White) | Incorporated | None |
Part Number (![]() ![]() | - | ![]() |
C-CTEJ80 | - | N |
Part Number | ![]() | H | E | r | Allowable Load (N) | Mass (g) | |
![]() | ![]() | ||||||
C-CTES | 80 | N (Nylon) | 106 | 37.5 | 125 | 1000 | 790 |
100 | 128 | 40 | 1200 | 850 | |||
125 | 153 | 47 | 127 | 1600 | 1000 |
Part Number |
---|
C-CTES80-N |
C-CTES100-N |
C-CTES125-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|
฿ 188.00 | C-VALUE_CASTERS | 1 Piece(s) | Available | Same day | 106 | 80 | |
฿ 360.00 | C-VALUE_CASTERS | 1 Piece(s) | Available | Same day | 128 | 100 | |
฿ 641.00 ฿ 398.06 | C-VALUE_CASTERS | 1 Piece(s) | Same day | 153 | 125 |
Loading...
Caster Type | Swivel Type | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | Swivel Stopper |
---|---|---|---|---|---|
Allowable Load(daN) | 100 | Wheel Material | Nylon (General) | Fitting Material | Steel |
Mounting Hole Pitch, Long Length Direction(mm) | 75 | Mounting Hole Pitch, Short Length Direction(mm) | 55 | Plate Length(mm) | 105 |
Plate Width(mm) | 82.5 | Wheel Width B(mm) | 35 | Load Category | Medium Load |
Bearing in Wheel | Not Provided |
How can we improve?
How can we improve?