1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photoelectric Sensors with Built-in Amplifier - Miniature (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,265.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Photoelectric Sensors with Built-in Amplifier - Miniature
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Miniature
● Detection Distance (mm.) : 30, 1000 and 2000
● Sensing modes : Through Beam Type
● Detected Objects : Opaque
● Output Mode : NPN
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on

Photoelectric Sensors with Built-in Amplifier - Miniature:Related Image
[ A ]Accessory
Cross Recessed Screws M2x2 pcs. (4 pcs. for Through Beam Type)

Specifications

Part Number
C-MPESM-STD
Part Number Detection Method Shape Operation Detection Distance Output Light Emitting Element Connection Method
C-MPESM-STD Through Beam Type Side View Dark ON 2m NPN Output Infrared LED Cable
2m
C-MPESM-FTD Flat View 1m
C-MPESM-FDL Diffusion Reflective Type Light ON 3cm
■Specifications
Type Through Beam Type Diffusion Reflective Type
Side View Flat View Flat View
Part Number C-MPESM-STD C-MPESM-FTD C-MPESM-FDL
Detection Distance 2m 1m 3cm,White Board 100x100 (3.5cm)
Light Source Infrared LED 940nm Infrared LED 632nm
Power Supply Voltage DC12 ~ 24V (Ripple p-p 10% or less)
Current Consumption 30mA or less 15mA or less 15mA or less
Control Output NPN Open Collector - Dark ON, Max. 100mA/DC24V NPN Open Collector - Light ON, Max. 100mA/DC24V
Response Time 1ms or less 0.5ms or less 0.5ms or less
Dielectric Strength 20MΩ/min. (DC500V)
Withstand Voltage AC1000V 60Hz 60 sec.
Operating Temperature -10°C ~ 45°C (No Freezing / Condensation)
Operating Humidity 35~85% RH
Protection Structure IEC Standard IP64
With or Without Protection Circuit Power Supply Reverse Polarity Protection Circuit / Output Short Protection Circuit
Material ABS
Weight Approx. 40g Approx. 20g

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MPESM-FDL
C-MPESM-FTD
C-MPESM-STD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetection Object Detection Method Light Axis Arrangement Type Detection Distance
(mm)
Detection Type (Selectable only with Reflection Type) Max. Head Size Width
(mm)
Max. Head Size Height
(mm)
Max. Head Size Length
(mm)
Output Mode

฿ 1,265.00

PHOTOELECTRC SENSORS 1 Piece(s) Available Same day Opaque Body-Emitting and Receiving Sections Integrated, Single30[Diffused Reflective] Diffusion Reflective Type3.52415Light ON-

฿ 1,290.00

PHOTOELECTRC SENSORS 1 Piece(s) Available Same day -Through Beam TypeEmitting and Receiving Sections Separated1000-3.52415Dark ONTransparent objects may not be detected. Detection performance changes depending on ambient light or dirt on workpiece.

฿ 1,290.00

PHOTOELECTRC SENSORS 1 Piece(s) Available Same day Opaque BodyThrough Beam TypeEmitting and Receiving Sections Integrated, Single2000-1027.912.2Dark ON-

Loading...

  1. 1

More Information

Photoelectric Sensors with Built-in Amplifier - Miniature:Related Image
 

Basic Information

Type Photoelectric Sensor Detection Light Color Infrared Ray Head Shape Square
Head Material ABS (Glass Fiber included) Amplifier Installation Type Built-in Type Operating Environment Standard
Operating Ambient Temperature(°C) -10::+45 Operating Ambient Humidity(%) 35::85 Protection Structure IP64