1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Line Lights - Heat & Oil Resistant

LED LIGHTING(LEDN)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,872.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

◆Features
Compatible with high temperatures, resistant to water and oil, and suitable for harsh environments. It can be used at temperatures up to 80 degrees under certain conditions.

 
Part Number
LEDN305-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,872.50

LED LIGHTING(LEDN) 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Shape Bar Type IP (Dust & Water Proof) IP67F Mounting Pitch P(mm) 305
Emitted Color White Shape Bar Type Mounting Method Tightening with screws
Input Voltage(V) DC24 Lighting Angle(°) 60 Cabinetry Color Silver
Accessories Cable