1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Frames/Configurable Length【1-5 Pieces Per Package】

Pipe Frames/Configurable Length
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

[Features]·A pipe frame. ·Standard and antistatic types are available. ·The pipe material is SPCC.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PFS28-S-[60-3000/1]
PFS28-V-[60-3000/1]
PFS28-W-[60-3000/1]
PFS28-Y-[60-3000/1]
PFSKS28-S
PFSKS28-V
PFSKS28-W
PFSKS28-Y
PFST28-B-[60-3000/1]
PFST28-TS-[60-3000/1]
PFST28-TV-[60-3000/1]
PFSTKS28-B
PFSTKS28-TS
PFSTKS28-TV
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSpecifications Color Surface Treatment, Coating Sale Type Overall Length L
(mm)

-

STEEL FRAMES 1 Piece(s) 5 Day(s) 10Standard / Antirust[Gray] S (Dark Gray)Hot Zinc Plating + Non-Chromate Antirust Treatment + AAS CoatingSold Separately60 ~ 3000

-

STEEL FRAMES 1 Piece(s) 5 Day(s) 10Standard / Antirust[Ivory] V (Ivory)Hot Zinc Plating + Non-Chromate Antirust Treatment + AAS CoatingSold Separately60 ~ 3000

-

STEEL FRAMES 1 Piece(s) 5 Day(s) 10Standard / AntirustW (White)Hot Zinc Plating + Non-Chromate Antirust Treatment + AAS CoatingSold Separately60 ~ 3000

-

STEEL FRAMES 1 Piece(s) 5 Day(s) 10Standard / Antirust[Yellow] Y (Yellow)Hot Zinc Plating + Non-Chromate Antirust Treatment + AAS CoatingSold Separately60 ~ 3000

฿ 5,908.18

STEEL FRAMES 1 Pack(s)

5 Pieces Per Package

Available 5 Day(s) 10Standard / Antirust[Gray] S (Dark Gray)Hot Zinc Plating + Non-Chromate Antirust Treatment + AAS Coating5 pcs./set4020

฿ 5,908.18

STEEL FRAMES 1 Pack(s)

5 Pieces Per Package

Available 5 Day(s) 10Standard / Antirust[Ivory] V (Ivory)Hot Zinc Plating + Non-Chromate Antirust Treatment + AAS Coating5 pcs./set4020

฿ 5,908.18

STEEL FRAMES 1 Pack(s)

5 Pieces Per Package

Available 5 Day(s) 10Standard / AntirustW (White)Hot Zinc Plating + Non-Chromate Antirust Treatment + AAS Coating5 pcs./set4020

฿ 5,908.18

STEEL FRAMES 1 Pack(s)

5 Pieces Per Package

Available 5 Day(s) 10Standard / Antirust[Yellow] Y (Yellow)Hot Zinc Plating + Non-Chromate Antirust Treatment + AAS Coating5 pcs./set4020

-

STEEL FRAMES 1 Piece(s) 7 Day(s) 10Antistatic / AntirustB (Black)[ABS Resin] Hot Zinc Plating + Non-Chromate Antirust Treatment + Conductive ABS Plastic CoatingSold Separately60 ~ 3000

-

STEEL FRAMES 1 Piece(s) 5 Day(s) 10Antistatic / Antirust[Gray] TS (Blue Gray)[ABS Resin] Hot Zinc Plating + Non-Chromate Antirust Treatment + Conductive ABS Plastic CoatingSold Separately60 ~ 3000

-

STEEL FRAMES 1 Piece(s) 5 Day(s) 10Antistatic / Antirust[Ivory] TV (Ivory)[ABS Resin] Hot Zinc Plating + Non-Chromate Antirust Treatment + Conductive ABS Plastic CoatingSold Separately60 ~ 3000

฿ 7,053.64

STEEL FRAMES 1 Pack(s)

5 Pieces Per Package

Available 5 Day(s) 10Antistatic / AntirustB (Black)[ABS Resin] Hot Zinc Plating + Non-Chromate Antirust Treatment + Conductive ABS Plastic Coating5 pcs./set4020

฿ 7,499.77

STEEL FRAMES 1 Pack(s)

5 Pieces Per Package

Available 5 Day(s) 10Antistatic / Antirust[Gray] TS (Blue Gray)[ABS Resin] Hot Zinc Plating + Non-Chromate Antirust Treatment + Conductive ABS Plastic Coating5 pcs./set4020

฿ 7,499.77

STEEL FRAMES 1 Pack(s)

5 Pieces Per Package

Available 5 Day(s) 10Antistatic / Antirust[Ivory] TV (Ivory)[ABS Resin] Hot Zinc Plating + Non-Chromate Antirust Treatment + Conductive ABS Plastic Coating5 pcs./set4020

Loading...

  1. 1

Basic Information

Pipe Material SPCC Pipe Outer Dia.(Ø) 27.5 Shape Straight
Pipe Thickness(mm) 1.7

MISUMI Unit Example related to this product