Extruded Bracket - 8-45 Series, 100 Square, 2 or More Slots

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Extruded bracket for 8-45 series 100-square. It has a structure that is aesthetically excellent and does not easily collect dust.
Dimensional Drawing of 90 degree Brackets

| 90 degree Brackets Type | [M] Material | [S] Surface Treatment |
| HBLTD8-100 | A6N01SS-T5 | Anodizing |
Specification Table of 90 degree Brackets
| Model |
| HBLTD8-100 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| HBLTD8-100 | 181 | CBM8-20 | 4 | HNTT8-8 | 4 | 2940 |
Additional Processing of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLTD8-100 | − | SET |
| HBLTD8-100 | − | C-SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets |
| Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . ![]() | HBLFSDW8-90 |
| HBLFSDW8-100 | |||
| HBLTD8-45 | |||
| HBLUD8-45 | |||
| HBLTDW8-45 | |||
| HBLUDW8-45 | |||
| HBLTD8-100 | |||
| HBLUW8-100 | |||
| HBLPQ8-100 |
| Alterations | Code | Spec. | Applicable 90 degree Brackets | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre-assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post-assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the 90 degree Brackets price) (Example) When HBLTD8-100 is specified
| − | |||||||||||||||||||||||||||||||||
| HBLFSDW8-90 | ||||||||||||||||||||||||||||||||||||
| HBLFSDW8-100 | ||||||||||||||||||||||||||||||||||||
| NBLTD8-45 | ||||||||||||||||||||||||||||||||||||
| HBLTD8-45 | ||||||||||||||||||||||||||||||||||||
| HBLUD8-45 | ||||||||||||||||||||||||||||||||||||
| HBLTDW8-45 | ||||||||||||||||||||||||||||||||||||
| HBLUDW8-45 | ||||||||||||||||||||||||||||||||||||
| HBLTD8-100 | ||||||||||||||||||||||||||||||||||||
| HBLUW8-100 | ||||||||||||||||||||||||||||||||||||
| HBLPQ8-100 | ||||||||||||||||||||||||||||||||||||
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C) of 90 degree Brackets
You can add M5 tapped holes on both sides.
Example of additional machining model: HBLTD8-100-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-20 | iron | First in | HNTT8-8 | iron | none |
| SST | SCB8-20 | stainless | First in | HNTTSN8-8 | stainless | none |
| SEU | CBM8-20 | iron | First in | HNTU8-8 | iron | Yes |
| SSU | SCB8-20 | stainless | First in | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-20 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-20 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
| SEC | HCBST8-24 | Iron (with washer) | First in | HNTT8-8 | iron | none |
Product Features of 90 degree Brackets
Extrusion 90 degree Brackets: Made of A6N01SS-T5 material, extruded aluminum. Basic anodized.
Product features: Extrusion 90 degree Brackets for 100mm square.
| Supported Frames |
|---|
| 8-45 series for 100mm square |
Technical Information of 90 degree Brackets
■ Perpendicularity
Please check the squareness tolerance tablefor the 90 degree Brackets's squareness .
■ 90 degree Brackets allowable load concept

The allowable load here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
Similar Products of 90 degree Brackets
■8-45 series (groove width 10 mm) -For 2-row grooves-
| Product name | Thick extrusion 90 degree Brackets for 100mm square (this product) | Extruded extra thick 90 degree Brackets for 100mm square | Extruded Thick 90 degree Brackets | Extruded extra thick 90 degree Brackets | Extruded thick 90 degree Brackets mounting holes x 4 | Inverted 90 degree Brackets with protrusion | Thin 90 degree Brackets |
|---|---|---|---|---|---|---|---|
| image |
| ||||||
| Representative Model | HBLTD8-100 | HBLUW8-100 | HBLTD8-45 | HBLTD8-45 | HBLTDW8-45 HBLUDW8-45 | HBLFSDW8-90 HBLFSDW8-100 | HBLSD8-45 |
| Material | A6N01SS-T5 | A6N01SS-T5 | A6063S-T5 A6N01SS-T5 | A6N01SS-T5 | A6N01SS-T5 | ADC12 | A6N01SS-T5 |
| Suitable frame angle | 100mm square | 100mm square | 90mm square | 90mm square | 90mm square | 90mm square/100mm square | 90mm square |
| Allowable load (N) | 2940 | 5586 | 2940 | 3920 | 4410/5586 | 4986/5586 | 2352 |
| Features | This is an extrusion type 90 degree Brackets for 100mm square. It has an aesthetically pleasing structure that does not easily collect dust. | Compared to the HBLTD8-100, there are four mounting holes on each side, allowing for a stronger connection. | This is an extrusion type 90 degree Brackets for 90mm square. It has an aesthetically pleasing structure that does not easily collect dust. | Compared to HBLTD8-45, it provides a stronger connection with the same number of bolts. | Compared to HBLTD8-45, there are four mounting holes on each side, allowing for a stronger connection. | The mounting surface has protrusions, making it easy to position when installing. | This is effective for saving space during installation. It does not protrude from the frame when cross-connecting. |
Related Items of 90 degree Brackets
■8-45 Series of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |












