8-45 Series (Groove Width 10 mm) - For 1-Row Groove - Extruded Thick Bracket for 50 Square

Brand :
MISUMI

Caution

    Product Description

    Extruded bracket for 50-square frame. It has a structure that is aesthetically excellent and does not easily collect dust.

    Dimensional Drawing of 90 degree Brackets

    HBLTS8-50 for 50mm square

    8-45 series (groove width 10 mm) - for single row groove - for extruded thick bracket 50 square: Related images
    [M] Material: A6N01SS-T5 [S] Surface treatment: Anodized

    Specification Table of 90 degree Brackets

    Model
    HBLTS8-50
    ・The price list below is current as of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    ModelMass
    (g)
    Suitable bolts and T-nutsAllowable load
    (N)
    boltQuantityT-NutQuantity
    HBLTS8-5089CBM8-202HNTT8-822058

    Additional Processing of 90 degree Brackets

    Model(C・SET・SST・SEU・SSU・SEP・SSP・SEC)
    HBLTS8-50SET
    HBLTS8-50C-SET
    AlterationsCodeSpec.Applicable bracket

    Additional cover mounting holes
    CThe 90 degree Brackets
    is tapped for mounting the cover
    (M5 on both sides)
    (Mounting screws are HCBM) .

    *Tap direction: For HBLTS845-6□, the tap will only be attached
    to the narrower side of the hole due to eccentricity .



    Additional processing: Related images
    HBLTSW8
    HBLTS845-6L *
    HBLTS845-6R *
    HBLTS8-50
    HBLUW8-50
    HBLUW8-60
    AlterationsCodeSpec.Applicable bracket
    Applicable bolts
    and nuts included
    SET
    SST

    (stainless steel)
    SEU
    (pre-
    assembly spring nut)
    SSU
    (pre-assembly
    spring nut
    stainless steel)
    SEP
    (post-
    assembly spring nut)
    SSP
    (post-assembly
    spring nut stainless
    steel)
    SEC ( bolt and nut
    with washer )
     
    The applicable bolts and nuts for mounting the 90 degree Brackets to the frame are included in the set.
    (Added to the bracket price)

    (Example) When HBLTSW8 is specified
     boltnut
    CodeModelQuantityModelQuantity
    SETCBM8-204HNTT8-84
    SSTSCB8-20HNTTSN8-8
    SEUCBM8-20HNTU8-8
    SSUSCB8-20SHNTU8-8
    SEPCBM8-20HNTP8-8
    SSPSCB8-20SHNTP8-8
    SECHCBST8-24HNTT8-8

    [ ! ] When specifying a type other than HBLTSW8, please check the corresponding compatible bolts and nuts.

    -
    HBLTSW8
    HBLTS845-6L
    HBLTS845-6R
    HBLTS8-50
    NBLUW8-50
    HBLUW8-50
    NBLUW8-60
    HBLUW8-60
    [ ! ] When −SET, −SEU, or −SEP is specified, the included bolts are not RoHS compliant.

    Additional Processing Details of 90 degree Brackets

    ■ Hole processing for cover installation (-C) of 90 degree Brackets

    You can add M5 tapped holes on both sides.
    Example of additional machining model: HBLTS8-50-C

    ■ Details 90 degree Brackets of applicable bolt and nut sets

    Additional processing modelboltnut
    ModelMaterialtypeModelMaterialStopper
    SETCBM8-20ironFirst inHNTT8-8ironnone
    SSTSCB8-20stainlessFirst inHNTTSN8-8stainlessnone
    SEUCBM8-20ironFirst inHNTU8-8ironYes
    SSUSCB8-20stainlessFirst inSHNTU8-8stainlessYes
    SEPCBM8-20ironLater insertionHNTP8-8ironYes
    SSPSCB8-20stainlessLater insertionSHNTP8-8stainlessYes
    SECHCBST8-24Iron (with washer)First inHNTT8-8ironnone

    Product Features of 90 degree Brackets

    Extrusion 90 degree Brackets: Made from extruded aluminum. Usually anodized.
    This type is made of the same material as the aluminum frame and has been anodized. This is effective when you want to unify the appearance with the frame.

    Supported Frames
    8-45 series
    50 square

    90 degree Brackets for 100mm square are also available.

    Similar Products of 90 degree Brackets

    ■ 8-45 series (groove width 10 mm) - For single row grooves - Extrusion type 90 degree Brackets

    Series nameExtruded Thick BracketExtruded extra thick
    bracket
    Extruded Unequal Side
    Bracket
    Different size frame connection bracketThin bracketTriangle
    Bracket
    image

     

     

     

     

     

     

    FeaturesThis type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame.An extruded bracket with two mounting holes on one side for a strong connection.The length and width are unequal, allowing it to be installed in narrow spaces.The mounting holes are staggered, allowing connection of 45mm and 30mm square frames.This bracket does not protrude from the frame when cross-connecting, making it possible to use in tight spaces.This bracket has two mounting holes on one side. It can connect the frame more firmly.
    Permissible load205827932572-16663087
    Applicable frame width (mm)For 45 square /
    50 square (this product)
    For 50mm square / For 60mm squareFor 40mm square (for 45mm square)For connecting 30mm square to 50mm squareFor 45mm squareFor 45mm square

    Technical Information of 90 degree Brackets

    ■ Perpendicularity of 90 degree Brackets

    The squareness of the extrusion brackets is manufactured within a tolerance of ±1° based on the JIS standard H4100 special grade.
    If squareness is important, please see the square-angle processed type . (Available for both the 8 series and 8-45 series, squareness of 0.03 and 0.06.)

    ■ 90 degree Brackets allowable load concept

     
     
    As shown in the left figure, two frames are set up, a frame is placed between them, and two brackets are attached underneath, and the allowable load per unit is shown. The allowable load
    here indicates the load at which the bracket can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.

    Related Items of 90 degree Brackets

    ■ 8-45 Series of 90 degree Brackets

    Product nameAluminum frameBlind JointFrame capGroove covernut
    photograph

     

     

     

     

     

    Product pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    8-45 Series (Groove Width 10 mm) - For 1-Row Groove - Extruded Thick Bracket for 50 Square | MISUMI | MISUMI Thailand