8-45 Series Aluminum Frame Assembly Bracket for Different Extrusion Sizes - 10mm Slot, 1 Slot

Caution
Product Description
It is a bracket that can be connected to frames of different sizes of 45 × 45 and 30 × 30.
Dimensional Drawing of 90 degree Brackets
HBLTS845-6L
HBLTS845-6R

Specification Table of 90 degree Brackets
| Model 90 degree Brackets |
| HBLTS845-6L |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| HBLTS845-6L | 78 | CBM6-20 | 1 | HNTT8-6 | 1 | - |
| CBM6-15 | HNTT6-6 | |||||
| HBLTS845-6R | CBM6-20 | HNTT8-6 | ||||
| CBM6-15 | HNTT6-6 | |||||
Additional Processing of 90 degree Brackets
| Model 90 degree Brackets | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLTS845-6L | − | SET |
| HBLTS845-6L | − | C-SET |
| Alterations | Code | Spec. | Applicable bracket |
| Additional cover mounting holes | C | The bracket is tapped for mounting the cover. (Both sides M5) (Mounting screws HCBM) *Tap direction: For HBLTS845-6□, the tap is only on the narrow side where the hole is eccentric. ![]() | HBLTSW8 |
| HBLTS845-6L * | |||
| HBLTS845-6R * | |||
| HBLTS8-50 | |||
| HBLUW8-50 | |||
| HBLUW8-60 |
| Alterations | Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre-assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post-assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer) | The applicable bolts and nuts for attaching the bracket to the frame are included in the set. (Added to the bracket price) (Example) When HBLTSW8 is specified
| − | |||||||||||||||||||||||||||||||||
| HBLTSW8 | ||||||||||||||||||||||||||||||||||||
| HBLTS845-6L | ||||||||||||||||||||||||||||||||||||
| HBLTS845-6R | ||||||||||||||||||||||||||||||||||||
| HBLTS8-50 | ||||||||||||||||||||||||||||||||||||
| NBLUW8-50 | ||||||||||||||||||||||||||||||||||||
| HBLUW8-50 | ||||||||||||||||||||||||||||||||||||
| NBLUW8-60 | ||||||||||||||||||||||||||||||||||||
| HBLUW8-60 | ||||||||||||||||||||||||||||||||||||
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C)
You can add M5 tapped holes on both sides.
Alteration model example: HBLTS845-6R-C
*Tap direction: The tap will only be attached to the narrower side of the hole due to eccentricity.
■Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing | bolt | Material | Quantity | nut | kinds | Quantity |
|---|---|---|---|---|---|---|
| SET | CBM6-20 | iron | 1 | HNTT8-6 | First-in/Iron | 1 |
| CBM6-15 | iron | 1 | HNTT6-6 | First-in/Iron | 1 |
How to Use of 90 degree Brackets
Features 90 degree Brackets: Staggered mounting holes. Can connect 45mm and 30mm square frames.
If you want to make the right side of the aluminum frame flush, use HBLTS845-6R.
(If you want to make the left side flush, use HBLTS845-6L.)

| Other dissimilar connection 90 degree Brackets |
|---|
| For connecting 20mm square and 30mm square |
| For connecting 30mm and 40mm square |
Similar Products of 90 degree Brackets
■8-45 series (groove width 10 mm) - for single row groove - Extrusion type bracket
| Series name | Different size frame connection 90 degree Brackets | Extruded Thick Bracket | Extruded extra thick bracket | Extruded Unequal Side Bracket | Thin bracket | Triangle Bracket |
|---|---|---|---|---|---|---|
| image |
|
|
|
|
|
|
| Features | The mounting holes are staggered, allowing connection of 45mm and 30mm square frames. | This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame. | An extruded bracket with two mounting holes on one side for a strong connection. | The length and width are unequal, allowing it to be installed in narrow spaces. | This bracket does not protrude from the frame when cross-connecting, making it possible to use in tight spaces. | This bracket has two mounting holes on one side. It can connect the frame more firmly. |
| Allowable load | - | 2058 | 2793 | 2572 | 1666 | 3087 |
| Applicable frame width (mm) | For connecting 30-45 square (this product) | For 45mm square / For 50mm square | For 50mm square / For 60mm square | For 40mm square (for 45mm square) | For 45mm square | For 45mm square |
Technical Information of 90 degree Brackets
■ Perpendicularity of 90 degree Brackets
Please check the squareness tolerance table for the bracket's squareness .
■ Bracket allowable load concept

The allowable load here indicates the load at which the bracket can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
Related Items of 90 degree Brackets
■8-45 Series of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |











