Tabbed Reversal Brackets - For 2 or More Slots - For 8-45 Series (Slot Width 10mm) Aluminum Frames

Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
A bracket for 2-row grooves with ribs and 4 mounting holes on 1 side. You can firmly connect the frame.
Dimensional Drawing of 90 degree Brackets

Specification Table of 90 degree Brackets
| Part Number |
| HBLTD8-45 |
| Part Number | Mass (g) | Applicable Screw, T Nut | Allowable Load (N) | Unit Price | Volume Discount Rate | |||
| Screw | Quantity | T Nut | Quantity | 1~99 pc(s). | 100~200 | |||
| HBLFSDW8-90 | 360 | SCB8-22 | 8 | HNTT8-8 | 8 | 4986 | ||
| HBLFSDW8-100 | 450 | 5586 | ||||||
Additional Work of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFSDW8-90 | − | SET |
| HBLFSDW8-100 | − | C-SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets |
| Additional cover mounting holes | C | The 90 degree Brackets can be fitted with M5 tapped holes on both sides for attaching the cover. Model example: HBLFSDW8-90-C (mounting screws:HCBM). ![]() | HBLFSDW8-90 |
| HBLFSDW8-100 | |||
| HBLTD8-45 | |||
| HBLUD8-45 | |||
| HBLTDW8-45 | |||
| HBLUDW8-45 | |||
| HBLTD8-100 | |||
| HBLUW8-100 | |||
| HBLPQ8-100 |
| Alterations | Code | Spec. | Applicable 90 degree Brackets | ||||||||||||||||||||||||||||||
| Applicable bolt and nut set | SET SST (Stainless steel) SEU (Pre-assembly spring nut) SSU (Pre-assembly spring nut stainless steel) SEP (Post-assembly spring nut) SSP (Post-assembly spring nut stainless steel) | The set includes the applicable bolts and nuts for attaching the 90 degree Brackets to the frame. (Added to the 90 degree Brackets price) (Example) When specifying HBLFSDW8-90
| − | ||||||||||||||||||||||||||||||
| HBLFSDW8-90 | |||||||||||||||||||||||||||||||||
| HBLFSDW8-100 | |||||||||||||||||||||||||||||||||
| NBLTD8-45 | |||||||||||||||||||||||||||||||||
| HBLTD8-45 | |||||||||||||||||||||||||||||||||
| HBLUD8-45 | |||||||||||||||||||||||||||||||||
| HBLTDW8-45 | |||||||||||||||||||||||||||||||||
| HBLUDW8-45 | |||||||||||||||||||||||||||||||||
| HBLTD8-100 | |||||||||||||||||||||||||||||||||
| HBLUW8-100 | |||||||||||||||||||||||||||||||||
| HBLPQ8-100 | |||||||||||||||||||||||||||||||||
■Applicable bolt and nut set details (can be purchased separately)
| Additional machining model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | SCB8-22 | stainless | First in, first out | HNTT8-8 | iron | none |
| SST | SCB8-22 | stainless | First in, first out | HNTTSN8-8 | stainless | none |
| SEU | SCB8-22 | stainless | First in, first out | HNTU8-8 | iron | Yes |
| SSU | SCB8-22 | stainless | First in, first out | SHNTU8-8 | stainless | Yes |
| SEP | SCB8-22 | stainless | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-22 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
How to Use of 90 degree Brackets
The protrusion acts as a stopper during fastening work, making it easy to work with.

| Model | Compatible Frames |
|---|---|
| HBLFSDW8-90 | 8-45 series for 90mm square |
| HBLFSDW8-100 | 8-45 series for 100mm square |
Technical Information of 90 degree Brackets
■ For the squareness of the square90 degree Brackets, please refer to the squareness tolerance table.
■How to think about the 90 degree Brackets allowable load

The allowable load here refers to the load that the 90 degree Brackets can maintain in position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
Similar Products of 90 degree Brackets
■8-45 Series (groove width 10 mm) - For 2-row grooves -
| Product name | Inverted 90 degree Brackets with protrusion (this product) | Thick extruded 90 degree Brackets | Extra-thick extruded 90 degree Brackets | Extruded thick 90 degree Brackets mounting holes x 4 | Thin 90 degree Brackets | Thick extruded 90 degree Brackets for 100mm square | Extra-thick extruded 90 degree Brackets for 100mm square |
|---|---|---|---|---|---|---|---|
| image |
| ||||||
| Representative model | HBLFSDW8-90 HBLFSDW8-100 | HBLTD8-45 | HBLTD8-45 | HBLTDW8-45 HBLUDW8-45 | HBLSD8-45 | HBLTD8-100 | HBLUW8-100 |
| Material | ADC12 | A6063S-T5 A6N01SS-T5 | A6N01SS-T5 | A6N01SS-T5 | A6N01SS-T5 | A6N01SS-T5 | A6N01SS-T5 |
| Suitable frame angle | 90 square/100 square | 90 square | 90 square | 90 square | 90 square | 100 square | 100 square |
| Allowable load (N) | 4986/5586 | 2940 | 3920 | 4410/5586 | 2352 | 2940 | 5586 |
| Features | The mounting surface has a protrusion, making it easy to position during installation. | This is an extruded 90 degree Brackets for 90mm square. It has an aesthetically pleasing design that prevents dust from accumulating. | Compared to HBLTD8-45, it provides a stronger connection with the same number of bolts. | Compared to the HBLTD8-45, there are four mounting holes on each side, allowing for a stronger connection. | This is effective for space saving during installation. It does not protrude from the frame when cross-connected. | This is an extruded 90 degree Brackets for 100mm square. It has an aesthetically pleasing design that prevents dust from accumulating. | Compared to the HBLTD8-100, there are four mounting holes on each side, allowing for a stronger connection. |
Related Items of 90 degree Brackets
■8-45 Series
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |












