Reversing Bracket with Protrusion - 8-45 Series, 10mm Groove, 1-Row Groove (90 Degree)

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Bracket with a protrusion to prevent rotation. It can be used when fames cross
Dimensional Drawing of 90 degree Brackets
HBLFSN8-45
HBLFSNB8-45
(black anodized)
HBLFSNM8-45
(electroless nickel plating)
CHBLFSN8-45
(baked finish, silver)
50mm square
protruding inverted 90 degree Brackets
HBLFSN8-50


| Type | [M] Material | [S] Surface Treatment |
| HBLFSN8-45 | ADC12 | − |
| HBLFSNB8-45 | Black anodized | |
| HBLFSNM8-45 | Electroless Nickel Plating | |
| CHBLFSN8-45 | Baked finish (silver) | |
| HBLFSN8-50 | − |
Specification Table of 90 degree Brackets
| Model |
| HBLFSN8-45 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| HBLFSN8-45 | 55 | CBM8-20 | 2 | HNTT8-8 | 2 | 2058 |
| HBLFSNB8-45 * (black anodized) | ||||||
| HBLFSNM8−45 (electroless nickel plating) | ||||||
| CHBLFSN8-45 (baked finish, silver) | ||||||
| HBLFSN8-50 | 78 | |||||
.・If you would like a set of bolts and nuts, please select it from the narrowing conditions [Accessories]. If not, it will be a single bracket.
For details on the set contents, please see [Additional Processing Details] at the bottom of the page.
Additional Processing of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFSN8-45 | − | SET |
| HBLFSN8-45 | − | C-SET |
| Alterations | Code | Spec. | Applicable bracket |
| Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . ![]() | HBLFSN8-45 |
| HBLFSNB8-45 | |||
| HBLFSNM8-45 | |||
| CHBLFSN8-45 | |||
| HBLFSN8-50 | |||
| HBLFSNK8-45 | |||
| HBLFSNE8−45 | |||
| HBLFSSW8-45 |
| Alterations | Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre- assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post- assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer ) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the bracket price) (Example) When HBLFSN8-45 is specified
[ ! ] When specifying a part other than HBLFSN8-45, please check the appropriate bolts and nuts. | − | |||||||||||||||||||||||||||||||||
| HBLFSN8-45 | ||||||||||||||||||||||||||||||||||||
| HBLFSNB8-45 | ||||||||||||||||||||||||||||||||||||
| HBLFSNM8-45 | ||||||||||||||||||||||||||||||||||||
| CHBLFSN8-45 | ||||||||||||||||||||||||||||||||||||
| HBLFSN8-50 | ||||||||||||||||||||||||||||||||||||
| HBLFSNK8-45 | ||||||||||||||||||||||||||||||||||||
| HBLFSNE8−45 | ||||||||||||||||||||||||||||||||||||
| HBLFSNT8-45 | ||||||||||||||||||||||||||||||||||||
| HBLFSSW8-45 | ||||||||||||||||||||||||||||||||||||
! ] When specifying -SET, -SEU, or -SEP with a bracket other than the black anodized bracket, the included bolts are not RoHS compliant.
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C) of 90 degree Brackets
You can add M5 tapped holes on both sides.
Example of additional machining model: HBLFSN8-45-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-20 | iron | First in | HNTT8-8 | iron | none |
| SST | SCB8-20 | stainless | First in | HNTTSN8-8 | stainless | none |
| SEU | CBM8-20 | iron | First in | HNTU8-8 | iron | Yes |
| SSU | SCB8-20 | stainless | First in | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-20 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-20 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
| SEC | HCBST8-24 | Iron (with washer) | First in | HNTT8-8 | iron | none |
How to Use of 90 degree Brackets
Features of 90 degree Brackets: This type has a protrusion that fits into the frame groove.
The protrusion acts as a rotation stopper during fastening work, making it easy to work with.
It can be mounted in either direction.
L-shaped connection
Cross Connection

| Model | Supported Frames |
|---|---|
| HBLFSN8-45 | 8-45 series for 45 and 90 square |
| HBLFSNB8-45 (black anodized) | |
| HBLFSNM8-45 (electroless nickel plating) | |
| CHBLFSN8-45 (baked finish, silver) | |
| HBLFSN8-50 | 8-45 series for 50 and 100 square |
90 degree Brackets for two-row grooves are also available.
Technical Information of 90 degree Brackets
■ Perpendicularity of 90 degree Brackets
Please check the squareness tolerance table for the bracket's squareness .■ 90 degree Brackets allowable load concept
here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
How to Install the Washer and Bolt Set (-SEC) of 90 degree Brackets
■ How to install HBLFSN8-45-SEC, which is a set of the spring washer bolt for the aluminum frame bracket HBLFSN8-45
This product requires more care when tightening than other series of spring washer bolt sets, as the bolt head interferes with the bolt.
We will introduce how to install it.
STEP 1 Installation sequence
STEP 2 Tightening the hexagonal bolts

Of the two holes, installation will be done through the hole mentioned above.
STEP 3 Adjust the position of the spring washer on the bolt
, the heads of the previously tightened bolts
will interfere and installation will be impossible.


Finally, tighten the hex bolt by twisting it.

In cases where it is difficult to pre-tighten one side, we recommend using the following product.
<Alternative>
Change the bolt without changing the 90 degree Brackets
HBLFSN8-45-SET (change the bolt and nut set that is suitable for additional processing)
Similar Products of 90 degree Brackets
■ 90 degree Brackets with protrusion
There is a protrusion on the mounting surface to prevent rotation.
| Product name | Inverted bracket with protrusion | Bracket with protrusion on one side | Bracket with cover | Bracket with protrusions (2x the number of holes) |
|---|---|---|---|---|
| Product Photos |
| No protrusions on one side, can be connected to plate
|
|
|
| Material | ADC12 | ADC12 | ADC12 | ADC12 |
| Features | The mounting surface has a protrusion, making it easy to position when mounting. This is the most conventional type. | The protrusion is on one side only and is useful when connecting frames/plates. | This type is equipped with a dustproof cover. Dust does not accumulate inside, making it hygienic. | This large-size type uses twice as many bolts, allowing for a stronger connection to the frame. |
| Representative Model | This product | HBLFSNK8-45 | HBLFSNT8-45 | HBLFSSW8-45 |
Related Items of 90 degree Brackets
■ 8-45 Series of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |
