Single Side Tab Bracket - 8-45 Series, 10mm Slot, 1 Slot

Caution
Product Description
[Features]
• The one-sided protrusion leaves one mounting face unobstructed for direct plate attachment.
• ADC12 construction supports a bracket mass of 55 g.
[Use]
• Suitable for connecting frames and plates where a protrusion-free mounting surface is required.
Dimensional Drawing of 90 degree Brackets
90 degree Brackets HBLFSNK8-45
90 degree Brackets HBLFSNE8-45

HBLFSNK8-45 side view

HBLFSNE8-45 side view

. [ M ] Material: ADC12
Specification Table of 90 degree Brackets
| 90 degree Brackets Model |
| HBLFSNK8-45 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| 90 degree Brackets Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| HBLFSNK8-45 | 55 | CBM8-20 | 2 | HNTT8-8 | 2 | 2058 |
| HBLFSNE8−45 | ||||||
Additional Processing of 90 degree Brackets
| 90 degree Brackets Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFSNK8-45 | − | SET |
| HBLFSNK8-45 | − | C-SET |
| Alterations | Code | Spec. | Applicable bracket |
| Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . ![]() | HBLFSN8-45 |
| HBLFSNB8-45 | |||
| HBLFSNM8-45 | |||
| CHBLFSN8-45 | |||
| HBLFSN8-50 | |||
| HBLFSNK8-45 | |||
| HBLFSNE8−45 | |||
| HBLFSSW8-45 |
| Alterations | Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre-assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post-assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the bracket price) (Example) When HBLFSNK8-45 is specified
| - | |||||||||||||||||||||||||||||||||
| HBLFSN8-45 | ||||||||||||||||||||||||||||||||||||
| HBLFSNB8-45 | ||||||||||||||||||||||||||||||||||||
| HBLFSNM8-45 | ||||||||||||||||||||||||||||||||||||
| CHBLFSN8-45 | ||||||||||||||||||||||||||||||||||||
| HBLFSN8-50 | ||||||||||||||||||||||||||||||||||||
| HBLFSNK8-45 | ||||||||||||||||||||||||||||||||||||
| HBLFSNE8−45 | ||||||||||||||||||||||||||||||||||||
| HBLFSNT8-45 | ||||||||||||||||||||||||||||||||||||
| HBLFSSW8-45 | ||||||||||||||||||||||||||||||||||||
! ]When specifying -SET, -SEU, or -SEP with a bracket other than the black anodized bracket, the included bolts are not RoHS compliant.
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C)
You can add M5 tapped holes on both sides.
Example of additional machining model: HBLFSNK8-45-C
■Details of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| 90 degree Brackets Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-20 | iron | First in | HNTT8-8 | iron | none |
| SST | SCB8-20 | stainless | First in | HNTTSN8-8 | stainless | none |
| SEU | CBM8-20 | iron | First in | HNTU8-8 | iron | Yes |
| SSU | SCB8-20 | stainless | First in | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-20 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-20 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
| SEC | HCBST8-24 | Iron (with washer) | First in | HNTT8-8 | iron | none |
How to Use of 90 degree Brackets
Features: Only one side has a protrusion, so the panel can be attached to a surface without a protrusion.
The protrusion positions are different between HBLFSNK6 and HBLFSNE6.
With HBLFSNE6, the protrusion fits into the frame groove even when the frame is laid on its side.
■Can be attached directly to the plate.
Example of HBLFSNK8-45
HBLFSNE8-45
Example of HBLFSNE8-45

Technical Information of 90 degree Brackets
■ Perpendicularity
Please check the squareness tolerance tablefor the bracket's squareness .■ 90 degree Brackets allowable load concept
The allowable load here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
Similar Products of 90 degree Brackets
■ 90 degree Brackets with protrusion
There is a protrusion on the mounting surface to prevent rotation.
| Product name | 90 degree Brackets with protrusion on one side | Inverted bracket with protrusion | Bracket with cover | Bracket with protrusions (2x the number of holes) | Triangle Bracket |
|---|---|---|---|---|---|
| Product Photos | No protrusions on one side, can be connected to plate
|
|
|
|
|
| Material | ADC12 | ADC12 | ADC12 | ADC12 | A6N01SS-T |
| 90 degree Brackets Features | The protrusion is on one side only and is useful when connecting frames/plates. | The mounting surface has a protrusion, making it easy to position when mounting. This is the most conventional type. | This type is equipped with a dustproof cover. Dust does not accumulate inside, making it hygienic. | This large-size type uses twice as many bolts, allowing for a stronger connection to the frame. | This 90 degree Brackets has two mounting holes on one side, allowing for a more solid connection to the frame. |
| Representative Model | This 90 degree Brackets product | HBLFSN8-45 | HBLFSNT8-45 | HBLFSSW8-45 | HBLDSWT8-45 |
Related Items of 90 degree Brackets
■90 degree Brackets 8-45 Series
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page of 90 degree Brackets | Here | Here | Here | Here | Here |
