Tabbed Bracket - 8 Series, 10mm Slot, 2 Slots

Caution
Product Description
Bracket with protrusion for 2-row grooves. The protrusions prevent rotation during fastening work, so workability is excellent. [Up to 14% Off]
Dimensional Drawing of 90 degree Brackets
HBLFTD8
HBLFUD8

Specification Table of 90 degree Brackets
| Model |
| HBLFTD8 HBLFUD8 |
- To check the latest price, click the "Check Price" button after confirming the model number.
[!]Bolts and nuts are not included with the 90 degree Brackets.
Please check the table below for compatible bolts and nuts.
If you wish to purchase a bolt and nut set, please select it from the "Accessories" filter.
For detailed specifications, please check the individual product links under "Applicable bolt and nut set" for additional processing (can be purchased individually).
| Model | Mass (g) | Compatible bolts and T-nuts | Allowable load (N) | |||
| Type | bolt | Quantity | T-nut | Quantity | ||
| HBLFTD8 | 140 | CBM8-20 | 4 | HNTT8-8 | 4 | 3087 |
| HBLFUD8 | 370 | CBM8-25 | 3920 | |||
Additional Work of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFTD8 HBLFTD8 | − − | SET C−SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets |
| Additional cover mounting holes | C | The 90 degree Brackets can be fitted with M5 tapped holes on both sides for attaching the cover. Model example: HBLFTD8-C (mounting screws:HCBM). ![]() | HBLFTD8 |
| HBLFUD8 | |||
| HBLFSD8 | |||
| HBLFSDK8 |
Usage example ●Please specify alteration code -C.
| Alterations | Code | Spec. | Applicable 90 degree Brackets | |||||||||||||||||||||||||||||||||
| Applicable bolt and nut set | SET SST (Stainless steel) SEU (Pre-assembly spring nuts) SSU (Pre-assembly spring nuts stainless steel) SEP (Post- assembly spring nuts) SSP (Post-assembly spring nuts stainless steel) SEC (Bolts and nuts with assembled washers) | The set includes the applicable bolts and nuts for attaching the 90 degree Brackets to the frame. (Added to the 90 degree Brackets price) (Example) When specifying HBLFTD8
[ ! ]When specifying a bolt/nut other than HBLFTD8, please check the specifications table for compatible bolts and nuts. | - | |||||||||||||||||||||||||||||||||
| HBLFTD8 | ||||||||||||||||||||||||||||||||||||
| HBLFUD8 | ||||||||||||||||||||||||||||||||||||
| HBLFSD8 | ||||||||||||||||||||||||||||||||||||
| HBLFSDK8 | ||||||||||||||||||||||||||||||||||||
■HBLFTD8 (thick type) compatible bolt and nut set details (can be purchased separately)
| Additional machining model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-20 | iron | First in, first out | HNTT8-8 | iron | none |
| SST | SCB8-20 | stainless | First in, first out | HNTTSN8-8 | stainless | none |
| SEU | CBM8-20 | iron | First in, first out | HNTU8-8 | iron | Yes |
| SSU | SCB8-20 | stainless | First in, first out | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-20 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-20 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
| SEC | HCBST8-24 | Iron (with washer) | First in, first out | HNTT8-8 | iron | none |
■HBLFUD8 (extra thick type) compatible bolt and nut set details (can be purchased separately)
| Additional machining model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-25 | iron | First in, first out | HNTT8-8 | iron | none |
| SST | SCB8-25 | stainless | First in, first out | HNTTSN8-8 | stainless | none |
| SEU | CBM8-25 | iron | First in, first out | HNTU8-8 | iron | Yes |
| SSU | SCB8-25 | stainless | First in, first out | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-25 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-25 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
| SEC | HCBST8-29 | Iron (with washer) | First in, first out | HNTT8-8 | iron | none |
Technical Information of 90 degree Brackets
■ 90 degree Brackets allowable load concept

The allowable load here refers to the load that the 90 degree Brackets can maintain in position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
Similar Products of 90 degree Brackets
■8 Series (groove width 10 mm) - For 2-row grooves -
| name | 90 degree Brackets with protrusion (this product) | Reversible 90 degree Brackets with protrusion | Thick extruded 90 degree Brackets | Extra-thick extruded 90 degree Brackets | Thick extruded 90 degree Brackets (8 holes) | Extra-thick extruded 90 degree Brackets (8 holes) | Thin 90 degree Brackets |
|---|---|---|---|---|---|---|---|
| image |
| ||||||
| Protrusion position | With protrusions on both sides | With protrusions on both sides / With protrusions on one side | - | - | - | - | - |
| Allowable load (N) | 3087/3920 | 3087 | 3087 | 3920 | 4410 | 5586 | 2352 |
| Material | ADC12 | ADC12 | A6063S-T5 A6N01SS-T5 | A6N01SS-T5 | A6N01SS-T5 | A6063S-T5 A6N01SS-T5 | A6N01SS-T5 |
| Representative model | HBLFTD8 | HBLFSD8 | HBLTD8 | HBLUD8 | HBLTDW8 | HBLUDW8 | HBLSD8 |
| Features | Protrusions make positioning easy. | L-shaped and cross connections are possible. Positioning is easy thanks to the protrusions. | This is an extruded 90 degree Brackets with an aesthetically pleasing structure that is resistant to dust accumulation. | It provides a stronger connection than HBLTD8. | This type has four mounting holes on one side, allowing for a stronger connection. | It provides a stronger connection than the HBLTDW8. | This is effective for saving space during installation. Hole positions can be changed with additional machining. |
Related Items of 90 degree Brackets
■8 Series
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |













