Single Side Tab Bracket - 5 Series, 6mm Slot, 1 Slot

Caution
Product Description
The protrusion of the bracket with protrusion is a type with only one side. The panel can be attached to the surface without protrusions as in the usage example.
Dimensional Drawing of 90 degree Brackets
HBLFSNE5
HBLFSNE5 side view
HBLFSNK5 side view

*One of the two holes on the bottom will be used (depending on the installation direction).
Additional Processing of 90 degree Brackets
| 90 degree Brackets Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFSNK5 | − | SET |
| HBLFSNK5 | − | C-SET |
| Alterations | 90 degree Brackets Code | Spec. | Applicable bracket |
| Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . | HBLFSNF5 |
| HBLFSN5 | |||
| HBLFSN5-4 | |||
| HBLFSNB5 | |||
| HBLFSNM5 | |||
| CHBLFSN5 | |||
| HBLFSL5 | |||
| HBLFSLB5 | |||
| HBLFSLM5 | |||
| HBLFSR5 | |||
| HBLFSNK5 | |||
| HBLFSNE5 | |||
| HBLFSNT5 | |||
| HBLFSSW5 | |||
| HBLFSSWB5 |
Please specify alteration code -C.

| Alterations | 90 degree Brackets Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (Stainless steel) SEU (Pre-assembly spring nut) SSU (Pre-assembly spring nut stainless steel) SEP (Post-assembly spring nut) SSP (Post-assembly spring nut stainless steel) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the bracket price) (Example) When HBLFSNK5 is specified
| - | |||||||||||||||||||||||||||||||||||
| HBLFSNF5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSN5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSN5-4 | ||||||||||||||||||||||||||||||||||||||
| HBLFSNB5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSNM5 | ||||||||||||||||||||||||||||||||||||||
| CHBLFSN5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSL5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSLB5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSLM5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSR5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSNK5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSNE5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSNT5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSSW5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSSWB5 | ||||||||||||||||||||||||||||||||||||||
| [ ! ]The bolts for the black anodized and cathodic electroplated (black) brackets are these HCBMTB (black trivalent chromate). [ ! ] When specifying -SET, -SEU, or -SEP for brackets other than black anodized and cathodic electroplated (black), the included bolts are not RoHS compliant. | ||||||||||||||||||||||||||||||||||||||
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C)
M5 tapped holes can be added on both sides.
Example of additional processing 90 degree Brackets model: HBLFSNK5-C
■Details of applicable bolt and nut sets
| Additional processing 90 degree Brackets model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| 90 degree Brackets Model | Material | type | Model | Material | Stopper | |
| SET | CBM5-10 | iron | First in | HNTT5-5 | iron | none |
| SST | SCB5-10 | stainless | First in | HNTTBS5-5 | stainless | none |
| SEU | CBM5-10 | iron | First in | HNTU5-5 | iron | Yes |
| SSU | SCB5-10 | stainless | First in | SHNTU5-5 | stainless | Yes |
| SEP | CBM5-10 | iron | Later insertion | HNTP5-5 | iron | Yes |
| SSP | SCB5-10 | stainless | Later insertion | SHNTP5-5 | stainless | Yes |
How to Use of 90 degree Brackets
- This 90 degree Brackets type has a protrusion that fits into the frame groove.
The protrusion acts as a rotation stopper during fastening work, making it easy to work with. - The HBLFSNK5 and HBLFSNE5 have different protrusion positions.
The HBLFSNK5 has protrusions that are slightly spaced apart, making it suitable for use when the bracket is parallel to the aluminum frame.
The HBLFSNE5 has a protrusion in the center, making it suitable for use when the 90 degree Brackets is perpendicular to the aluminum frame.
●Can be attached directly to the plate.
HBLFSNK5 Example
Technical Information of 90 degree Brackets
■ 90 degree Brackets allowable load concept
The allowable load here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
Similar Products of 90 degree Brackets
■ 90 degree Brackets with protrusions: The mounting surface has protrusions to prevent rotation.
| Product name | 90 degree Brackets with protrusion on one side | Inverted bracket with protrusion | 90 degree Brackets with cover | Single Rib Bracket | Nut stop bracket |
|---|---|---|---|---|---|
| Product Photos | No protrusions on one side, can be connected to plate
|
|
|
|
|
| Material | ADC12 | ADC12 | ADC12 | ADC12 | ADC12 |
| 90 degree Brackets Features | The protrusion is on one side only and is useful when connecting frames/plates. | The mounting surface has a protrusion, making it easy to position when mounting. This is the most conventional type. | This type is equipped with a dustproof cover. Dust does not accumulate inside, making it hygienic. | This type has a rib (side) on only one side, making it easy to turn the hex wrench. | The long protrusion serves as the nut lock, eliminating the need for fine adjustment of the nut position. |
| Representative Model | This 90 degree Brackets product | HBLFSN5 | HBLFSNT5 | HBLFSL5 | HBLFSR5 |
Related Items of 90 degree Brackets
■5 series (groove width 6mm)
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |
