5 Series Aluminum Frame Tabbed Nut Mounting Bracket - 6mm Slot, 1 Slot

Brand :
MISUMI

Caution

    Product Description

    By pressing the nut against the long protrusion, troublesome positioning of the nut is eliminated.

    Dimensional Drawing of 90 degree Brackets

    HBLFSR5
    5 Series (6mm Groove Width) - Single Groove - Nut Mounting 90 degree Brackets: Related Images
    [ ! ]The hole is elongated to accommodate different nut hole position values.
    [ ! ]If the nut is dropped from a high position, the protrusion may be damaged.
    [ ! ]We recommend using a washer. (Alternative machining/SEC)
    [ ! ]For the 90 degree Brackets's squareness, please refer to the squareness tolerance table
    . [ M ] 90 degree Brackets Material: ADC12 [ S ] Surface treatment: None

    Specification Table of 90 degree Brackets

    Model
    HBLFSR5
    ・The price list below is currentas of April 2011.
    ・To check the latest price, click the "Check Price" button after confirming the model number.

    [ ! ]Bolts and nuts are not included with the 90 degree Brackets.
    Please check the table below for compatible bolts and nuts.
    If you would like to purchase a bolt and nut set, please select it from the "Accessories" filter.
    For detailed specifications, please check the individual product links under "Applicable bolt and nut set" (can be purchased individually).

    90 degree Brackets ModelMass
    (g)
    Compatible bolts and T-nutsAllowable load
    (N)
    TypeboltQuantityT-nutQuantity
    HBLFSR515CBM5-102HNTT5-521176

    Additional Work of 90 degree Brackets

    Model−(C・SET・SST・SEU・SSU・SEP・SSP・SEC)
    HBLFSR5−SET
    HBLFSR5−C-SET
    AlterationsCodeSpec.Applicable 90 degree Brackets
    Additional cover mounting holesCThe 90 degree Brackets can be fitted with M5 tapped holes on both sides for attaching the cover.
    Model example: HBLFSR5-C
    (mounting screws:HCBM).
    HBLFSNF5
    HBLFSN5
    HBLFSN5-4
    HBLFSNB5
    HBLFSNM5
    CHBLFSN5
    HBLFSL5
    HBLFSLB5
    HBLFSLM5
    HBLFSR5
    HBLFSNK5
    HBLFSNE5
    HBLFSNT5
    HBLFSSW5
    HBLFSSWB5
    ■C-hole alteration (cover installation example)
    Please specify alteration code -C.

    HCBM5-10

    Related images

     

    AlterationsCodeSpec.Applicable 90 degree Brackets
    Applicable bolt
    and nut set
    SET
    SST

    (Stainless steel)
    SEU
    (Pre-assembly
    spring nuts)
    SSU
    (Pre-assembly
    spring nuts
    stainless steel)
    SEP
    (Post-
    assembly spring nuts)
    SSP
    (Post-assembly
    spring nuts
    stainless steel)
    SEC
    (
    Bolts and
    nuts with assembled washers)
    Applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the 90 degree Brackets price)

    (Example) When specifying HBLFSR5
     boltnut
    CodeModelQuantityModelQuantity
    SETCBM5-102HNTT5-52
    SSTSCB5-10HNTTBS5-5
    SEUCBM5-10HNTU5-5
    SSUSCB5-10SHNTU5-5
    SEPCBM5-10HNTP5-5
    SSPSCB5-10SHNTP5-5
    SECHCBST5-12HNTT5-5

     

    HBLFSNF5
    HBLFSN5
    HBLFSN5-4
    HBLFSNB5
    HBLFSNM5
    CHBLFSN5
    HBLFSL5
    HBLFSLB5
    HBLFSLM5
    HBLFSR5
    HBLFSNK5
    HBLFSNE5
    HBLFSNT5
    HBLFSSW5
    HBLFSSWB5
    [ ! ]The bolts for the black anodized and cathodic electroplated (black) 90 degree Brackets aretheseHCBMTB (black trivalent chromate).
    [ ! ]When specifying -SET, -SEU, or -SEP for 90 degree Brackets other than black anodized and cathodic electroplated (black), the included bolts are not RoHS compliant.
    ■Applicable bolt and nut set details (can be purchased separately)
    Additional machining modelboltnut
    ModelMaterialtypeModelMaterialStopper
    SETCBM5-10ironFirst in, first outHNTT5-5ironnone
    SSTSCB5-10stainlessFirst in, first outHNTTBS5-5stainlessnone
    SEUCBM5-10ironFirst in, first outHNTU5-5ironYes
    SSUSCB5-10stainlessFirst in, first outSHNTU5-5stainlessYes
    SEPCBM5-10ironLater insertionHNTP5-5ironYes
    SSPSCB5-10stainlessLater insertionSHNTP5-5stainlessYes
    SECHCBST5-12Iron (with washer)First in, first outHNTT5-5ironnone

    How to Use of 90 degree Brackets

    - This type has a protrusion that fits into the frame groove.
    The protrusion acts as a rotation stopper during fastening work, making it easy to work with.

    If you push the nut all the way in, the 90 degree Brackets and nut holes will align, eliminating the need for fine adjustment.
    [NG]Short nuts, HNTM, HNTAM are not applicable.
    Related images

    Technical Information of 90 degree Brackets


    ■ For the squareness of the square90 degree Brackets, please refer to the squareness tolerance table .
    ■How to think about the 90 degree Brackets allowable load

     
    5 Series (groove width 6 mm) - For single groove - Nut-fastened 90 degree Brackets Related image 1_Technical information
    As shown in the diagram on the left, two frames are set up, a frame is placed between them, and two 90 degree Brackets are attached underneath, showing the allowable load per unit.
    The allowable load here refers to the load that the 90 degree Brackets can maintain in position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.

    Similar Products of 90 degree Brackets

    ■90 degree Brackets with protrusions: The mounting surface has protrusions to prevent rotation.

    Product nameNut-fastened 90 degree BracketsReversible 90 degree Brackets with protrusion90 degree Brackets with coverSingle rib 90 degree Brackets90 degree Brackets with protrusion on one side
    Product Photos

    5 Series (6mm Groove Width) - Single Groove - Nut Mounting 90 degree Brackets Related Image 1_Similar Products

    5 Series (6mm Groove Width) - Single Groove - Nut Mounting 90 degree Brackets Related Image 2_Similar Products

    5 Series (6mm Groove Width) - Single Groove - Nut-Mounted 90 degree Brackets Related Image 5_Similar Products

    5 Series (6mm Groove Width) - Single Groove - Nut Mounting 90 degree Brackets Related Image 4_Similar Products

    No protrusions on one side, can be connected to the plate

    5 Series (6mm Groove Width) - Single Groove - Nut-Mounted 90 degree Brackets Related Image 5_Similar Products

    MaterialADC12ADC12ADC12ADC12ADC12
    FeaturesThe long protrusion serves as a nut stop, eliminating the need for fine adjustment of the nut position.The mounting surface has a protrusion, making it easy to position during installation. This is the most conventional type.This type is equipped with a dustproof cover, which prevents dust from accumulating inside and is excellent for hygiene.This type has a rib (side) on only one side, making it easy to turn a hex wrench.The protrusion is on one side only, which is useful when connecting frames/plates.
    Representative modelThis productHBLFSN5HBLFSNT5HBLFSL5HBLFSNK5

    Related Items of 90 degree Brackets

    ■5 Series (groove width 6mm)

    Product nameAluminum frameBlind JointFrame capGroove covernut
    photograph

    5 Series (6mm Groove Width) - Single Groove - Nut Mounting 90 degree Brackets Related Image 1_Related Products

    5 Series (6mm Groove Width) - Single Groove - Nut Mounting 90 degree Brackets Related Image 2_ Related Products

    5 Series (6mm Groove Width) - Single Groove - Nut Mounting 90 degree Brackets Related Image 3_Related Products

    5 Series (6mm Groove Width) - Single Groove - Nut Mounting 90 degree Brackets Related Image 4_Related Products

    5 Series (6mm Groove Width) - Single Row Groove - Nut Mounting 90 degree Brackets Related Image 5_Related Products

    Product pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat