1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duralumin Plate, -A2017P-, Custom Dimensions Specified Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·These are A2017P plates with standard dimensions. [Finishing Method]Side milling machining (4F)

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ALD-[100-500/1]-[100,​125,​150,​160,​200,​250,​300]-[5,​6,​8,​10,​12,​15,​20,​25,​30,​35,​40]
ALDS-[25-100/1]-[25-100/1]-[5,​6,​8,​10,​12,​15,​20,​25,​30]
ALDT-[350-1200/1]-[125,​150,​160,​200,​250,​300,​350,​400,​450,​500,​600,​800]-[5,​6,​8,​10,​12,​15,​20,​25,​30,​35,​40]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThickness T
(mm)
Length A
(mm)
Width B
(mm)

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 105 ~ 40100 ~ 500100 ~ 300

-

ALMI 1 Piece(s) 5 Day(s) 105 ~ 3025 ~ 10025 ~ 100

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 105 ~ 40350 ~ 1200125 ~ 800

Loading...

  1. 1

Basic Information

Finish Method Side Milled (4F)