Aluminum Lift-Off Hinge Countersunk Type

Brand :
MISUMI

Caution

    Product Description

    Hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.
    [Feature]
    ● Number of Holes : 2 holes per side
    ● Mounting Distance (mm.) : 21, 32 and 42
    ● Material :
    - Body : Aluminum A6063-T5
    - Bushing: Polyacetal
    ● Surface Treatment : Anodized
    [Application]
    Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat