1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Angle Handle With Plate (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 247.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handles with Plate Offset
These handles are designed for convenient opening and closing of doors .They offer a wide variety of sizes to choose from.
[Feature]
- Mounting Pitch (mm.) : 100, 120 and 125
- Height (mm.) : 47
- Mounting Method : Outside mount
- Material : Aluminum grade A6063
- Surface Treatment : Clear Anodize
[Application]
It is used to grab the doors before opening and closing.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
UHFNG100
UHFNG120
UHFNG125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch L
(mm)

฿ 247.66

PULLS 1 Piece(s) Available 3 Day(s) -100

฿ 308.56

PULLS 1 Piece(s) Available Same day 10120

฿ 349.16

PULLS 1 Piece(s) Available Same day 10125

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Overall Height(mm) 50.2 Main Body Type Surfaced
Grip thickness(mm) 10 Surfaced Type Category U Shape Mounting Method Outside Mount
U Shape Offset Pull Handles Surface Treatment Clear Anodize Additional Function Others
Handle Cross Sectional Shape Round Bars

MISUMI Unit Example related to this product