1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Terminals for Nozzles - Multi Port Clamp (Part Number)

Terminals for Nozzles - Multi Port Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A terminal for nozzles, multi-link type. [Material]·It is A5052.



Type[ M ]Material[ S ]
Surface Treatment
[ A ]Accessory
Through Pilot HoleL-shaped Hole
NZTENZTLA5052-Hexagon Socket Head Cap Screw
(SUS304)
NZTEANZTLAClear Anodizing

Specifications

Part Number-Number of Reams-T
NZTE15
NZTLA20
-
-
1
3
-
-
1
1
Part NumberNumber of ReamsT
Rc (PT) or M Selectable
PBEFAYXdMIncluded Bolt
M-L
TypeDPilot HoleL-shaped
Through Pilot Hole
NZTE
NZTEA
L-shaped Hole
NZTL
NZTLA
121
2
3
1(1/8)
5(M5)
2020182015104.565.5M5M5-18
15
201(1/8)
2(1/4)
253022252015776.6M6M6-28
253040323530167109M8M8-40
[ ! ]DH7 tolerances is measured before slitting.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NZTE12-1-[1,​5]
NZTE12-2-[1,​5]
NZTE12-3-[1,​5]
NZTE15-1-[1,​5]
NZTE15-2-[1,​5]
NZTE15-3-[1,​5]
NZTE20-1-[1,​2]
NZTE20-2-[1,​2]
NZTE20-3-[1,​2]
NZTE25-1-[1,​2]
NZTE25-2-[1,​2]
NZTE25-3-[1,​2]
NZTL12-1-[1,​5]
NZTL12-2-[1,​5]
NZTL12-3-[1,​5]
NZTL15-1-[1,​5]
NZTL15-2-[1,​5]
NZTL15-3-[1,​5]
NZTL20-1-[1,​2]
NZTL20-2-[1,​2]
NZTL20-3-[1,​2]
NZTL25-1-[1,​2]
NZTL25-2-[1,​2]
NZTL25-3-[1,​2]
NZTLA12-1-[1,​5]
NZTLA12-2-[1,​5]
NZTLA12-3-[1,​5]
NZTLA15-1-[1,​5]
NZTLA15-2-[1,​5]
NZTLA15-3-[1,​5]
NZTLA20-1-[1,​2]
NZTLA20-2-[1,​2]
NZTLA20-3-[1,​2]
NZTLA25-1-[1,​2]
NZTLA25-2-[1,​2]
NZTLA25-3-[1,​2]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter
(mm)
Number of Holes Tapped Hole Shape Thread Dia. Selection [T] 1 (1/8) 2 (1/4) 5 (M5)

-

TERMINALS 1 Piece(s) 5 Day(s) 121Through Pilot Hole1 ~ 5

-

TERMINALS 1 Piece(s) 5 Day(s) 122Through Pilot Hole1 ~ 5

-

TERMINALS 1 Piece(s) 5 Day(s) 123Through Pilot Hole1 ~ 5

-

TERMINALS 1 Piece(s) 5 Day(s) 151Through Pilot Hole1 ~ 5

-

TERMINALS 1 Piece(s) 5 Day(s) 152Through Pilot Hole1 ~ 5

-

TERMINALS 1 Piece(s) 5 Day(s) 153Through Pilot Hole1 ~ 5

-

TERMINALS 1 Piece(s) 5 Day(s) 201Through Pilot Hole1 ~ 2

-

TERMINALS 1 Piece(s) 5 Day(s) 202Through Pilot Hole1 ~ 2

-

TERMINALS 1 Piece(s) 5 Day(s) 203Through Pilot Hole1 ~ 2

-

TERMINALS 1 Piece(s) 5 Day(s) 251Through Pilot Hole1 ~ 2

-

TERMINALS 1 Piece(s) 5 Day(s) 252Through Pilot Hole1 ~ 2

-

TERMINALS 1 Piece(s) 5 Day(s) 253Through Pilot Hole1 ~ 2

-

TERMINALS 1 Piece(s) 5 Day(s) 12-L-shaped Hole1 ~ 5

-

TERMINALS 1 Piece(s) 5 Day(s) 12-L-shaped Hole1 ~ 5

-

TERMINALS 1 Piece(s) 5 Day(s) 12-L-shaped Hole1 ~ 5

-

TERMINALS 1 Piece(s) 5 Day(s) 15-L-shaped Hole1 ~ 5

-

TERMINALS 1 Piece(s) 5 Day(s) 15-L-shaped Hole1 ~ 5

-

TERMINALS 1 Piece(s) 5 Day(s) 15-L-shaped Hole1 ~ 5

-

TERMINALS 1 Piece(s) 5 Day(s) 20-L-shaped Hole1 ~ 2

-

TERMINALS 1 Piece(s) 5 Day(s) 20-L-shaped Hole1 ~ 2

-

TERMINALS 1 Piece(s) 5 Day(s) 20-L-shaped Hole1 ~ 2

-

TERMINALS 1 Piece(s) 5 Day(s) 25-L-shaped Hole1 ~ 2

-

TERMINALS 1 Piece(s) 5 Day(s) 25-L-shaped Hole1 ~ 2

-

TERMINALS 1 Piece(s) 5 Day(s) 25-L-shaped Hole1 ~ 2

-

TERMINALS 1 Piece(s) 7 Day(s) 12-L-shaped Hole1 ~ 5

-

TERMINALS 1 Piece(s) 7 Day(s) 12-L-shaped Hole1 ~ 5

-

TERMINALS 1 Piece(s) 7 Day(s) 12-L-shaped Hole1 ~ 5

-

TERMINALS 1 Piece(s) 7 Day(s) 15-L-shaped Hole1 ~ 5

-

TERMINALS 1 Piece(s) 7 Day(s) 15-L-shaped Hole1 ~ 5

-

TERMINALS 1 Piece(s) 7 Day(s) 15-L-shaped Hole1 ~ 5

-

TERMINALS 1 Piece(s) 7 Day(s) 20-L-shaped Hole1 ~ 2

-

TERMINALS 1 Piece(s) 7 Day(s) 20-L-shaped Hole1 ~ 2

-

TERMINALS 1 Piece(s) 7 Day(s) 20-L-shaped Hole1 ~ 2

-

TERMINALS 1 Piece(s) 7 Day(s) 25-L-shaped Hole1 ~ 2

-

TERMINALS 1 Piece(s) 7 Day(s) 25-L-shaped Hole1 ~ 2

-

TERMINALS 1 Piece(s) 7 Day(s) 25-L-shaped Hole1 ~ 2

Loading...

  1. 1
 

Basic Information

Spray Shape Air Nozzle Related Components Material A5052 Type Related Components

MISUMI Unit Example related to this product