Tabbed Brackets - For 8-45 Series (Slot Width 10mm) Aluminum Frames - Brackets with Cover

Caution
Product Description
It is a reversing bracket type with protrusion with a cover . Dust does not collect inside.
Dimensional Drawing of 90 degree Brackets

| 90 degree Brackets Type | [ M ]Material | [ S ]Surface Treatment |
| HBLFSNT8-45 | Cover for 90 degree Brackets: Polyamide (Black) 90 degree Brackets: ADC12 | - |
Specification Table of 90 degree Brackets
| Model |
| HBLFSNT8-45 |
・To check the latest price, click the "Check Price" button after confirming the model number.
[ ! ]Bolts and nuts are not included with the 90 degree Brackets.
Please check the table below for compatible bolts and nuts.
If you would like to purchase a bolt and nut set, please select it from the "Accessories" filter.
For detailed specifications, please check the individual product links under "Applicable bolt and nut set" (can be purchased individually).
| Model | Mass (g) | Accessory configuration | Compatible bolts and T-nuts | Allowable load (N) | ||||||
| Part 1 | Quantity | Part 2 | Quantity | bolt | Quantity | T-nut | Quantity | |||
| HBLFSNT8-45 | 62 | 90 degree Brackets body | 1 | 90 degree Brackets cover | 1 | CBM8-20 | 2 | HNTT8-8 | 2 | 2058 |
Additional Work of 90 degree Brackets
| Model | − | (SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFSNT8-45 | − | SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets | ||||||||||||||||||||||||||||||
| Applicable bolt and nut set | SET SST (Stainless steel) SEU (Pre-assembly spring nut) SSU (Pre-assembly spring nut stainless steel) SEP (Post-assembly spring nut) SSP (Post-assembly spring nut stainless steel) | The set includes the applicable bolts and nuts for attaching the 90 degree Brackets to the frame. (Added to the 90 degree Brackets price) (Example) When specifying HBLFSNT8-45
| - | ||||||||||||||||||||||||||||||
| HBLFSN8-45 | |||||||||||||||||||||||||||||||||
| HBLFSNB8-45 | |||||||||||||||||||||||||||||||||
| HBLFSNM8-45 | |||||||||||||||||||||||||||||||||
| CHBLFSN8−45 | |||||||||||||||||||||||||||||||||
| HBLFSN8-50 | |||||||||||||||||||||||||||||||||
| HBLFSNK8-45 | |||||||||||||||||||||||||||||||||
| HBLFSNE8-45 | |||||||||||||||||||||||||||||||||
| HBLFSNT8-45 | |||||||||||||||||||||||||||||||||
| HBLFSSW8-45 | |||||||||||||||||||||||||||||||||
! ]When specifying -SET, -SEU, or -SEP with a 90 degree Brackets other than the black anodized 90 degree Brackets, the included bolts are not RoHS compliant.
■Applicable bolt and nut set details (can be purchased separately)
| Additional machining model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-20 | iron | First in, first out | HNTT8-8 | iron | none |
| SST | SCB8-20 | stainless | First in, first out | HNTTSN8-8 | stainless | none |
| SEU | CBM8-20 | iron | First in, first out | HNTU8-8 | iron | Yes |
| SSU | SCB8-20 | stainless | First in, first out | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-20 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-20 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
Technical Information of 90 degree Brackets
■ 90 degree Brackets allowable load concept

The allowable load here refers to the load that the 90 degree Brackets can maintain in position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
Similar Products of 90 degree Brackets
■ 90 degree Brackets with protrusion
There is a protrusion on the mounting surface to prevent rotation.
| Product name | 90 degree Brackets with cover | Reversible 90 degree Brackets with protrusion | 90 degree Brackets with protrusion on one side | 90 degree Brackets with protrusion (double number of holes) |
|---|---|---|---|---|
| Product Photos |
|
| No protrusions on one side, can be connected to the plate
|
|
| Material | ADC12 | ADC12 | ADC12 | ADC12 |
| Features | This type is equipped with a dustproof cover, which prevents dust from accumulating inside and is excellent for hygiene. | The mounting surface has a protrusion, making it easy to position during installation. This is the most conventional type. | The protrusion is on one side only, which is useful when connecting frames and plates. | This large-size type uses twice as many bolts, allowing for a stronger connection to the frame. |
| Representative model | This product | HBLFSN8-45 | HBLFSNK8-45 | HBLFSSW8-45 |
Related Items of 90 degree Brackets
■8-45 Series
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |








