1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Handles/Angled

ANGLE TYPE PULLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 292.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handles/Angled
These aluminum handles are designed for convenient opening and closing the doors
[Feature]
- Mounting Pitch (mm.) : 112
- Overall Height (mm.) : 48
- Mounting Method : Outside mount
- Material : Aluminum Alloy
- Surface Treatment : Baked Paint
[Application]
It is used to grab the doors before opening and closing.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HHDNFA112
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 292.32

ANGLE TYPE PULLS 1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Mounting Pitch L(mm) 112 Material Aluminum Alloy Overall Height(mm) 48
Main Body Type Surfaced Grip thickness(mm) 20 Surfaced Type Category U Shape
Mounting Method Outside Mount U Shape Offset Pull Handles Surface Treatment Baked Paint
Additional Function Not Provided Allowable Load(N) 1100

Please check the type/dimensions/specifications of the part HHDNFA112 in the Handles/Angled series.

MISUMI Unit Example related to this product