1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Handles/Cast/Offset

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 527.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handles/Cast/Offset
These handles are designed for convenient opening and closing the doors.They offer a wide variety of sizes to choose from.
[Feature]
- Mounting Pitch (mm.) : 80, 100 and 150
- Height (mm.) : 35
- Mounting Method : Outside mount
- Material : SUS304 Equivalent
- Surface Treatment : Buffing
[Application]
It is used to grab the doors before opening and closing.



[ M ] Material: SUS304 or Equivalent
[ S ] Surface Treatment: Finish Buffed

Specifications

Part Number
HHDNFA112
UWASNDF100

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
UWASNDF80
UWASNDF100
UWASNDF150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch L
(mm)

฿ 527.80

OFFSET TYPE PULLS 1 Piece(s) Available Same day 1080

฿ 609.00

OFFSET TYPE PULLS 1 Piece(s) Available Same day 10100

฿ 669.90

OFFSET TYPE PULLS 1 Piece(s) Available Same day 10150

Loading...

  1. 1
 

Basic Information

Material SUS304 Equivalent Overall Height(mm) 35 Main Body Type Surfaced
Grip thickness(mm) 10 Surfaced Type Category U Shape Mounting Method Outside Mount
U Shape Offset Pull Handles Surface Treatment Buff Polished Additional Function Not Provided
Allowable Load(N) 500

MISUMI Unit Example related to this product