1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Axis Robot RSH2 - Straight

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Misumi has recently seen a very large increase in orders on this product. Due to this situation, a lead time longer than usual is required for some quantity bands. Please confirm the actual lead time on WOS.

Product Description

Maximum Load Capacity: 50kg (Horizontal) / 16kg (Vertical), Stroke: 150~1050mm, Max. Velocity: 1800mm/sec

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RSH205-C21A-C-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-C-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-C-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-C-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-C-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-C-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-C-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-C-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-C-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-C-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-C-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-C-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-D-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-D-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-D-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-D-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-D-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-D-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-D-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-D-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-D-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-D-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-D-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-D-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-N-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-N-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-N-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-N-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-N-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-N-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-N-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-N-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-N-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-N-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-N-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-N-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-P-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-P-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-P-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-P-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-P-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-P-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-P-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-P-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-P-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-P-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-P-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21A-P-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-C-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-C-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-C-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-C-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-C-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-C-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-C-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-C-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-C-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-C-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-C-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-C-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-D-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-D-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-D-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-D-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-D-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-D-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-D-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-D-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-D-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-D-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-D-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-D-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-N-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-N-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-N-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-N-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-N-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-N-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-N-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-N-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-N-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-N-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-N-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-N-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-P-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-P-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-P-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-P-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-P-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH205-C21B-P-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Input Power Supply Position Detector I/O Module Brake Max. Thrust Force Range
(N)
Max. Push Force
(N)
Cable Noise Filter Maximum Velocity
(mm/sec)
Controller Type

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeCC-LinkNot Provided301~500339Standard 3.5mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeCC-LinkNot Provided301~500339Standard 5mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeCC-LinkNot Provided301~500339Standard 10mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeCC-LinkNot Provided301~500339Flex-resistant 3.5mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeCC-LinkNot Provided301~500339Flex-resistant 5mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeCC-LinkNot Provided301~500339Flex-resistant 10mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeCC-LinkNot Provided301~500339Standard 3.5mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeCC-LinkNot Provided301~500339Standard 5mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeCC-LinkNot Provided301~500339Standard 10mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeCC-LinkNot Provided301~500339Flex-resistant 3.5mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeCC-LinkNot Provided301~500339Flex-resistant 5mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeCC-LinkNot Provided301~500339Flex-resistant 10mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeDeviceNetNot Provided301~500339Standard 3.5mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeDeviceNetNot Provided301~500339Standard 5mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeDeviceNetNot Provided301~500339Standard 10mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeDeviceNetNot Provided301~500339Flex-resistant 3.5mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeDeviceNetNot Provided301~500339Flex-resistant 5mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeDeviceNetNot Provided301~500339Flex-resistant 10mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeDeviceNetNot Provided301~500339Standard 3.5mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeDeviceNetNot Provided301~500339Standard 5mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeDeviceNetNot Provided301~500339Standard 10mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeDeviceNetNot Provided301~500339Flex-resistant 3.5mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeDeviceNetNot Provided301~500339Flex-resistant 5mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeDeviceNetNot Provided301~500339Flex-resistant 10mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeNPNNot Provided301~500339Standard 3.5mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeNPNNot Provided301~500339Standard 5mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeNPNNot Provided301~500339Standard 10mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeNPNNot Provided301~500339Flex-resistant 3.5mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeNPNNot Provided301~500339Flex-resistant 5mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeNPNNot Provided301~500339Flex-resistant 10mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeNPNNot Provided301~500339Standard 3.5mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeNPNNot Provided301~500339Standard 5mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeNPNNot Provided301~500339Standard 10mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeNPNNot Provided301~500339Flex-resistant 3.5mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeNPNNot Provided301~500339Flex-resistant 5mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypeNPNNot Provided301~500339Flex-resistant 10mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypePNPNot Provided301~500339Standard 3.5mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypePNPNot Provided301~500339Standard 5mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypePNPNot Provided301~500339Standard 10mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypePNPNot Provided301~500339Flex-resistant 3.5mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypePNPNot Provided301~500339Flex-resistant 5mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypePNPNot Provided301~500339Flex-resistant 10mNot Provided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypePNPNot Provided301~500339Standard 3.5mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypePNPNot Provided301~500339Standard 5mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypePNPNot Provided301~500339Standard 10mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypePNPNot Provided301~500339Flex-resistant 3.5mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypePNPNot Provided301~500339Flex-resistant 5mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 22 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Absolute TypePNPNot Provided301~500339Flex-resistant 10mProvided300Point Control (C21A)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeCC-LinkNot Provided301~500339Standard 3.5mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeCC-LinkNot Provided301~500339Standard 5mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeCC-LinkNot Provided301~500339Standard 10mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeCC-LinkNot Provided301~500339Flex-resistant 3.5mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeCC-LinkNot Provided301~500339Flex-resistant 5mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeCC-LinkNot Provided301~500339Flex-resistant 10mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeCC-LinkNot Provided301~500339Standard 3.5mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeCC-LinkNot Provided301~500339Standard 5mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeCC-LinkNot Provided301~500339Standard 10mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeCC-LinkNot Provided301~500339Flex-resistant 3.5mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeCC-LinkNot Provided301~500339Flex-resistant 5mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeCC-LinkNot Provided301~500339Flex-resistant 10mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeDeviceNetNot Provided301~500339Standard 3.5mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeDeviceNetNot Provided301~500339Standard 5mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeDeviceNetNot Provided301~500339Standard 10mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeDeviceNetNot Provided301~500339Flex-resistant 3.5mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeDeviceNetNot Provided301~500339Flex-resistant 5mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeDeviceNetNot Provided301~500339Flex-resistant 10mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeDeviceNetNot Provided301~500339Standard 3.5mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeDeviceNetNot Provided301~500339Standard 5mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeDeviceNetNot Provided301~500339Standard 10mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeDeviceNetNot Provided301~500339Flex-resistant 3.5mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeDeviceNetNot Provided301~500339Flex-resistant 5mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeDeviceNetNot Provided301~500339Flex-resistant 10mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeNPNNot Provided301~500339Standard 3.5mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeNPNNot Provided301~500339Standard 5mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeNPNNot Provided301~500339Standard 10mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeNPNNot Provided301~500339Flex-resistant 3.5mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeNPNNot Provided301~500339Flex-resistant 5mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeNPNNot Provided301~500339Flex-resistant 10mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeNPNNot Provided301~500339Standard 3.5mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeNPNNot Provided301~500339Standard 5mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeNPNNot Provided301~500339Standard 10mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeNPNNot Provided301~500339Flex-resistant 3.5mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeNPNNot Provided301~500339Flex-resistant 5mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypeNPNNot Provided301~500339Flex-resistant 10mProvided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypePNPNot Provided301~500339Standard 3.5mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypePNPNot Provided301~500339Standard 5mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypePNPNot Provided301~500339Standard 10mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypePNPNot Provided301~500339Flex-resistant 3.5mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypePNPNot Provided301~500339Flex-resistant 5mNot Provided300Point Control (C21B)

-

SINGLE-AXIS ROBOT RSH2 1 Piece(s) 17 Day(s) 150 ~ 105020.1~50.05010.1~20.0165AC Single-Phase, 100 ~ 115VResolver, Incremental TypePNPNot Provided301~500339Flex-resistant 10mNot Provided300Point Control (C21B)

Loading...

Basic Information

Main Body, Peripheral Components Main Body Type Slider Drive Method Rolled Ball Screw
Table Width(mm) 80 Table Length(mm) 78 Environmental Spec. Standard Specification
Positioning Repeatability(µm) ±10 Number of Tables 1 pc. Allowable Static Moment MP(N•m) 95
Allowable Static Moment MY(N•m) 70 Allowable Static Moment MR(N•m) 110 Operating Ambient Temperature(°C) 0::40
Motor Mounting Direction Straight

MISUMI Unit Example related to this product