1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Locating Pins for Fixtures - Tip Shape Selectable, Standard Grade, Shouldered - Set Screw

Locating Pins for Fixtures - Tip Shape Selectable, Standard Grade, Shouldered - Set Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]Jig positioning pin, medium class, shoulder type. [Features]2 types of tip shapes are available. Set screw type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
D-SLATAA6-P[3-8/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLATAA8-P[3-10/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLATAA10-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLATAA10T-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLATAA12-P[9-14/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLATAA16-P[13-18/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLATAB6-P[3-8/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLATAB8-P[3-10/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLATAB10-P[4.5-12/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLATAB10T-P[4.5-12/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLATAB12-P[9-14/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLATAB16-P[13-18/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLATDA6-P[3-8/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLATDA8-P[3-10/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLATDA10-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLATDA10T-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLATDA12-P[9-14/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLATDA16-P[13-18/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLATDB6-P[3-8/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLATDB8-P[3-10/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLATDB10-P[4.5-12/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLATDB10T-P[4.5-12/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLATDB12-P[9-14/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLATDB16-P[13-18/0.1]-B[5-30/1]-A[60,​90,​120]
H-SLATAA6-P[3-8/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
H-SLATAA8-P[3-10/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
H-SLATAA10-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
H-SLATAA10T-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
H-SLATAA12-P[9-14/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
H-SLATAA16-P[13-18/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
H-SLATAB6-P[3-8/0.1]-B[5-30/1]-A[60,​90,​120]
H-SLATAB8-P[3-10/0.1]-B[5-30/1]-A[60,​90,​120]
H-SLATAB10-P[4.5-12/0.1]-B[5-30/1]-A[60,​90,​120]
H-SLATAB10T-P[4.5-12/0.1]-B[5-30/1]-A[60,​90,​120]
H-SLATAB12-P[9-14/0.1]-B[5-30/1]-A[60,​90,​120]
H-SLATAB16-P[13-18/0.1]-B[5-30/1]-A[60,​90,​120]
H-SLATDA6-P[3-8/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
H-SLATDA8-P[3-10/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
H-SLATDA10-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
H-SLATDA10T-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
H-SLATDA12-P[9-14/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
H-SLATDA16-P[13-18/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
H-SLATDB6-P[3-8/0.1]-B[5-30/1]-A[60,​90,​120]
H-SLATDB8-P[3-10/0.1]-B[5-30/1]-A[60,​90,​120]
H-SLATDB10-P[4.5-12/0.1]-B[5-30/1]-A[60,​90,​120]
H-SLATDB10T-P[4.5-12/0.1]-B[5-30/1]-A[60,​90,​120]
H-SLATDB12-P[9-14/0.1]-B[5-30/1]-A[60,​90,​120]
H-SLATDB16-P[13-18/0.1]-B[5-30/1]-A[60,​90,​120]
R-SLATAA6-P[3-8/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SLATAA8-P[3-10/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SLATAA10-P[4.5-12/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SLATAA10T-P[4.5-12/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SLATAA12-P[9-14/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SLATAA16-P[13-18/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SLATAB6-P[3-8/0.1]-B[2-30/1]-A[60,​90,​120]
R-SLATAB8-P[3-10/0.1]-B[2-30/1]-A[60,​90,​120]
R-SLATAB10-P[4.5-12/0.1]-B[2-30/1]-A[60,​90,​120]
R-SLATAB10T-P[4.5-12/0.1]-B[2-30/1]-A[60,​90,​120]
R-SLATAB12-P[9-14/0.1]-B[2-30/1]-A[60,​90,​120]
R-SLATAB16-P[13-18/0.1]-B[2-30/1]-A[60,​90,​120]
R-SLATDA6-P[3-8/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SLATDA8-P[3-10/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SLATDA10-P[4.5-12/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SLATDA10T-P[4.5-12/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SLATDA12-P[9-14/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SLATDA16-P[13-18/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SLATDB6-P[3-8/0.1]-B[2-30/1]-A[60,​90,​120]
R-SLATDB8-P[3-10/0.1]-B[2-30/1]-A[60,​90,​120]
R-SLATDB10-P[4.5-12/0.1]-B[2-30/1]-A[60,​90,​120]
R-SLATDB10T-P[4.5-12/0.1]-B[2-30/1]-A[60,​90,​120]
R-SLATDB12-P[9-14/0.1]-B[2-30/1]-A[60,​90,​120]
R-SLATDB16-P[13-18/0.1]-B[2-30/1]-A[60,​90,​120]
SELATAA6-P[3-8/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELATAA8-P[3-10/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELATAA10-P[4.5-12/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELATAA10T-P[4.5-12/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELATAA12-P[9-14/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELATAA16-P[13-18/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELATAB6-P[3-8/0.1]-B[2-30/1]-A[60,​90,​120]
SELATAB8-P[3-10/0.1]-B[2-30/1]-A[60,​90,​120]
SELATAB10-P[4.5-12/0.1]-B[2-30/1]-A[60,​90,​120]
SELATAB10T-P[4.5-12/0.1]-B[2-30/1]-A[60,​90,​120]
SELATAB12-P[9-14/0.1]-B[2-30/1]-A[60,​90,​120]
SELATAB16-P[13-18/0.1]-B[2-30/1]-A[60,​90,​120]
SELATDA6-P[3-8/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELATDA8-P[3-10/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELATDA10-P[4.5-12/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELATDA10T-P[4.5-12/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELATDA12-P[9-14/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELATDA16-P[13-18/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInsertion Guide Tip Shape Insertion Guide Tip Type Material Mounting Side Outer Dia. D
(Ø)
Heat Treatment Concentricity Insertion Guide Outer Dia. P
(Ø)
Taper Length E
(mm)
Surface Treatment A
(°)
Positioning Part Length B
(mm)

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTapered (Shape A)[Steel] SKD11 Equivalent6Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)3 ~ 81 ~ 10Dicoat Treated30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTapered (Shape A)[Steel] SKD11 Equivalent8Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)3 ~ 101 ~ 10Dicoat Treated30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTapered (Shape A)[Steel] SKD11 Equivalent10Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)4.5 ~ 121 ~ 10Dicoat Treated30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTapered (Shape A)[Steel] SKD11 Equivalent10TDirectly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)4.5 ~ 121 ~ 10Dicoat Treated30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTapered (Shape A)[Steel] SKD11 Equivalent12Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)9 ~ 141 ~ 10Dicoat Treated30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTapered (Shape A)[Steel] SKD11 Equivalent16Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)13 ~ 181 ~ 10Dicoat Treated30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTip R (Shape B)[Steel] SKD11 Equivalent6Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)3 ~ 8-Dicoat Treated60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTip R (Shape B)[Steel] SKD11 Equivalent8Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)3 ~ 10-Dicoat Treated60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTip R (Shape B)[Steel] SKD11 Equivalent10Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)4.5 ~ 12-Dicoat Treated60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTip R (Shape B)[Steel] SKD11 Equivalent10TDirectly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)4.5 ~ 12-Dicoat Treated60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTip R (Shape B)[Steel] SKD11 Equivalent12Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)9 ~ 14-Dicoat Treated60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTip R (Shape B)[Steel] SKD11 Equivalent16Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)13 ~ 18-Dicoat Treated60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTapered (Shape A)[Steel] SKD11 Equivalent6Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)3 ~ 81 ~ 10Dicoat Treated30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTapered (Shape A)[Steel] SKD11 Equivalent8Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)3 ~ 101 ~ 10Dicoat Treated30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTapered (Shape A)[Steel] SKD11 Equivalent10Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)4.5 ~ 121 ~ 10Dicoat Treated30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTapered (Shape A)[Steel] SKD11 Equivalent10TDirectly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)4.5 ~ 121 ~ 10Dicoat Treated30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTapered (Shape A)[Steel] SKD11 Equivalent12Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)9 ~ 141 ~ 10Dicoat Treated30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTapered (Shape A)[Steel] SKD11 Equivalent16Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)13 ~ 181 ~ 10Dicoat Treated30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTip R (Shape B)[Steel] SKD11 Equivalent6Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)3 ~ 8-Dicoat Treated60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTip R (Shape B)[Steel] SKD11 Equivalent8Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)3 ~ 10-Dicoat Treated60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTip R (Shape B)[Steel] SKD11 Equivalent10Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)4.5 ~ 12-Dicoat Treated60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTip R (Shape B)[Steel] SKD11 Equivalent10TDirectly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)4.5 ~ 12-Dicoat Treated60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTip R (Shape B)[Steel] SKD11 Equivalent12Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)9 ~ 14-Dicoat Treated60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTip R (Shape B)[Steel] SKD11 Equivalent16Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)13 ~ 18-Dicoat Treated60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10RoundTapered (Shape A)[Steel] SKD11 Equivalent6Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)3 ~ 81 ~ 10TiCN Treatment30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10RoundTapered (Shape A)[Steel] SKD11 Equivalent8Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)3 ~ 101 ~ 10TiCN Treatment30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10RoundTapered (Shape A)[Steel] SKD11 Equivalent10Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)4.5 ~ 121 ~ 10TiCN Treatment30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10RoundTapered (Shape A)[Steel] SKD11 Equivalent10TDirectly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)4.5 ~ 121 ~ 10TiCN Treatment30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10RoundTapered (Shape A)[Steel] SKD11 Equivalent12Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)9 ~ 141 ~ 10TiCN Treatment30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10RoundTapered (Shape A)[Steel] SKD11 Equivalent16Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)13 ~ 181 ~ 10TiCN Treatment30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10RoundTip R (Shape B)[Steel] SKD11 Equivalent6Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)3 ~ 8-TiCN Treatment60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10RoundTip R (Shape B)[Steel] SKD11 Equivalent8Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)3 ~ 10-TiCN Treatment60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10RoundTip R (Shape B)[Steel] SKD11 Equivalent10Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)4.5 ~ 12-TiCN Treatment60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10RoundTip R (Shape B)[Steel] SKD11 Equivalent10TDirectly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)4.5 ~ 12-TiCN Treatment60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10RoundTip R (Shape B)[Steel] SKD11 Equivalent12Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)9 ~ 14-TiCN Treatment60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10RoundTip R (Shape B)[Steel] SKD11 Equivalent16Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)13 ~ 18-TiCN Treatment60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10DiamondTapered (Shape A)[Steel] SKD11 Equivalent6Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)3 ~ 81 ~ 10TiCN Treatment30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10DiamondTapered (Shape A)[Steel] SKD11 Equivalent8Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)3 ~ 101 ~ 10TiCN Treatment30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10DiamondTapered (Shape A)[Steel] SKD11 Equivalent10Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)4.5 ~ 121 ~ 10TiCN Treatment30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10DiamondTapered (Shape A)[Steel] SKD11 Equivalent10TDirectly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)4.5 ~ 121 ~ 10TiCN Treatment30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10DiamondTapered (Shape A)[Steel] SKD11 Equivalent12Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)9 ~ 141 ~ 10TiCN Treatment30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10DiamondTapered (Shape A)[Steel] SKD11 Equivalent16Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)13 ~ 181 ~ 10TiCN Treatment30 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10DiamondTip R (Shape B)[Steel] SKD11 Equivalent6Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)3 ~ 8-TiCN Treatment60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10DiamondTip R (Shape B)[Steel] SKD11 Equivalent8Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)3 ~ 10-TiCN Treatment60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10DiamondTip R (Shape B)[Steel] SKD11 Equivalent10Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)4.5 ~ 12-TiCN Treatment60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10DiamondTip R (Shape B)[Steel] SKD11 Equivalent10TDirectly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)4.5 ~ 12-TiCN Treatment60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10DiamondTip R (Shape B)[Steel] SKD11 Equivalent12Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)9 ~ 14-TiCN Treatment60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10DiamondTip R (Shape B)[Steel] SKD11 Equivalent16Directly QuenchingStandard Grade Ø0.05 (Dicoat Treated, TiCN Treated)13 ~ 18-TiCN Treatment60 ~ 1205 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTapered (Shape A)[Steel] SCM4356Directly QuenchingStandard Grade Ø0.033 ~ 81 ~ 10Hard Chrome Plating30 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTapered (Shape A)[Steel] SCM4358Directly QuenchingStandard Grade Ø0.033 ~ 101 ~ 10Hard Chrome Plating30 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTapered (Shape A)[Steel] SCM43510Directly QuenchingStandard Grade Ø0.034.5 ~ 121 ~ 10Hard Chrome Plating30 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTapered (Shape A)[Steel] SCM43510TDirectly QuenchingStandard Grade Ø0.034.5 ~ 121 ~ 10Hard Chrome Plating30 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTapered (Shape A)[Steel] SCM43512Directly QuenchingStandard Grade Ø0.039 ~ 141 ~ 10Hard Chrome Plating30 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTapered (Shape A)[Steel] SCM43516Directly QuenchingStandard Grade Ø0.0313 ~ 181 ~ 10Hard Chrome Plating30 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTip R (Shape B)[Steel] SCM4356Directly QuenchingStandard Grade Ø0.033 ~ 8-Hard Chrome Plating60 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTip R (Shape B)[Steel] SCM4358Directly QuenchingStandard Grade Ø0.033 ~ 10-Hard Chrome Plating60 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTip R (Shape B)[Steel] SCM43510Directly QuenchingStandard Grade Ø0.034.5 ~ 12-Hard Chrome Plating60 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTip R (Shape B)[Steel] SCM43510TDirectly QuenchingStandard Grade Ø0.034.5 ~ 12-Hard Chrome Plating60 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTip R (Shape B)[Steel] SCM43512Directly QuenchingStandard Grade Ø0.039 ~ 14-Hard Chrome Plating60 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10RoundTip R (Shape B)[Steel] SCM43516Directly QuenchingStandard Grade Ø0.0313 ~ 18-Hard Chrome Plating60 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTapered (Shape A)[Steel] SCM4356Directly QuenchingStandard Grade Ø0.033 ~ 81 ~ 10Hard Chrome Plating30 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTapered (Shape A)[Steel] SCM4358Directly QuenchingStandard Grade Ø0.033 ~ 101 ~ 10Hard Chrome Plating30 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTapered (Shape A)[Steel] SCM43510Directly QuenchingStandard Grade Ø0.034.5 ~ 121 ~ 10Hard Chrome Plating30 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTapered (Shape A)[Steel] SCM43510TDirectly QuenchingStandard Grade Ø0.034.5 ~ 121 ~ 10Hard Chrome Plating30 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTapered (Shape A)[Steel] SCM43512Directly QuenchingStandard Grade Ø0.039 ~ 141 ~ 10Hard Chrome Plating30 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTapered (Shape A)[Steel] SCM43516Directly QuenchingStandard Grade Ø0.0313 ~ 181 ~ 10Hard Chrome Plating30 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTip R (Shape B)[Steel] SCM4356Directly QuenchingStandard Grade Ø0.033 ~ 8-Hard Chrome Plating60 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTip R (Shape B)[Steel] SCM4358Directly QuenchingStandard Grade Ø0.033 ~ 10-Hard Chrome Plating60 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTip R (Shape B)[Steel] SCM43510Directly QuenchingStandard Grade Ø0.034.5 ~ 12-Hard Chrome Plating60 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTip R (Shape B)[Steel] SCM43510TDirectly QuenchingStandard Grade Ø0.034.5 ~ 12-Hard Chrome Plating60 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTip R (Shape B)[Steel] SCM43512Directly QuenchingStandard Grade Ø0.039 ~ 14-Hard Chrome Plating60 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 5 Day(s) 10DiamondTip R (Shape B)[Steel] SCM43516Directly QuenchingStandard Grade Ø0.0313 ~ 18-Hard Chrome Plating60 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10RoundTapered (Shape A)[Steel] SCM4356Directly QuenchingStandard Grade Ø0.033 ~ 81 ~ 10Not Provided30 ~ 602 ~ 30

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10RoundTapered (Shape A)[Steel] SCM4358Directly QuenchingStandard Grade Ø0.033 ~ 101 ~ 10Not Provided30 ~ 602 ~ 30

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10RoundTapered (Shape A)[Steel] SCM43510Directly QuenchingStandard Grade Ø0.034.5 ~ 121 ~ 10Not Provided30 ~ 602 ~ 30

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10RoundTapered (Shape A)[Steel] SCM43510TDirectly QuenchingStandard Grade Ø0.034.5 ~ 121 ~ 10Not Provided30 ~ 602 ~ 30

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10RoundTapered (Shape A)[Steel] SCM43512Directly QuenchingStandard Grade Ø0.039 ~ 141 ~ 10Not Provided30 ~ 602 ~ 30

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10RoundTapered (Shape A)[Steel] SCM43516Directly QuenchingStandard Grade Ø0.0313 ~ 181 ~ 10Not Provided30 ~ 602 ~ 30

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10RoundTip R (Shape B)[Steel] SCM4356Directly QuenchingStandard Grade Ø0.033 ~ 8-Not Provided602 ~ 30

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10RoundTip R (Shape B)[Steel] SCM4358Directly QuenchingStandard Grade Ø0.033 ~ 10-Not Provided602 ~ 30

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10RoundTip R (Shape B)[Steel] SCM43510Directly QuenchingStandard Grade Ø0.034.5 ~ 12-Not Provided602 ~ 30

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10RoundTip R (Shape B)[Steel] SCM43510TDirectly QuenchingStandard Grade Ø0.034.5 ~ 12-Not Provided602 ~ 30

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10RoundTip R (Shape B)[Steel] SCM43512Directly QuenchingStandard Grade Ø0.039 ~ 14-Not Provided602 ~ 30

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10RoundTip R (Shape B)[Steel] SCM43516Directly QuenchingStandard Grade Ø0.0313 ~ 18-Not Provided60 ~ 1202 ~ 30

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10DiamondTapered (Shape A)[Steel] SCM4356Directly QuenchingStandard Grade Ø0.033 ~ 81 ~ 10Not Provided30 ~ 602 ~ 30

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10DiamondTapered (Shape A)[Steel] SCM4358Directly QuenchingStandard Grade Ø0.033 ~ 101 ~ 10Not Provided30 ~ 602 ~ 30

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10DiamondTapered (Shape A)[Steel] SCM43510Directly QuenchingStandard Grade Ø0.034.5 ~ 121 ~ 10Not Provided30 ~ 602 ~ 30

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10DiamondTapered (Shape A)[Steel] SCM43510TDirectly QuenchingStandard Grade Ø0.034.5 ~ 121 ~ 10Not Provided30 ~ 602 ~ 30

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10DiamondTapered (Shape A)[Steel] SCM43512Directly QuenchingStandard Grade Ø0.039 ~ 141 ~ 10Not Provided30 ~ 602 ~ 30

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10DiamondTapered (Shape A)[Steel] SCM43516Directly QuenchingStandard Grade Ø0.0313 ~ 181 ~ 10Not Provided30 ~ 602 ~ 30

Loading...

Basic Information

Basic Shape Pin for Fixtures - Shouldered Mounting Side Shape Circumference Groove (Set Screw) Insertion Guide Tolerance Standard Grade 0/-0.05

MISUMI Unit Example related to this product