(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
B Dimension Standard | B Dimension Configurable | [ M ]Materials | [ H ]Hardness | |||
Standard | Female Thread With Flathead Slot | Standard | Female Thread | |||
Without Flathead Slot | With Flathead Slot | |||||
HPST | HPSTM | HPSF | HPSFS | HPSFM | SKS3 Equivalent | Treated Hardness 60 ~ 63HRC |
SHPST | SHPSTM | SHPSF | SHPSFS | SHPSFM | SUS304 Equivalent | - |
CHPST | CHPSTM | CHPSF | CHPSFS | CHPSFM | SUS440C Equivalent | Treated Hardness 50 ~ 55HRC |
Part Number | - | L | - | P | - | B |
HPST5 HPSF4 | - - | 15 10 | - - | P7.20 P5.05 | - | B1.20 |
Part Number |
---|
SHPSFS5-[6,8,10,12,15]-P[6-8/0.01]-B[1-10/0.01] |
SHPSFS6-[6,8,10,12,15]-P[7-10/0.01]-B[1-12/0.01] |
SHPSFS8-[8,10,12,15,18]-P[9-13/0.01]-B[1-15/0.01] |
SHPSFS10-[10,12,15,18]-P[11-15/0.01]-B[1-20/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Screw Dia. M (mm) | B (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | 6 ~ 8 | 5 | 3 | 1 ~ 10 | 6 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | 7 ~ 10 | 6 | 3 | 1 ~ 12 | 6 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | 9 ~ 13 | 8 | 4 | 1 ~ 15 | 8 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | 11 ~ 15 | 10 | 5 | 1 ~ 20 | 10 ~ 18 |
Loading...
Basic Shape | Large Head | Insertion Guide Tip Shape | Round | Insertion Guide Tip Type | Round Tapered |
---|---|---|---|---|---|
Insertion Guide Specifications | Not Provided | Mounting Side Shape | Tapped | Surface Treatment | Not Provided |
Heat Treatment | Not Provided | Material | SUS304 | Locating Side O.D. Tolerance | 0/-0.01 |
Mounting Side Tolerance | g6 |
How can we improve?
How can we improve?