(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Locating Pins - Tip Shape Selectable (Configurable Shoulder Thickness-Threaded) from MISUMI.
- The tip shape and the fixed shape of the Shouldered type are selectable from three types respectively.
- The material of pin can be selected 4 types, steel SKS3 Equivalent, S45C, stainless steel SUS304, SUS440C or 13Cr stainless.
- SUS304 may not be polished and may have no centering hole.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- A machining step remains on the shoulder top for Diamond shape.
Part Number |
---|
LPDMBA3-P[3.5-6/0.01]-B[2-10/0.1]-R[2-500/1]-L[3-6/1]-T[1-10/0.5] |
LPDMBA4-P[3.5-7/0.01]-B[2-10/0.1]-R[2-500/1]-L[4-8/1]-T[1-10/0.5] |
LPDMBA5-P[4-8/0.01]-B[2-10/0.1]-R[2-500/1]-L[5-10/1]-T[1-10/0.5] |
LPDMBA6-P[5-10/0.01]-B[2-12/0.1]-R[3-500/1]-L[10-12/1]-T[1-10/0.5] |
LPDMBA8-P[6-11/0.01]-B[2-15/0.1]-R[3-500/1]-L[14-16/1]-T[1-10/0.5] |
LPDMBA10-P[8-13/0.01]-B[3-20/0.1]-R[4-500/1]-L[14-20/1]-T[1-10/0.5] |
LPDMBA12-P[10-15/0.01]-B[3-20/0.1]-R[5-500/1]-L[14-24/1]-T[1-10/0.5] |
LPDMBA16-P[13-18/0.01]-B[5-20/0.1]-R[7-500/1]-L[16-32/1]-T[1-10/0.5] |
LPDMBA20-P[16-22/0.01]-B[5-20/0.1]-R[8-500/1]-L[20-40/1]-T[1-10/0.5] |
LPDMBB3-P[3.5-6/0.01]-B[2-10/0.1]-G[1-6/1]-L[3-6/1]-T[1-10/0.5] |
LPDMBB4-P[3.5-7/0.01]-B[2-10/0.1]-G[1-7/1]-L[4-8/1]-T[1-10/0.5] |
LPDMBB5-P[4-8/0.01]-B[2-10/0.1]-G[1-8/1]-L[5-10/1]-T[1-10/0.5] |
LPDMBB6-P[5-10/0.01]-B[2-12/0.1]-G[1-10/1]-L[10-12/1]-T[1-10/0.5] |
LPDMBB8-P[6-11/0.01]-B[2-15/0.1]-G[1-11/1]-L[14-16/1]-T[1-10/0.5] |
LPDMBB10-P[8-13/0.01]-B[3-20/0.1]-G[1-13/1]-L[14-20/1]-T[1-10/0.5] |
LPDMBB12-P[10-15/0.01]-B[3-20/0.1]-G[1-15/1]-L[14-24/1]-T[1-10/0.5] |
LPDMBB16-P[13-18/0.01]-B[5-20/0.1]-G[1-18/1]-L[16-32/1]-T[1-10/0.5] |
LPDMBB20-P[16-22/0.01]-B[5-20/0.1]-G[1-22/1]-L[20-40/1]-T[1-10/0.5] |
LPDMBC3-P[3.5-6/0.01]-B[2-10/0.1]-R[1-3/1]-L[3-6/1]-T[1-10/0.5] |
LPDMBC4-P[3.5-7/0.01]-B[2-10/0.1]-R[1-3/1]-L[4-8/1]-T[1-10/0.5] |
LPDMBC5-P[4-8/0.01]-B[2-10/0.1]-R[1-4/1]-L[5-10/1]-T[1-10/0.5] |
LPDMBC6-P[5-10/0.01]-B[2-12/0.1]-R[1-5/1]-L[10-12/1]-T[1-10/0.5] |
LPDMBC8-P[6-11/0.01]-B[2-15/0.1]-R[1-5/1]-L[14-16/1]-T[1-10/0.5] |
LPDMBC10-P[8-13/0.01]-B[3-20/0.1]-R[1-6/1]-L[14-20/1]-T[1-10/0.5] |
LPDMBC12-P[10-15/0.01]-B[3-20/0.1]-R[1-7/1]-L[14-24/1]-T[1-10/0.5] |
LPDMBC16-P[13-18/0.01]-B[5-20/0.1]-R[1-9/1]-L[16-32/1]-T[1-10/0.5] |
LPDMBC20-P[16-22/0.01]-B[5-20/0.1]-R[1-11/1]-L[20-40/1]-T[1-10/0.5] |
LPDMCA3-P[3.5-6/0.01]-B[2-10/0.1]-R[2-500/1]-L[3-6/1]-T[1-10/0.5] |
LPDMCA4-P[3.5-7/0.01]-B[2-10/0.1]-R[2-500/1]-L[4-8/1]-T[1-10/0.5] |
LPDMCA5-P[4-8/0.01]-B[2-10/0.1]-R[2-500/1]-L[5-10/1]-T[1-10/0.5] |
LPDMCA6-P[5-10/0.01]-B[2-12/0.1]-R[3-500/1]-L[10-12/1]-T[1-10/0.5] |
LPDMCA8-P[6-11/0.01]-B[2-15/0.1]-R[3-500/1]-L[14-16/1]-T[1-10/0.5] |
LPDMCA10-P[8-13/0.01]-B[3-20/0.1]-R[4-500/1]-L[14-20/1]-T[1-10/0.5] |
LPDMCA12-P[10-15/0.01]-B[3-20/0.1]-R[5-500/1]-L[14-24/1]-T[1-10/0.5] |
LPDMCA16-P[13-18/0.01]-B[5-20/0.1]-R[7-500/1]-L[16-32/1]-T[1-10/0.5] |
LPDMCA20-P[16-22/0.01]-B[5-20/0.1]-R[8-500/1]-L[20-40/1]-T[1-10/0.5] |
LPDMCB3-P[3.5-6/0.01]-B[2-10/0.1]-G[1-6/1]-L[3-6/1]-T[1-10/0.5] |
LPDMCB4-P[3.5-7/0.01]-B[2-10/0.1]-G[1-7/1]-L[4-8/1]-T[1-10/0.5] |
LPDMCB5-P[4-8/0.01]-B[2-10/0.1]-G[1-8/1]-L[5-10/1]-T[1-10/0.5] |
LPDMCB6-P[5-10/0.01]-B[2-12/0.1]-G[1-10/1]-L[10-12/1]-T[1-10/0.5] |
LPDMCB8-P[6-11/0.01]-B[2-15/0.1]-G[1-11/1]-L[14-16/1]-T[1-10/0.5] |
LPDMCB10-P[8-13/0.01]-B[3-20/0.1]-G[1-13/1]-L[14-20/1]-T[1-10/0.5] |
LPDMCB12-P[10-15/0.01]-B[3-20/0.1]-G[1-15/1]-L[14-24/1]-T[1-10/0.5] |
LPDMCB16-P[13-18/0.01]-B[5-20/0.1]-G[1-18/1]-L[16-32/1]-T[1-10/0.5] |
LPDMCB20-P[16-22/0.01]-B[5-20/0.1]-G[1-22/1]-L[20-40/1]-T[1-10/0.5] |
LPDMCC3-P[3.5-6/0.01]-B[2-10/0.1]-R[1-3/1]-L[3-6/1]-T[1-10/0.5] |
LPDMCC4-P[3.5-7/0.01]-B[2-10/0.1]-R[1-3/1]-L[4-8/1]-T[1-10/0.5] |
LPDMCC5-P[4-8/0.01]-B[2-10/0.1]-R[1-4/1]-L[5-10/1]-T[1-10/0.5] |
LPDMCC6-P[5-10/0.01]-B[2-12/0.1]-R[1-5/1]-L[10-12/1]-T[1-10/0.5] |
LPDMCC8-P[6-11/0.01]-B[2-15/0.1]-R[1-5/1]-L[14-16/1]-T[1-10/0.5] |
LPDMCC10-P[8-13/0.01]-B[3-20/0.1]-R[1-6/1]-L[14-20/1]-T[1-10/0.5] |
LPDMCC12-P[10-15/0.01]-B[3-20/0.1]-R[1-7/1]-L[14-24/1]-T[1-10/0.5] |
LPDMCC16-P[13-18/0.01]-B[5-20/0.1]-R[1-9/1]-L[16-32/1]-T[1-10/0.5] |
LPDMCC20-P[16-22/0.01]-B[5-20/0.1]-R[1-11/1]-L[20-40/1]-T[1-10/0.5] |
LPDMDA3-P[3.5-6/0.01]-B[2-10/0.1]-R[2-500/1]-L[3-6/1]-T[1-10/0.5] |
LPDMDA4-P[3.5-7/0.01]-B[2-10/0.1]-R[2-500/1]-L[4-8/1]-T[1-10/0.5] |
LPDMDA5-P[4-8/0.01]-B[2-10/0.1]-R[2-500/1]-L[5-10/1]-T[1-10/0.5] |
LPDMDA6-P[5-10/0.01]-B[2-12/0.1]-R[3-500/1]-L[10-12/1]-T[1-10/0.5] |
LPDMDA8-P[6-11/0.01]-B[2-15/0.1]-R[3-500/1]-L[14-16/1]-T[1-10/0.5] |
LPDMDA10-P[8-13/0.01]-B[3-20/0.1]-R[4-500/1]-L[14-20/1]-T[1-10/0.5] |
LPDMDA12-P[10-15/0.01]-B[3-20/0.1]-R[5-500/1]-L[14-24/1]-T[1-10/0.5] |
LPDMDA16-P[13-18/0.01]-B[5-20/0.1]-R[7-500/1]-L[16-32/1]-T[1-10/0.5] |
LPDMDA20-P[16-22/0.01]-B[5-20/0.1]-R[8-500/1]-L[20-40/1]-T[1-10/0.5] |
LPDMDB3-P[3.5-6/0.01]-B[2-10/0.1]-G[1-6/1]-L[3-6/1]-T[1-10/0.5] |
LPDMDB4-P[3.5-7/0.01]-B[2-10/0.1]-G[1-7/1]-L[4-8/1]-T[1-10/0.5] |
LPDMDB5-P[4-8/0.01]-B[2-10/0.1]-G[1-8/1]-L[5-10/1]-T[1-10/0.5] |
LPDMDB6-P[5-10/0.01]-B[2-12/0.1]-G[1-10/1]-L[10-12/1]-T[1-10/0.5] |
LPDMDB8-P[6-11/0.01]-B[2-15/0.1]-G[1-11/1]-L[14-16/1]-T[1-10/0.5] |
LPDMDB10-P[8-13/0.01]-B[3-20/0.1]-G[1-13/1]-L[14-20/1]-T[1-10/0.5] |
LPDMDB12-P[10-15/0.01]-B[3-20/0.1]-G[1-15/1]-L[14-24/1]-T[1-10/0.5] |
LPDMDB16-P[13-18/0.01]-B[5-20/0.1]-G[1-18/1]-L[16-32/1]-T[1-10/0.5] |
LPDMDB20-P[16-22/0.01]-B[5-20/0.1]-G[1-22/1]-L[20-40/1]-T[1-10/0.5] |
LPDMDC3-P[3.5-6/0.01]-B[2-10/0.1]-R[1-3/1]-L[3-6/1]-T[1-10/0.5] |
LPDMDC4-P[3.5-7/0.01]-B[2-10/0.1]-R[1-3/1]-L[4-8/1]-T[1-10/0.5] |
LPDMDC5-P[4-8/0.01]-B[2-10/0.1]-R[1-4/1]-L[5-10/1]-T[1-10/0.5] |
LPDMDC6-P[5-10/0.01]-B[2-12/0.1]-R[1-5/1]-L[10-12/1]-T[1-10/0.5] |
LPDMDC8-P[6-11/0.01]-B[2-15/0.1]-R[1-5/1]-L[14-16/1]-T[1-10/0.5] |
LPDMDC10-P[8-13/0.01]-B[3-20/0.1]-R[1-6/1]-L[14-20/1]-T[1-10/0.5] |
LPDMDC12-P[10-15/0.01]-B[3-20/0.1]-R[1-7/1]-L[14-24/1]-T[1-10/0.5] |
LPDMDC16-P[13-18/0.01]-B[5-20/0.1]-R[1-9/1]-L[16-32/1]-T[1-10/0.5] |
LPDMDC20-P[16-22/0.01]-B[5-20/0.1]-R[1-11/1]-L[20-40/1]-T[1-10/0.5] |
LPDMGA3-P[3.5-6/0.01]-B[2-10/0.1]-R[2-500/1]-L[3-6/1]-T[1-10/0.5] |
LPDMGA4-P[3.5-7/0.01]-B[2-10/0.1]-R[2-500/1]-L[4-8/1]-T[1-10/0.5] |
LPDMGA5-P[4-8/0.01]-B[2-10/0.1]-R[2-500/1]-L[5-10/1]-T[1-10/0.5] |
LPDMGA6-P[5-10/0.01]-B[2-12/0.1]-R[3-500/1]-L[10-12/1]-T[1-10/0.5] |
LPDMGA8-P[6-11/0.01]-B[2-15/0.1]-R[3-500/1]-L[14-16/1]-T[1-10/0.5] |
LPDMGA10-P[8-13/0.01]-B[3-20/0.1]-R[4-500/1]-L[14-20/1]-T[1-10/0.5] |
LPDMGA12-P[10-15/0.01]-B[3-20/0.1]-R[5-500/1]-L[14-24/1]-T[1-10/0.5] |
LPDMGA16-P[13-18/0.01]-B[5-20/0.1]-R[7-500/1]-L[16-32/1]-T[1-10/0.5] |
LPDMGA20-P[16-22/0.01]-B[5-20/0.1]-R[8-500/1]-L[20-40/1]-T[1-10/0.5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Insertion Guide Tip Type | Mounting Side Shape | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Mounting Section Length L (mm) | G (mm) | Positioning Part Length B (mm) | R (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | - | 2 ~ 10 | 2 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 3.5 ~ 7 | 4 | m6 | 4 ~ 8 | - | 2 ~ 10 | 2 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 4 ~ 8 | 5 | m6 | 5 ~ 10 | - | 2 ~ 10 | 2 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 5 ~ 10 | 6 | m6 | 10 ~ 12 | - | 2 ~ 12 | 3 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 6 ~ 11 | 8 | m6 | 14 ~ 16 | - | 2 ~ 15 | 3 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 8 ~ 13 | 10 | m6 | 14 ~ 20 | - | 3 ~ 20 | 4 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 10 ~ 15 | 12 | m6 | 14 ~ 24 | - | 3 ~ 20 | 5 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 13 ~ 18 | 16 | m6 | 16 ~ 32 | - | 5 ~ 20 | 7 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 16 ~ 22 | 20 | m6 | 20 ~ 40 | - | 5 ~ 20 | 8 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | 1 ~ 6 | 2 ~ 10 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 3.5 ~ 7 | 4 | m6 | 4 ~ 8 | 1 ~ 7 | 2 ~ 10 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 4 ~ 8 | 5 | m6 | 5 ~ 10 | 1 ~ 8 | 2 ~ 10 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 5 ~ 10 | 6 | m6 | 10 ~ 12 | 1 ~ 10 | 2 ~ 12 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 6 ~ 11 | 8 | m6 | 14 ~ 16 | 1 ~ 11 | 2 ~ 15 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 8 ~ 13 | 10 | m6 | 14 ~ 20 | 1 ~ 13 | 3 ~ 20 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 10 ~ 15 | 12 | m6 | 14 ~ 24 | 1 ~ 15 | 3 ~ 20 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 13 ~ 18 | 16 | m6 | 16 ~ 32 | 1 ~ 18 | 5 ~ 20 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 16 ~ 22 | 20 | m6 | 20 ~ 40 | 1 ~ 22 | 5 ~ 20 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | - | 2 ~ 10 | 1 ~ 3 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 3.5 ~ 7 | 4 | m6 | 4 ~ 8 | - | 2 ~ 10 | 1 ~ 3 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 4 ~ 8 | 5 | m6 | 5 ~ 10 | - | 2 ~ 10 | 1 ~ 4 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 5 ~ 10 | 6 | m6 | 10 ~ 12 | - | 2 ~ 12 | 1 ~ 5 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 6 ~ 11 | 8 | m6 | 14 ~ 16 | - | 2 ~ 15 | 1 ~ 5 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 8 ~ 13 | 10 | m6 | 14 ~ 20 | - | 3 ~ 20 | 1 ~ 6 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 10 ~ 15 | 12 | m6 | 14 ~ 24 | - | 3 ~ 20 | 1 ~ 7 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 13 ~ 18 | 16 | m6 | 16 ~ 32 | - | 5 ~ 20 | 1 ~ 9 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [Steel] S45C Equivalent | 16 ~ 22 | 20 | m6 | 20 ~ 40 | - | 5 ~ 20 | 1 ~ 11 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | - | 2 ~ 10 | 2 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3.5 ~ 7 | 4 | m6 | 4 ~ 8 | - | 2 ~ 10 | 2 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 8 | 5 | m6 | 5 ~ 10 | - | 2 ~ 10 | 2 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 ~ 10 | 6 | m6 | 10 ~ 12 | - | 2 ~ 12 | 3 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 11 | 8 | m6 | 14 ~ 16 | - | 2 ~ 15 | 3 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 13 | 10 | m6 | 14 ~ 20 | - | 3 ~ 20 | 4 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 15 | 12 | m6 | 14 ~ 24 | - | 3 ~ 20 | 5 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 18 | 16 | m6 | 16 ~ 32 | - | 5 ~ 20 | 7 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 ~ 22 | 20 | m6 | 20 ~ 40 | - | 5 ~ 20 | 8 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | 1 ~ 6 | 2 ~ 10 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3.5 ~ 7 | 4 | m6 | 4 ~ 8 | 1 ~ 7 | 2 ~ 10 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 8 | 5 | m6 | 5 ~ 10 | 1 ~ 8 | 2 ~ 10 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 ~ 10 | 6 | m6 | 10 ~ 12 | 1 ~ 10 | 2 ~ 12 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 11 | 8 | m6 | 14 ~ 16 | 1 ~ 11 | 2 ~ 15 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 13 | 10 | m6 | 14 ~ 20 | 1 ~ 13 | 3 ~ 20 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 15 | 12 | m6 | 14 ~ 24 | 1 ~ 15 | 3 ~ 20 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 18 | 16 | m6 | 16 ~ 32 | 1 ~ 18 | 5 ~ 20 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 ~ 22 | 20 | m6 | 20 ~ 40 | 1 ~ 22 | 5 ~ 20 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | - | 2 ~ 10 | 1 ~ 3 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3.5 ~ 7 | 4 | m6 | 4 ~ 8 | - | 2 ~ 10 | 1 ~ 3 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 8 | 5 | m6 | 5 ~ 10 | - | 2 ~ 10 | 1 ~ 4 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 ~ 10 | 6 | m6 | 10 ~ 12 | - | 2 ~ 12 | 1 ~ 5 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 11 | 8 | m6 | 14 ~ 16 | - | 2 ~ 15 | 1 ~ 5 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 13 | 10 | m6 | 14 ~ 20 | - | 3 ~ 20 | 1 ~ 6 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 15 | 12 | m6 | 14 ~ 24 | - | 3 ~ 20 | 1 ~ 7 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 18 | 16 | m6 | 16 ~ 32 | - | 5 ~ 20 | 1 ~ 9 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 ~ 22 | 20 | m6 | 20 ~ 40 | - | 5 ~ 20 | 1 ~ 11 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | - | 2 ~ 10 | 2 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 3.5 ~ 7 | 4 | m6 | 4 ~ 8 | - | 2 ~ 10 | 2 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 4 ~ 8 | 5 | m6 | 5 ~ 10 | - | 2 ~ 10 | 2 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 5 ~ 10 | 6 | m6 | 10 ~ 12 | - | 2 ~ 12 | 3 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 6 ~ 11 | 8 | m6 | 14 ~ 16 | - | 2 ~ 15 | 3 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 8 ~ 13 | 10 | m6 | 14 ~ 20 | - | 3 ~ 20 | 4 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 10 ~ 15 | 12 | m6 | 14 ~ 24 | - | 3 ~ 20 | 5 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 13 ~ 18 | 16 | m6 | 16 ~ 32 | - | 5 ~ 20 | 7 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 16 ~ 22 | 20 | m6 | 20 ~ 40 | - | 5 ~ 20 | 8 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | 1 ~ 6 | 2 ~ 10 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 3.5 ~ 7 | 4 | m6 | 4 ~ 8 | 1 ~ 7 | 2 ~ 10 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 4 ~ 8 | 5 | m6 | 5 ~ 10 | 1 ~ 8 | 2 ~ 10 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 5 ~ 10 | 6 | m6 | 10 ~ 12 | 1 ~ 10 | 2 ~ 12 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 6 ~ 11 | 8 | m6 | 14 ~ 16 | 1 ~ 11 | 2 ~ 15 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 8 ~ 13 | 10 | m6 | 14 ~ 20 | 1 ~ 13 | 3 ~ 20 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 10 ~ 15 | 12 | m6 | 14 ~ 24 | 1 ~ 15 | 3 ~ 20 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 13 ~ 18 | 16 | m6 | 16 ~ 32 | 1 ~ 18 | 5 ~ 20 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 16 ~ 22 | 20 | m6 | 20 ~ 40 | 1 ~ 22 | 5 ~ 20 | - | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | - | 2 ~ 10 | 1 ~ 3 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 3.5 ~ 7 | 4 | m6 | 4 ~ 8 | - | 2 ~ 10 | 1 ~ 3 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 4 ~ 8 | 5 | m6 | 5 ~ 10 | - | 2 ~ 10 | 1 ~ 4 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 5 ~ 10 | 6 | m6 | 10 ~ 12 | - | 2 ~ 12 | 1 ~ 5 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 6 ~ 11 | 8 | m6 | 14 ~ 16 | - | 2 ~ 15 | 1 ~ 5 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 8 ~ 13 | 10 | m6 | 14 ~ 20 | - | 3 ~ 20 | 1 ~ 6 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 10 ~ 15 | 12 | m6 | 14 ~ 24 | - | 3 ~ 20 | 1 ~ 7 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 13 ~ 18 | 16 | m6 | 16 ~ 32 | - | 5 ~ 20 | 1 ~ 9 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Not Provided | [Stainless Steel] SUS304 | 16 ~ 22 | 20 | m6 | 20 ~ 40 | - | 5 ~ 20 | 1 ~ 11 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | - | 2 ~ 10 | 2 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 3.5 ~ 7 | 4 | m6 | 4 ~ 8 | - | 2 ~ 10 | 2 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 8 | 5 | m6 | 5 ~ 10 | - | 2 ~ 10 | 2 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 5 ~ 10 | 6 | m6 | 10 ~ 12 | - | 2 ~ 12 | 3 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 6 ~ 11 | 8 | m6 | 14 ~ 16 | - | 2 ~ 15 | 3 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 10 | m6 | 14 ~ 20 | - | 3 ~ 20 | 4 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 10 ~ 15 | 12 | m6 | 14 ~ 24 | - | 3 ~ 20 | 5 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 18 | 16 | m6 | 16 ~ 32 | - | 5 ~ 20 | 7 ~ 500 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 16 ~ 22 | 20 | m6 | 20 ~ 40 | - | 5 ~ 20 | 8 ~ 500 | 1 ~ 10 |
Loading...
Basic Shape | Shouldered | Insertion Guide Specifications | Not Provided | Locating Side O.D. Tolerance | 0/-0.01 |
---|
How can we improve?
How can we improve?