1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Locating Pins - Tip Shape Selectable (Straight Tapped)

Locating Pins - Tip Shape Selectable (Straight Tapped)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Locating Pins - Tip Shape Selectable (Straight Tapped) from MISUMI.
- The tip shape is selectable from three types. To be mounted from back using bolts. Improved maintainability compared to the press fit type.
- The material of locating pin can be selected 4 types, S45C Equivalent, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- SUS440C or 13Cr stainless of round type and diamond type has an identification groove at any position on D part.
- The tightening torque (ref. value) for hardened products is strength class 8.8. Not applicable when using locking materials or lock washers.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LPCA3-P[6-10/0.1]-B[10-25/0.1]-R[2-500/1]
LPCA4-P[7-12/0.1]-B[11-25/0.1]-R[2-500/1]
LPCA5-P[8-16/0.1]-B[13-30/0.1]-R[3-500/1]
LPCA6-P[9-20/0.1]-B[15-40/0.1]-R[3-500/1]
LPCA8-P[11-20/0.1]-B[19-50/0.1]-R[4-500/1]
LPCA10-P[14-20/0.1]-B[23-50/0.1]-R[5-500/1]
LPCA12-P[18-25/0.1]-B[28-60/0.1]-R[6-500/1]
LPCA16-P[22-30/0.1]-B[35-60/0.1]-R[8-500/1]
LPCA20-P[26-30/0.1]-B[44-60/0.1]-R[10-500/1]
LPCB3-P[6-10/0.1]-B[10-25/0.1]-G[1-10/1]
LPCB4-P[7-12/0.1]-B[11-25/0.1]-G[1-12/1]
LPCB5-P[8-16/0.1]-B[13-30/0.1]-G[1-16/1]
LPCB6-P[9-20/0.1]-B[15-40/0.1]-G[1-20/1]
LPCB8-P[11-20/0.1]-B[19-50/0.1]-G[1-20/1]
LPCB10-P[14-20/0.1]-B[23-50/0.1]-G[1-20/1]
LPCB12-P[18-25/0.1]-B[28-60/0.1]-G[1-25/1]
LPCB16-P[22-30/0.1]-B[35-60/0.1]-G[1-30/1]
LPCB20-P[26-30/0.1]-B[44-60/0.1]-G[1-30/1]
LPCBA3-P[6-10/0.1]-B[10-25/0.1]-R[2-500/1]
LPCBA4-P[7-12/0.1]-B[11-25/0.1]-R[2-500/1]
LPCBA5-P[8-16/0.1]-B[13-30/0.1]-R[3-500/1]
LPCBA6-P[9-20/0.1]-B[15-40/0.1]-R[3-500/1]
LPCBA8-P[11-20/0.1]-B[19-50/0.1]-R[4-500/1]
LPCBA10-P[14-20/0.1]-B[23-50/0.1]-R[5-500/1]
LPCBA12-P[18-25/0.1]-B[28-60/0.1]-R[6-500/1]
LPCBA16-P[22-30/0.1]-B[35-60/0.1]-R[8-500/1]
LPCBA20-P[26-30/0.1]-B[44-60/0.1]-R[10-500/1]
LPCBB3-P[6-10/0.1]-B[10-25/0.1]-G[1-10/1]
LPCBB4-P[7-12/0.1]-B[11-25/0.1]-G[1-12/1]
LPCBB5-P[8-16/0.1]-B[13-30/0.1]-G[1-16/1]
LPCBB6-P[9-20/0.1]-B[15-40/0.1]-G[1-20/1]
LPCBB8-P[11-20/0.1]-B[19-50/0.1]-G[1-20/1]
LPCBB10-P[14-20/0.1]-B[23-50/0.1]-G[1-20/1]
LPCBB12-P[18-25/0.1]-B[28-60/0.1]-G[1-25/1]
LPCBB16-P[22-30/0.1]-B[35-60/0.1]-G[1-30/1]
LPCBB20-P[26-30/0.1]-B[44-60/0.1]-G[1-30/1]
LPCBC3-P[6-10/0.1]-B[10-25/0.1]-R[1-5/1]
LPCBC4-P[7-12/0.1]-B[11-25/0.1]-R[1-6/1]
LPCBC5-P[8-16/0.1]-B[13-30/0.1]-R[1-8/1]
LPCBC6-P[9-20/0.1]-B[15-40/0.1]-R[1-10/1]
LPCBC8-P[11-20/0.1]-B[19-50/0.1]-R[1-10/1]
LPCBC10-P[14-20/0.1]-B[23-50/0.1]-R[1-10/1]
LPCBC12-P[18-25/0.1]-B[28-60/0.1]-R[1-12/1]
LPCBC16-P[22-30/0.1]-B[35-60/0.1]-R[1-15/1]
LPCBC20-P[26-30/0.1]-B[44-60/0.1]-R[1-15/1]
LPCC3-P[6-10/0.1]-B[10-25/0.1]-R[1-5/1]
LPCC4-P[7-12/0.1]-B[11-25/0.1]-R[1-6/1]
LPCC5-P[8-16/0.1]-B[13-30/0.1]-R[1-8/1]
LPCC6-P[9-20/0.1]-B[15-40/0.1]-R[1-10/1]
LPCC8-P[11-20/0.1]-B[19-50/0.1]-R[1-10/1]
LPCC10-P[14-20/0.1]-B[23-50/0.1]-R[1-10/1]
LPCC12-P[18-25/0.1]-B[28-60/0.1]-R[1-12/1]
LPCC16-P[22-30/0.1]-B[35-60/0.1]-R[1-15/1]
LPCC20-P[26-30/0.1]-B[44-60/0.1]-R[1-15/1]
LPCCA3-P[6-10/0.1]-B[10-25/0.1]-R[2-500/1]
LPCCA4-P[7-12/0.1]-B[11-25/0.1]-R[2-500/1]
LPCCA5-P[8-16/0.1]-B[13-35/0.1]-R[3-500/1]
LPCCA6-P[9-20/0.1]-B[15-40/0.1]-R[3-500/1]
LPCCA8-P[11-20/0.1]-B[19-50/0.1]-R[4-500/1]
LPCCA10-P[14-20/0.1]-B[23-50/0.1]-R[5-500/1]
LPCCA12-P[18-25/0.1]-B[28-60/0.1]-R[6-500/1]
LPCCA16-P[22-30/0.1]-B[35-60/0.1]-R[8-500/1]
LPCCA20-P[26-30/0.1]-B[44-60/0.1]-R[10-500/1]
LPCCB3-P[6-10/0.1]-B[10-25/0.1]-G[1-10/1]
LPCCB4-P[7-12/0.1]-B[11-25/0.1]-G[1-12/1]
LPCCB5-P[8-16/0.1]-B[13-35/0.1]-G[1-16/1]
LPCCB6-P[9-20/0.1]-B[15-40/0.1]-G[1-20/1]
LPCCB8-P[11-20/0.1]-B[19-50/0.1]-G[1-20/1]
LPCCB10-P[14-20/0.1]-B[23-50/0.1]-G[1-20/1]
LPCCB12-P[18-25/0.1]-B[28-60/0.1]-G[1-25/1]
LPCCB16-P[22-30/0.1]-B[35-60/0.1]-G[1-30/1]
LPCCB20-P[26-30/0.1]-B[44-60/0.1]-G[1-30/1]
LPCCC3-P[6-10/0.1]-B[10-25/0.1]-R[1-5/1]
LPCCC4-P[7-12/0.1]-B[11-25/0.1]-R[1-6/1]
LPCCC5-P[8-16/0.1]-B[13-35/0.1]-R[1-8/1]
LPCCC6-P[9-20/0.1]-B[15-40/0.1]-R[1-10/1]
LPCCC8-P[11-20/0.1]-B[19-50/0.1]-R[1-10/1]
LPCCC10-P[14-20/0.1]-B[23-50/0.1]-R[1-10/1]
LPCCC12-P[18-25/0.1]-B[28-60/0.1]-R[1-12/1]
LPCCC16-P[22-30/0.1]-B[35-60/0.1]-R[1-15/1]
LPCCC20-P[26-30/0.1]-B[44-60/0.1]-R[1-15/1]
LPCDA3-P[6-10/0.1]-B[10-25/0.1]-R[3-500/1]
LPCDA4-P[7-12/0.1]-B[11-25/0.1]-R[3-500/1]
LPCDA5-P[8-16/0.1]-B[13-30/0.1]-R[4-500/1]
LPCDA6-P[9-20/0.1]-B[15-40/0.1]-R[4-500/1]
LPCDA8-P[11-20/0.1]-B[19-50/0.1]-R[5-500/1]
LPCDA10-P[14-20/0.1]-B[23-50/0.1]-R[7-500/1]
LPCDA12-P[18-25/0.1]-B[28-60/0.1]-R[9-500/1]
LPCDA16-P[22-30/0.1]-B[35-60/0.1]-R[11-500/1]
LPCDA20-P[26-30/0.1]-B[44-60/0.1]-R[13-500/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBasic Shape Insertion Guide Tip Shape Insertion Guide Tip Type Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Screw Dia. M
(mm)
Mounting Section Length L
(mm)
G
(mm)
Length of Locating Side B
(mm)
R
(mm)

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Steel] S45C Equivalent6 ~ 10--3--10 ~ 252 ~ 500

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Steel] S45C Equivalent7 ~ 12--4--11 ~ 252 ~ 500

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Steel] S45C Equivalent8 ~ 16--5--13 ~ 303 ~ 500

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Steel] S45C Equivalent9 ~ 20--6--15 ~ 403 ~ 500

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Steel] S45C Equivalent11 ~ 20--8--19 ~ 504 ~ 500

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Steel] S45C Equivalent14 ~ 20--10--23 ~ 505 ~ 500

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Steel] S45C Equivalent18 ~ 25--12--28 ~ 606 ~ 500

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Steel] S45C Equivalent22 ~ 30--16--35 ~ 608 ~ 500

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Steel] S45C Equivalent26 ~ 30--20--44 ~ 6010 ~ 500

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Steel] S45C Equivalent6 ~ 10--3-1 ~ 1010 ~ 25-

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Steel] S45C Equivalent7 ~ 12--4-1 ~ 1211 ~ 25-

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Steel] S45C Equivalent8 ~ 16--5-1 ~ 1613 ~ 30-

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Steel] S45C Equivalent9 ~ 20--6-1 ~ 2015 ~ 40-

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Steel] S45C Equivalent11 ~ 20--8-1 ~ 2019 ~ 50-

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Steel] S45C Equivalent14 ~ 20--10-1 ~ 2023 ~ 50-

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Steel] S45C Equivalent18 ~ 25--12-1 ~ 2528 ~ 60-

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Steel] S45C Equivalent22 ~ 30--16-1 ~ 3035 ~ 60-

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Steel] S45C Equivalent26 ~ 30--20-1 ~ 3044 ~ 60-

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundRBlack OxideDirectly Quenching[Steel] S45C Equivalent6 ~ 10--3--10 ~ 252 ~ 500

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundRBlack OxideDirectly Quenching[Steel] S45C Equivalent7 ~ 12--4--11 ~ 252 ~ 500

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundRBlack OxideDirectly Quenching[Steel] S45C Equivalent8 ~ 16--5--13 ~ 303 ~ 500

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundRBlack OxideDirectly Quenching[Steel] S45C Equivalent9 ~ 20--6--15 ~ 403 ~ 500

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundRBlack OxideDirectly Quenching[Steel] S45C Equivalent11 ~ 20--8--19 ~ 504 ~ 500

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundRBlack OxideDirectly Quenching[Steel] S45C Equivalent14 ~ 20--10--23 ~ 505 ~ 500

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundRBlack OxideDirectly Quenching[Steel] S45C Equivalent18 ~ 25--12--28 ~ 606 ~ 500

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundRBlack OxideDirectly Quenching[Steel] S45C Equivalent22 ~ 30--16--35 ~ 608 ~ 500

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundRBlack OxideDirectly Quenching[Steel] S45C Equivalent26 ~ 30--20--44 ~ 6010 ~ 500

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaperedBlack OxideDirectly Quenching[Steel] S45C Equivalent6 ~ 10--3-1 ~ 1010 ~ 25-

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaperedBlack OxideDirectly Quenching[Steel] S45C Equivalent7 ~ 12--4-1 ~ 1211 ~ 25-

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaperedBlack OxideDirectly Quenching[Steel] S45C Equivalent8 ~ 16--5-1 ~ 1613 ~ 30-

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaperedBlack OxideDirectly Quenching[Steel] S45C Equivalent9 ~ 20--6-1 ~ 2015 ~ 40-

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaperedBlack OxideDirectly Quenching[Steel] S45C Equivalent11 ~ 20--8-1 ~ 2019 ~ 50-

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaperedBlack OxideDirectly Quenching[Steel] S45C Equivalent14 ~ 20--10-1 ~ 2023 ~ 50-

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaperedBlack OxideDirectly Quenching[Steel] S45C Equivalent18 ~ 25--12-1 ~ 2528 ~ 60-

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaperedBlack OxideDirectly Quenching[Steel] S45C Equivalent22 ~ 30--16-1 ~ 3035 ~ 60-

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaperedBlack OxideDirectly Quenching[Steel] S45C Equivalent26 ~ 30--20-1 ~ 3044 ~ 60-

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaper RBlack OxideDirectly Quenching[Steel] S45C Equivalent6 ~ 10--3--10 ~ 251 ~ 5

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaper RBlack OxideDirectly Quenching[Steel] S45C Equivalent7 ~ 12--4--11 ~ 251 ~ 6

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaper RBlack OxideDirectly Quenching[Steel] S45C Equivalent8 ~ 16--5--13 ~ 301 ~ 8

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaper RBlack OxideDirectly Quenching[Steel] S45C Equivalent9 ~ 20--6--15 ~ 401 ~ 10

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaper RBlack OxideDirectly Quenching[Steel] S45C Equivalent11 ~ 20--8--19 ~ 501 ~ 10

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaper RBlack OxideDirectly Quenching[Steel] S45C Equivalent14 ~ 20--10--23 ~ 501 ~ 10

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaper RBlack OxideDirectly Quenching[Steel] S45C Equivalent18 ~ 25--12--28 ~ 601 ~ 12

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaper RBlack OxideDirectly Quenching[Steel] S45C Equivalent22 ~ 30--16--35 ~ 601 ~ 15

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaper RBlack OxideDirectly Quenching[Steel] S45C Equivalent26 ~ 30--20--44 ~ 601 ~ 15

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Steel] S45C Equivalent6 ~ 10--3--10 ~ 251 ~ 5

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Steel] S45C Equivalent7 ~ 12--4--11 ~ 251 ~ 6

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Steel] S45C Equivalent8 ~ 16--5--13 ~ 301 ~ 8

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Steel] S45C Equivalent9 ~ 20--6--15 ~ 401 ~ 10

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Steel] S45C Equivalent11 ~ 20--8--19 ~ 501 ~ 10

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Steel] S45C Equivalent14 ~ 20--10--23 ~ 501 ~ 10

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Steel] S45C Equivalent18 ~ 25--12--28 ~ 601 ~ 12

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Steel] S45C Equivalent22 ~ 30--16--35 ~ 601 ~ 15

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Steel] S45C Equivalent26 ~ 30--20--44 ~ 601 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless6 ~ 10--3--10 ~ 252 ~ 500

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless7 ~ 12--4--11 ~ 252 ~ 500

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless8 ~ 16--5--13 ~ 353 ~ 500

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless9 ~ 20--6--15 ~ 403 ~ 500

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless11 ~ 20--8--19 ~ 504 ~ 500

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless14 ~ 20--10--23 ~ 505 ~ 500

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless18 ~ 25--12--28 ~ 606 ~ 500

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless22 ~ 30--16--35 ~ 608 ~ 500

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundRNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless26 ~ 30--20--44 ~ 6010 ~ 500

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless6 ~ 10--3-1 ~ 1010 ~ 25-

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless7 ~ 12--4-1 ~ 1211 ~ 25-

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless8 ~ 16--5-1 ~ 1613 ~ 35-

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless9 ~ 20--6-1 ~ 2015 ~ 40-

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless11 ~ 20--8-1 ~ 2019 ~ 50-

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless14 ~ 20--10-1 ~ 2023 ~ 50-

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless18 ~ 25--12-1 ~ 2528 ~ 60-

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless22 ~ 30--16-1 ~ 3035 ~ 60-

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaperedNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless26 ~ 30--20-1 ~ 3044 ~ 60-

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless6 ~ 10--3--10 ~ 251 ~ 5

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless7 ~ 12--4--11 ~ 251 ~ 6

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless8 ~ 16--5--13 ~ 351 ~ 8

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless9 ~ 20--6--15 ~ 401 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless11 ~ 20--8--19 ~ 501 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless14 ~ 20--10--23 ~ 501 ~ 10

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless18 ~ 25--12--28 ~ 601 ~ 12

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless22 ~ 30--16--35 ~ 601 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundTaper RNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless26 ~ 30--20--44 ~ 601 ~ 15

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundR[Hard Chrome Plating] Hard Chrome PlatingNot Provided[Stainless Steel] SUS3046 ~ 10--3--10 ~ 253 ~ 500

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundR[Hard Chrome Plating] Hard Chrome PlatingNot Provided[Stainless Steel] SUS3047 ~ 12--4--11 ~ 253 ~ 500

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundR[Hard Chrome Plating] Hard Chrome PlatingNot Provided[Stainless Steel] SUS3048 ~ 16--5--13 ~ 304 ~ 500

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundR[Hard Chrome Plating] Hard Chrome PlatingNot Provided[Stainless Steel] SUS3049 ~ 20--6--15 ~ 404 ~ 500

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundR[Hard Chrome Plating] Hard Chrome PlatingNot Provided[Stainless Steel] SUS30411 ~ 20--8--19 ~ 505 ~ 500

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundR[Hard Chrome Plating] Hard Chrome PlatingNot Provided[Stainless Steel] SUS30414 ~ 20--10--23 ~ 507 ~ 500

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundR[Hard Chrome Plating] Hard Chrome PlatingNot Provided[Stainless Steel] SUS30418 ~ 25--12--28 ~ 609 ~ 500

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundR[Hard Chrome Plating] Hard Chrome PlatingNot Provided[Stainless Steel] SUS30422 ~ 30--16--35 ~ 6011 ~ 500

-

LOCATING PIN 1 Piece(s) 4 Day(s) 10StraightRoundR[Hard Chrome Plating] Hard Chrome PlatingNot Provided[Stainless Steel] SUS30426 ~ 30--20--44 ~ 6013 ~ 500

Loading...

Basic Information

Insertion Guide Specifications Not Provided Mounting Side Shape Tapped Locating Side O.D. Tolerance 0/-0.01

MISUMI Unit Example related to this product