(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Type | Shape Code | ||
Standard | Female Thread | Male Thread | |||||
(1) | SKS3 Equivalent | - | Treated Hardness 60 ~ 63HRC | FPJ | FPU | FPN | AT(Round) DT(Diamond) |
(2) | SKS3 Equivalent | Hard Chrome Plating Plating Thickness 3µm or More | Treated Hardness 60 ~ 63HRC Plating Hardness 750HV~ | GFPJ | GFPU | GFPN | |
(3) | SUS304 Equivalent | - | - | SFPJ | SFPU | SFPN | |
(4) | SUS304 Equivalent | Hard Chrome Plating Plating Thickness 3µm or More | Plating Hardness 750HV~ | HFPJ | HFPU | HFPN | |
(5) | SUS440C or 13Cr stainless | - | Treated Hardness 50 ~ 55HRC | CFPJ | CFPU | CFPN |
Part Number | - | P | - | L | - | B | - | T | |||
TypeShapeD | |||||||||||
| - | P8.03 | - | L10 | - | B4.0 | - | T5 |
Part Number |
---|
HFPUDT6-P[4-7/0.01]-L[9-12/1]-B[2-12/0.1]-T[1-10/0.5] |
HFPUDT8-P[5-9/0.01]-L[12-16/1]-B[2-15/0.1]-T[1-10/0.5] |
HFPUDT10-P[7-11/0.01]-L[12-20/1]-B[2-15/0.1]-T[1-10/0.5] |
HFPUDT12-P[7-12/0.01]-L[12-24/1]-B[3-20/0.1]-T[1-10/0.5] |
HFPUDT13-P[8-13/0.01]-L[14-26/1]-B[3-20/0.1]-T[1-10/0.5] |
HFPUDT16-P[13-16/0.01]-L[16-32/1]-B[3-20/0.1]-T[1-10/0.5] |
HFPUDT20-P[16-20/0.01]-L[20-40/1]-B[5-20/0.1]-T[1-10/0.5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | B (mm) | L (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | 4 ~ 7 | 6 | 2 ~ 12 | 9 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | 5 ~ 9 | 8 | 2 ~ 15 | 12 ~ 16 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | 7 ~ 11 | 10 | 2 ~ 15 | 12 ~ 20 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | 7 ~ 12 | 12 | 3 ~ 20 | 12 ~ 24 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | 8 ~ 13 | 13 | 3 ~ 20 | 14 ~ 26 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | 13 ~ 16 | 16 | 3 ~ 20 | 16 ~ 32 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | 16 ~ 20 | 20 | 5 ~ 20 | 20 ~ 40 | 1 ~ 10 |
Loading...
Basic Shape | Shouldered | Insertion Guide Tip Shape | Diamond | Insertion Guide Tip Type | Tapered |
---|---|---|---|---|---|
Insertion Guide Specifications | Not Provided | Mounting Side Shape | Tapped | Surface Treatment | Hard Chrome Plating |
Heat Treatment | Not Provided | Material | SUS304 | Locating Side O.D. Tolerance | 0/-0.01 |
Mounting Side Tolerance | g6 |
How can we improve?
How can we improve?