(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Locating Pins - Shouldered (Tapered, Tapped) from MISUMI.
- Shouldered with the shape designed to be mounted from back using bolts. Improved maintainability compared to Press Fit Type.
- The material of locating pin can be selected 2 types, steel SKS3 Equivalent, stainless steel SUS304.
- A machining step remains on the shoulder top for Diamond shape.
- SUS304 may not be polished and may have no centering hole.
- The tightening torque (ref. value) for hardened products is strength class 8.8. Not applicable when using locking materials or lock washers.
Part Number |
---|
FPUA5-P[3-6/0.01]-L[5-10/1]-B[2-15/0.1] |
FPUA5-P[3-6/0.1]-L[5-10/1]-B[2-15/0.1] |
FPUA6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1] |
FPUA6T-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1] |
FPUA8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1] |
FPUA8T-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1] |
FPUA10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1] |
FPUA10T-P[7-12/0.01]-L[8-16/1]-B[2-30/0.1] |
FPUA12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1] |
FPUA12T-P[7-12/0.01]-L[8-18/1]-B[3-30/0.1] |
FPUA13-P[8-13/0.01]-L[13-26/1]-B[3-30/0.1] |
FPUA13T-P[8-13/0.01]-L[10-20/1]-B[3-30/0.1] |
FPUA16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1] |
FPUA16T-P[13-16/0.01]-L[10-24/1]-B[5-30/0.1] |
FPUA20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1] |
FPUA20T-P[16-20/0.01]-L[12-30/1]-B[5-30/0.1] |
FPUD5-P[3-6/0.01]-L[5-10/1]-B[2-15/0.1] |
FPUD5-P[3-6/0.1]-L[5-10/1]-B[2-15/0.1] |
FPUD6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1] |
FPUD6T-P[4-7/0.01]-L[9-12/1]-B[2-15/0.1] |
FPUD8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1] |
FPUD8T-P[5-9/0.01]-L[12-16/1]-B[2-20/0.1] |
FPUD10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1] |
FPUD10T-P[7-12/0.01]-L[12-16/1]-B[2-30/0.1] |
FPUD12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1] |
FPUD12T-P[7-12/0.01]-L[12-18/1]-B[3-30/0.1] |
FPUD13-P[8-13/0.01]-L[14-26/1]-B[3-30/0.1] |
FPUD13T-P[8-13/0.01]-L[14-20/1]-B[3-30/0.1] |
FPUD16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1] |
FPUD16T-P[13-16/0.01]-L[14-24/1]-B[5-30/0.1] |
FPUD20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1] |
FPUD20T-P[16-20/0.01]-L[18-30/1]-B[5-30/0.1] |
GFPUA5-P[3-6/0.01]-L[5-10/1]-B[2-15/0.1] |
GFPUA5-P[3-6/0.1]-L[5-10/1]-B[2-15/0.1] |
GFPUA6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1] |
GFPUA6T-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1] |
GFPUA8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1] |
GFPUA8T-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1] |
GFPUA10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1] |
GFPUA10T-P[7-12/0.01]-L[8-16/1]-B[2-30/0.1] |
GFPUA12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1] |
GFPUA12T-P[7-12/0.01]-L[8-18/1]-B[3-30/0.1] |
GFPUA13-P[8-13/0.01]-L[13-26/1]-B[3-30/0.1] |
GFPUA13T-P[8-13/0.01]-L[10-20/1]-B[3-30/0.1] |
GFPUA16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1] |
GFPUA16T-P[13-16/0.01]-L[10-24/1]-B[5-30/0.1] |
GFPUA20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1] |
GFPUA20T-P[16-20/0.01]-L[12-30/1]-B[5-30/0.1] |
GFPUD5-P[3-6/0.01]-L[5-10/1]-B[2-15/0.1] |
GFPUD5-P[3-6/0.1]-L[5-10/1]-B[2-15/0.1] |
GFPUD6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1] |
GFPUD6T-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1] |
GFPUD8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1] |
GFPUD8T-P[5-9/0.01]-L[12-16/1]-B[2-20/0.1] |
GFPUD10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1] |
GFPUD10T-P[7-12/0.01]-L[12-16/1]-B[2-30/0.1] |
GFPUD12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1] |
GFPUD12T-P[7-12/0.01]-L[12-18/1]-B[3-30/0.1] |
GFPUD13-P[8-13/0.01]-L[13-26/1]-B[3-30/0.1] |
GFPUD13T-P[8-13/0.01]-L[14-20/1]-B[3-30/0.1] |
GFPUD16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1] |
GFPUD16T-P[13-16/0.01]-L[14-24/1]-B[5-30/0.1] |
GFPUD20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1] |
GFPUD20T-P[16-20/0.01]-L[18-30/1]-B[5-30/0.1] |
JPDU5-P[3,4,5,6] |
JPDU6-[4,5,6] |
JPDU6T-[4,5,6] |
JPDU8-8 |
JPDU8T-8 |
JPDU10-[8,10] |
JPDU12-[8,10,12] |
JPDU13-[8,10,12,13] |
JPDU16-[13,14,15,16] |
JPDU20-[16,20] |
JPUB5-[3,4,5,6] |
JPUB6-[4,5,6] |
JPUB6T-[4,5,6] |
JPUB8-8 |
JPUB8T-8 |
JPUB10-[8,10] |
JPUB12-[8,10,12] |
JPUB13-[8,10,12,13] |
JPUB16-[13,14,15,16] |
JPUB20-[16,20] |
SFPUA5-P[3-6/0.01]-L[5-10/1]-B[2-15/0.1] |
SFPUA6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1] |
SFPUA6T-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1] |
SFPUA8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1] |
SFPUA8T-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1] |
SFPUA10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Screw Dia. M (mm) | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 6 | 5 | 2 | 5 ~ 10 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 6 | 5 | 2 | 5 ~ 10 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 7 | 6 | 3 | 6 ~ 12 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 7 | 6T | 2.6 | 6 ~ 12 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 5 ~ 9 | 8 | 5 | 8 ~ 16 | - | P, L, B Configurable | 2 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 5 ~ 9 | 8T | 4 | 8 ~ 16 | - | P, L, B Configurable | 2 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 10 | 5 | 10 ~ 20 | - | P, L, B Configurable | 2 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 10T | 4 | 8 ~ 16 | - | P, L, B Configurable | 2 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12 | 5 | 12 ~ 24 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12T | 4 | 8 ~ 18 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13 | 8 | 13 ~ 26 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13T | 6 | 10 ~ 20 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 16 | 16 | 8 | 16 ~ 32 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 16 | 16T | 6 | 10 ~ 24 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 16 ~ 20 | 20 | 8 | 20 ~ 40 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 16 ~ 20 | 20T | 6 | 12 ~ 30 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 6 | 5 | 2 | 5 ~ 10 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 6 | 5 | 2 | 5 ~ 10 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 7 | 6 | - | 6 ~ 12 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 7 | 6T | - | 9 ~ 12 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 5 ~ 9 | 8 | - | 8 ~ 16 | - | P, L, B Configurable | 2 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 5 ~ 9 | 8T | - | 12 ~ 16 | - | P, L, B Configurable | 2 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 10 | - | 10 ~ 20 | - | P, L, B Configurable | 2 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 10T | - | 12 ~ 16 | - | P, L, B Configurable | 2 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12 | - | 12 ~ 24 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12T | - | 12 ~ 18 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13 | - | 14 ~ 26 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13T | - | 14 ~ 20 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 16 | 16 | - | 16 ~ 32 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 16 | 16T | - | 14 ~ 24 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 16 ~ 20 | 20 | - | 20 ~ 40 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 16 ~ 20 | 20T | - | 18 ~ 30 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 6 | 5 | 2 | 5 ~ 10 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 6 | 5 | 2 | 5 ~ 10 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 7 | 6 | 3 | 6 ~ 12 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 7 | 6T | 2.6 | 6 ~ 12 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 5 ~ 9 | 8 | 5 | 8 ~ 16 | - | P, L, B Configurable | 2 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 5 ~ 9 | 8T | 4 | 8 ~ 16 | - | P, L, B Configurable | 2 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 10 | 5 | 10 ~ 20 | - | P, L, B Configurable | 2 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 10T | 4 | 8 ~ 16 | - | P, L, B Configurable | 2 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12 | 5 | 12 ~ 24 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12T | 4 | 8 ~ 18 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13 | 8 | 13 ~ 26 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13T | 6 | 10 ~ 20 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 16 | 16 | 8 | 16 ~ 32 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 16 | 16T | 6 | 10 ~ 24 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 16 ~ 20 | 20 | 8 | 20 ~ 40 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 16 ~ 20 | 20T | 6 | 12 ~ 30 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 6 | 5 | 2 | 5 ~ 10 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 6 | 5 | 2 | 5 ~ 10 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 7 | 6 | 3 | 6 ~ 12 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 7 | 6T | 2.6 | 6 ~ 12 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 5 ~ 9 | 8 | 5 | 8 ~ 16 | - | P, L, B Configurable | 2 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 5 ~ 9 | 8T | 4 | 12 ~ 16 | - | P, L, B Configurable | 2 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 10 | 5 | 10 ~ 20 | - | P, L, B Configurable | 2 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 10T | 4 | 12 ~ 16 | - | P, L, B Configurable | 2 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12 | 5 | 12 ~ 24 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12T | 4 | 12 ~ 18 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13 | 8 | 13 ~ 26 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13T | 6 | 14 ~ 20 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 16 | 16 | 8 | 16 ~ 32 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 16 | 16T | 6 | 14 ~ 24 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 16 ~ 20 | 20 | 8 | 20 ~ 40 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 16 ~ 20 | 20T | 6 | 18 ~ 30 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 6 | 5 | 2 | 10 | 5 | P, L, B Configurable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 6 | 6 | 3 | 10 | 5 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 6 | 6T | 2.6 | 10 | 5 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 5 ~ 8 | 8 | 5 | 15 | 6 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 5 ~ 8 | 8T | 4 | 15 | 6 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 10 | 10 | - | 15 | 8 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 12 | 12 | - | 15 | 8 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13 | - | 22 | 8 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 16 | 16 | - | 22 | 10 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 16 ~ 20 | 20 | - | 30 | 10 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 6 | 5 | 2 | 10 | 5 | P, L, B Configurable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 6 | 6 | 3 | 10 | 5 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 6 | 6T | 2.6 | 10 | 5 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 5 ~ 8 | 8 | 5 | 15 | 6 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 5 ~ 8 | 8T | 4 | 15 | 6 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 10 | 10 | - | 15 | 8 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 12 | 12 | - | 15 | 8 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13 | - | 22 | 8 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 16 | 16 | - | 22 | 10 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 16 ~ 20 | 20 | - | 30 | 10 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 | 3 ~ 6 | 5 | 2 | 5 ~ 10 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 | 4 ~ 7 | 6 | 3 | 6 ~ 12 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 | 4 ~ 7 | 6T | 2.6 | 6 ~ 12 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 | 5 ~ 9 | 8 | 5 | 8 ~ 16 | - | P, L, B Configurable | 2 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 | 5 ~ 9 | 8T | 4 | 8 ~ 16 | - | P, L, B Configurable | 2 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Not Provided | [Stainless Steel] SUS304 | 7 ~ 12 | 10 | 5 | 10 ~ 20 | - | P, L, B Configurable | 2 ~ 30 |
Loading...
Basic Shape | Shouldered | Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Tapped | Locating Side O.D. Tolerance | 0/-0.01 | Mounting Side Tolerance | g6 |
How can we improve?
How can we improve?