(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Locating Pins - Shouldered (Tapered Press Fit) from MISUMI.
- Shouldered Standard Tapered Head allows for height adjustment of the locating target.
- Insertion guide tip shape can be selected 2 types, round, and diamond.
- SUS440C or 13Cr stainless has an identification groove on D part.
- A machining step remains on the shoulder top for Diamond Shape.
- SUS304 may not be polished and may have no centering hole.
- The material of pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
Part Number |
---|
CFPJA2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
CFPJA3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1] |
CFPJA4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1] |
CFPJA5-P[3-6/0.01]-L[5-10/1]-B[2-15/0.1] |
CFPJA6-P[4-7/0.01]-L5-B[2-15/0.1] |
CFPJA6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1] |
CFPJA8-P[5-9/0.01]-L[5-16/1]-B[2-20/0.1] |
CFPJA10-P[7-12/0.01]-L[8-20/1]-B[3-30/0.1] |
CFPJA12-P[7-12/0.01]-L[10-24/1]-B[3-30/0.1] |
CFPJA13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1] |
CFPJA16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1] |
CFPJA20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1] |
CFPJD3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1] |
CFPJD4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1] |
CFPJD5-P[3-6/0.01]-L[5-10/1]-B[2-10/0.1] |
CFPJD6-P[4-7/0.01]-L5-B[2-15/0.1] |
CFPJD6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1] |
CFPJD8-P[5-9/0.01]-L[5-16/1]-B[2-15/0.1] |
CFPJD10-P[7-12/0.01]-L[10-20/1]-B[3-25/0.1] |
CFPJD12-P[7-12/0.01]-L[10-24/1]-B[3-25/0.1] |
CFPJD13-P[8-13/0.01]-L[13-26/1]-B[5-25/0.1] |
CFPJD16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1] |
CFPJD20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1] |
FPJA2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
FPJA3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1] |
FPJA4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1] |
FPJA5-P[3-6/0.01]-L[5-10/1]-B[2-15/0.1] |
FPJA6-P[4-7/0.01]-L5-B[2-15/0.1] |
FPJA6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1] |
FPJA8-P[5-9/0.01]-L[5-16/1]-B[2-20/0.1] |
FPJA10-P[7-12/0.01]-L[8-20/1]-B[3-30/0.1] |
FPJA12-P[7-12/0.01]-L[10-24/1]-B[3-30/0.1] |
FPJA13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1] |
FPJA16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1] |
FPJA20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1] |
FPJD3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1] |
FPJD4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1] |
FPJD5-P[3-6/0.01]-L[5-10/1]-B[2-10/0.1] |
FPJD6-P[4-7/0.01]-L5-B[2-15/0.1] |
FPJD6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1] |
FPJD8-P[5-9/0.01]-L[5-16/1]-B[2-15/0.1] |
FPJD10-P[7-12/0.01]-L[10-20/1]-B[3-25/0.1] |
FPJD12-P[7-12/0.01]-L[10-24/1]-B[3-25/0.1] |
FPJD13-P[8-13/0.01]-L[13-26/1]-B[5-25/0.1] |
FPJD16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1] |
FPJD20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1] |
JPDJ3-[2,3,4] |
JPDJ4-[2,3,4,5] |
JPDJ5-[3,4,5,6] |
JPDJ6-[4,5,6] |
JPDJ8-[5,6,8] |
JPDJ10-[8,10] |
JPDJ12-[8,10,12] |
JPDJ13-[8,10,12,13] |
JPDJ16-[13,14,15,16] |
JPDJ20-[16,20] |
JPJB2-[1,2] |
JPJB3-[2,3,4] |
JPJB4-[2,3,4,5] |
JPJB5-[3,4,5,6] |
JPJB6-[4,5,6] |
JPJB8-[5,6,8] |
JPJB10-[8,10] |
JPJB12-[8,10,12] |
JPJB13-[8,10,12,13] |
JPJB16-[13,14,15,16] |
JPJB20-[16,20] |
SFPJA2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
SFPJA3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1] |
SFPJA4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1] |
SFPJA5-P[3-6/0.01]-L[5-10/1]-B[2-15/0.1] |
SFPJA6-P[4-7/0.01]-L5-B[2-15/0.1] |
SFPJA6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1] |
SFPJA8-P[5-9/0.01]-L[5-16/1]-B[2-20/0.1] |
SFPJA10-P[7-12/0.01]-L[8-20/1]-B[3-30/0.1] |
SFPJA12-P[7-12/0.01]-L[10-24/1]-B[3-30/0.1] |
SFPJA13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1] |
SFPJA16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1] |
SFPJA20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1] |
SFPJD3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1] |
SFPJD4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1] |
SFPJD5-P[3-6/0.01]-L[5-10/1]-B[2-10/0.1] |
SFPJD6-P[4-7/0.01]-L5-B[2-15/0.1] |
SFPJD6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1] |
SFPJD8-P[5-9/0.01]-L[5-16/1]-B[2-15/0.1] |
SFPJD10-P[7-12/0.01]-L[10-20/1]-B[3-25/0.1] |
SFPJD12-P[7-12/0.01]-L[10-24/1]-B[3-25/0.1] |
SFPJD13-P[8-13/0.01]-L[13-26/1]-B[5-25/0.1] |
SFPJD16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1] |
SFPJD20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 1 ~ 2 | 2 | 2 ~ 4 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 2 ~ 4 | 3 | 3 ~ 6 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 2 ~ 5 | 4 | 4 ~ 8 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 ~ 6 | 5 | 5 ~ 10 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 7 | 6 | - | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 7 | 6 | 6 ~ 12 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 ~ 9 | 8 | 5 ~ 16 | - | P, L, B Configurable | 2 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 7 ~ 12 | 10 | 8 ~ 20 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 7 ~ 12 | 12 | 10 ~ 24 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 13 | 13 | 13 ~ 26 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 16 | 16 | 16 ~ 32 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 ~ 20 | 20 | 20 ~ 40 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 2 ~ 4 | 3 | 3 ~ 6 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 2 ~ 5 | 4 | 4 ~ 8 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 ~ 6 | 5 | 5 ~ 10 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 7 | 6 | - | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 7 | 6 | 6 ~ 12 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 ~ 9 | 8 | 5 ~ 16 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 7 ~ 12 | 10 | 10 ~ 20 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 7 ~ 12 | 12 | 10 ~ 24 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 13 | 13 | 13 ~ 26 | - | P, L, B Configurable | 5 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 16 | 16 | 16 ~ 32 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 ~ 20 | 20 | 20 ~ 40 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 1 ~ 2 | 2 | 2 ~ 4 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 2 ~ 4 | 3 | 3 ~ 6 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 2 ~ 5 | 4 | 4 ~ 8 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 6 | 5 | 5 ~ 10 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 7 | 6 | - | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 7 | 6 | 6 ~ 12 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 5 ~ 9 | 8 | 5 ~ 16 | - | P, L, B Configurable | 2 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 10 | 8 ~ 20 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12 | 10 ~ 24 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13 | 13 ~ 26 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 16 | 16 | 16 ~ 32 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 16 ~ 20 | 20 | 20 ~ 40 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 2 ~ 4 | 3 | 3 ~ 6 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 2 ~ 5 | 4 | 4 ~ 8 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 6 | 5 | 5 ~ 10 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 7 | 6 | - | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 7 | 6 | 6 ~ 12 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 5 ~ 9 | 8 | 5 ~ 16 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 10 | 10 ~ 20 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12 | 10 ~ 24 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13 | 13 ~ 26 | - | P, L, B Configurable | 5 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 16 | 16 | 16 ~ 32 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 16 ~ 20 | 20 | 20 ~ 40 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 2 ~ 4 | 3 | 5 | 2 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 2 ~ 5 | 4 | 5 | 3 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 6 | 5 | 10 | 5 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 6 | 6 | 10 | 5 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 5 ~ 8 | 8 | 15 | 6 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 10 | 10 | 15 | 8 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 12 | 12 | 15 | 8 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13 | 22 | 8 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 16 | 16 | 22 | 10 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Directly Quenching | [Steel] SKS3 Equivalent | 16 ~ 20 | 20 | 30 | 10 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 1 ~ 2 | 2 | 4 | 2 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 2 ~ 4 | 3 | 5 | 2 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 2 ~ 5 | 4 | 5 | 3 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 6 | 5 | 10 | 5 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 6 | 6 | 10 | 5 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 5 ~ 8 | 8 | 15 | 6 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 10 | 10 | 15 | 8 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 12 | 12 | 15 | 8 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13 | 22 | 8 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 16 | 16 | 22 | 10 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Directly Quenching | [Steel] SKS3 Equivalent | 16 ~ 20 | 20 | 30 | 10 | P Selectable | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | [Stainless Steel] SUS304 | 1 ~ 2 | 2 | 2 ~ 4 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | [Stainless Steel] SUS304 | 2 ~ 4 | 3 | 3 ~ 6 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | [Stainless Steel] SUS304 | 2 ~ 5 | 4 | 4 ~ 8 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | [Stainless Steel] SUS304 | 3 ~ 6 | 5 | 5 ~ 10 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | [Stainless Steel] SUS304 | 4 ~ 7 | 6 | - | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | [Stainless Steel] SUS304 | 4 ~ 7 | 6 | 6 ~ 12 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | [Stainless Steel] SUS304 | 5 ~ 9 | 8 | 5 ~ 16 | - | P, L, B Configurable | 2 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | [Stainless Steel] SUS304 | 7 ~ 12 | 10 | 8 ~ 20 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | [Stainless Steel] SUS304 | 7 ~ 12 | 12 | 10 ~ 24 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | [Stainless Steel] SUS304 | 8 ~ 13 | 13 | 13 ~ 26 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | [Stainless Steel] SUS304 | 13 ~ 16 | 16 | 16 ~ 32 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | [Stainless Steel] SUS304 | 16 ~ 20 | 20 | 20 ~ 40 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | [Stainless Steel] SUS304 | 2 ~ 4 | 3 | 3 ~ 6 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | [Stainless Steel] SUS304 | 2 ~ 5 | 4 | 4 ~ 8 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | [Stainless Steel] SUS304 | 3 ~ 6 | 5 | 5 ~ 10 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | [Stainless Steel] SUS304 | 4 ~ 7 | 6 | - | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | [Stainless Steel] SUS304 | 4 ~ 7 | 6 | 6 ~ 12 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | [Stainless Steel] SUS304 | 5 ~ 9 | 8 | 5 ~ 16 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | [Stainless Steel] SUS304 | 7 ~ 12 | 10 | 10 ~ 20 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | [Stainless Steel] SUS304 | 7 ~ 12 | 12 | 10 ~ 24 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | [Stainless Steel] SUS304 | 8 ~ 13 | 13 | 13 ~ 26 | - | P, L, B Configurable | 5 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | [Stainless Steel] SUS304 | 13 ~ 16 | 16 | 16 ~ 32 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | [Stainless Steel] SUS304 | 16 ~ 20 | 20 | 20 ~ 40 | - | P, L, B Configurable | 5 ~ 30 |
Loading...
Basic Shape | Shouldered | Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Straight (Press-Fit) | Surface Treatment | Not Provided | Locating Side O.D. Tolerance | 0/-0.01 |
Mounting Side Tolerance | m6 |
How can we improve?
How can we improve?