(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Locating Pins - Sphere Small Head (Tapped) from MISUMI.
- Sphere Small Head with the shape designed to be mounted from back using bolts. Improved maintainability compared to Press Fit Type.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished, centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- The spherical head may be polished.
Part Number |
---|
CFPQSTA5-P[3-5/0.01]-L[8-10/1]-B[2-15/0.1] |
CFPQSTA6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1] |
CFPQSTA6T-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1] |
CFPQSTA8-P[6-8/0.01]-L[11-21/1]-B[2-30/0.1] |
CFPQSTA8T-P[6-8/0.01]-L[11-21/1]-B[2-30/0.1] |
CFPQSTA10-P[7-10/0.01]-L[11-23/1]-B[3-30/0.1] |
CFPQSTA10T-P[7-10/0.01]-L[8-23/1]-B[3-30/0.1] |
CFPQSTA12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1] |
CFPQSTA12T-P[7-12/0.01]-L[8-18/1]-B[3-30/0.1] |
CFPQSTA13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1] |
CFPQSTA13T-P[8-13/0.01]-L[10-20/1]-B[5-30/0.1] |
CFPQSTA16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1] |
CFPQSTA16T-P[10-16/0.01]-L[10-24/1]-B[5-30/0.1] |
CFPQSTA20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1] |
CFPQSTA20T-P[13-20/0.01]-L[12-30/1]-B[5-30/0.1] |
CFPQSTD5-P[3-5/0.01]-L[8-10/1]-B[2-10/0.1] |
CFPQSTD6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1] |
CFPQSTD6T-P[4-6/0.01]-L[9-17/1]-B[2-15/0.1] |
CFPQSTD8-P[6-8/0.01]-L[12-21/1]-B[2-15/0.1] |
CFPQSTD8T-P[6-8/0.01]-L[12-21/1]-B[2-15/0.1] |
CFPQSTD10-P[7-10/0.01]-L[11-23/1]-B[3-25/0.1] |
CFPQSTD10T-P[7-10/0.01]-L[12-23/1]-B[3-25/0.1] |
CFPQSTD12-P[7-12/0.01]-L[12-24/1]-B[3-25/0.1] |
CFPQSTD12T-P[7-12/0.01]-L[12-18/1]-B[3-25/0.1] |
CFPQSTD13-P[8-13/0.01]-L[14-26/1]-B[5-25/0.1] |
CFPQSTD13T-P[8-13/0.01]-L[14-20/1]-B[5-25/0.1] |
CFPQSTD16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1] |
CFPQSTD16T-P[10-16/0.01]-L[14-24/1]-B[5-30/0.1] |
CFPQSTD20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1] |
CFPQSTD20T-P[13-20/0.01]-L[18-30/1]-B[5-30/0.1] |
FPQSTA5-P[3-5/0.01]-L[8-10/1]-B[2-15/0.1] |
FPQSTA6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1] |
FPQSTA6T-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1] |
FPQSTA8-P[6-8/0.01]-L[11-21/1]-B[2-30/0.1] |
FPQSTA8T-P[6-8/0.01]-L[11-21/1]-B[2-30/0.1] |
FPQSTA10-P[7-10/0.01]-L[11-23/1]-B[3-30/0.1] |
FPQSTA10T-P[7-10/0.01]-L[8-23/1]-B[3-30/0.1] |
FPQSTA12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1] |
FPQSTA12T-P[7-12/0.01]-L[8-18/1]-B[3-30/0.1] |
FPQSTA13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1] |
FPQSTA13T-P[8-13/0.01]-L[10-20/1]-B[5-30/0.1] |
FPQSTA16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1] |
FPQSTA16T-P[10-16/0.01]-L[10-24/1]-B[5-30/0.1] |
FPQSTA20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1] |
FPQSTA20T-P[13-20/0.01]-L[12-30/1]-B[5-30/0.1] |
FPQSTD5-P[3-5/0.01]-L[8-10/1]-B[2-10/0.1] |
FPQSTD6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1] |
FPQSTD6T-P[3-6/0.01]-L[9-17/1]-B[2-15/0.1] |
FPQSTD8-P[6-8/0.01]-L[12-21/1]-B[2-15/0.1] |
FPQSTD8T-P[6-8/0.01]-L[12-21/1]-B[2-15/0.1] |
FPQSTD10-P[7-10/0.01]-L[11-23/1]-B[3-25/0.1] |
FPQSTD10T-P[7-10/0.01]-L[12-23/1]-B[3-25/0.1] |
FPQSTD12-P[7-12/0.01]-L[12-24/1]-B[3-25/0.1] |
FPQSTD12T-P[7-12/0.01]-L[12-18/1]-B[3-25/0.1] |
FPQSTD13-P[8-13/0.01]-L[14-26/1]-B[5-25/0.1] |
FPQSTD13T-P[8-13/0.01]-L[14-20/1]-B[5-25/0.1] |
FPQSTD16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1] |
FPQSTD16T-P[10-16/0.01]-L[14-24/1]-B[5-30/0.1] |
FPQSTD20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1] |
FPQSTD20T-P[13-20/0.01]-L[18-30/1]-B[5-30/0.1] |
GFPQSTA5-P[3-5/0.01]-L[8-10/1]-B[2-15/0.1] |
GFPQSTA6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1] |
GFPQSTA6T-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1] |
GFPQSTA8-P[6-8/0.01]-L[11-21/1]-B[2-30/0.1] |
GFPQSTA8T-P[6-8/0.01]-L[11-21/1]-B[2-30/0.1] |
GFPQSTA10-P[7-10/0.01]-L[11-23/1]-B[3-30/0.1] |
GFPQSTA10T-P[7-10/0.01]-L[8-23/1]-B[3-30/0.1] |
GFPQSTA12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1] |
GFPQSTA12T-P[7-12/0.01]-L[8-18/1]-B[3-30/0.1] |
GFPQSTA13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1] |
GFPQSTA13T-P[8-13/0.01]-L[10-20/1]-B[5-30/0.1] |
GFPQSTA16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1] |
GFPQSTA16T-P[10-16/0.01]-L[10-24/1]-B[5-30/0.1] |
GFPQSTA20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1] |
GFPQSTA20T-P[13-20/0.01]-L[12-30/1]-B[5-30/0.1] |
GFPQSTD5-P[3-5/0.01]-L[8-10/1]-B[2-10/0.1] |
GFPQSTD6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1] |
GFPQSTD6T-P[4-6/0.01]-L[9-17/1]-B[2-15/0.1] |
GFPQSTD8-P[6-8/0.01]-L[11-21/1]-B[2-15/0.1] |
GFPQSTD8T-P[6-8/0.01]-L[12-21/1]-B[2-15/0.1] |
GFPQSTD10-P[7-10/0.01]-L[11-23/1]-B[3-25/0.1] |
GFPQSTD10T-P[7-10/0.01]-L[12-23/1]-B[3-25/0.1] |
GFPQSTD12-P[7-12/0.01]-L[12-24/1]-B[3-25/0.1] |
GFPQSTD12T-P[7-12/0.01]-L[12-18/1]-B[3-25/0.1] |
GFPQSTD13-P[8-13/0.01]-L[13-26/1]-B[5-25/0.1] |
GFPQSTD13T-P[8-13/0.01]-L[14-20/1]-B[5-25/0.1] |
GFPQSTD16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1] |
GFPQSTD16T-P[10-16/0.01]-L[14-24/1]-B[5-30/0.1] |
GFPQSTD20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1] |
GFPQSTD20T-P[13-20/0.01]-L[18-30/1]-B[5-30/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Screw Dia. M (mm) | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 ~ 5 | 5 | - | 8 ~ 10 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 6 | 6 | 3 | 8 ~ 17 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 6 | 6T | 2.6 | 8 ~ 17 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 8 | 8 | 5 | 11 ~ 21 | - | P, L, B Configurable | 2 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 8 | 8T | 4 | 11 ~ 21 | - | P, L, B Configurable | 2 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 7 ~ 10 | 10 | 5 | 11 ~ 23 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 7 ~ 10 | 10T | 4 | 8 ~ 23 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 7 ~ 12 | 12 | 5 | 12 ~ 24 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 7 ~ 12 | 12T | 4 | 8 ~ 18 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 13 | 13 | 8 | 13 ~ 26 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 13 | 13T | 6 | 10 ~ 20 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 16 | 16 | 8 | 16 ~ 32 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 16 | 16T | 6 | 10 ~ 24 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 20 | 20 | 8 | 20 ~ 40 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 20 | 20T | 6 | 12 ~ 30 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 ~ 5 | 5 | - | 8 ~ 10 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 6 | 6 | 3 | 8 ~ 17 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 6 | 6T | 2.6 | 9 ~ 17 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 8 | 8 | 5 | 12 ~ 21 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 8 | 8T | 4 | 12 ~ 21 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 7 ~ 10 | 10 | 5 | 11 ~ 23 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 7 ~ 10 | 10T | 4 | 12 ~ 23 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 7 ~ 12 | 12 | 5 | 12 ~ 24 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 7 ~ 12 | 12T | 4 | 12 ~ 18 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 13 | 13 | 8 | 14 ~ 26 | - | P, L, B Configurable | 5 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 13 | 13T | 6 | 14 ~ 20 | - | P, L, B Configurable | 5 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 16 | 16 | 8 | 16 ~ 32 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 16 | 16T | 6 | 14 ~ 24 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 20 | 20 | 8 | 20 ~ 40 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 20 | 20T | 6 | 18 ~ 30 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 5 | 5 | - | 8 ~ 10 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 6 | 6 | 3 | 8 ~ 17 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 6 | 6T | 2.6 | 8 ~ 17 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 6 ~ 8 | 8 | 5 | 11 ~ 21 | - | P, L, B Configurable | 2 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 6 ~ 8 | 8T | 4 | 11 ~ 21 | - | P, L, B Configurable | 2 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 10 | 10 | 5 | 11 ~ 23 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 10 | 10T | 4 | 8 ~ 23 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12 | 5 | 12 ~ 24 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12T | 4 | 8 ~ 18 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13 | 8 | 13 ~ 26 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13T | 6 | 10 ~ 20 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 10 ~ 16 | 16 | 8 | 16 ~ 32 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 10 ~ 16 | 16T | 6 | 10 ~ 24 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 20 | 20 | 8 | 20 ~ 40 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 20 | 20T | 6 | 12 ~ 30 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 5 | 5 | - | 8 ~ 10 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 6 | 6 | 3 | 8 ~ 17 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 6 | 6T | 2.6 | 9 ~ 17 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 6 ~ 8 | 8 | 5 | 12 ~ 21 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 6 ~ 8 | 8T | 4 | 12 ~ 21 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 10 | 10 | 5 | 11 ~ 23 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 10 | 10T | 4 | 12 ~ 23 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12 | 5 | 12 ~ 24 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12T | 4 | 12 ~ 18 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13 | 8 | 14 ~ 26 | - | P, L, B Configurable | 5 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13T | 6 | 14 ~ 20 | - | P, L, B Configurable | 5 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 10 ~ 16 | 16 | 8 | 16 ~ 32 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 10 ~ 16 | 16T | 6 | 14 ~ 24 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 20 | 20 | 8 | 20 ~ 40 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 20 | 20T | 6 | 18 ~ 30 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 5 | 5 | - | 8 ~ 10 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 6 | 6 | 3 | 8 ~ 17 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 6 | 6T | 2.6 | 8 ~ 17 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 6 ~ 8 | 8 | 5 | 11 ~ 21 | - | P, L, B Configurable | 2 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 6 ~ 8 | 8T | 4 | 11 ~ 21 | - | P, L, B Configurable | 2 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 10 | 10 | 5 | 11 ~ 23 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 10 | 10T | 4 | 8 ~ 23 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12 | 5 | 12 ~ 24 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12T | 4 | 8 ~ 18 | - | P, L, B Configurable | 3 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13 | 8 | 13 ~ 26 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13T | 6 | 10 ~ 20 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 10 ~ 16 | 16 | 8 | 16 ~ 32 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 10 ~ 16 | 16T | 6 | 10 ~ 24 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 20 | 20 | 8 | 20 ~ 40 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 20 | 20T | 6 | 12 ~ 30 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 3 ~ 5 | 5 | - | 8 ~ 10 | - | P, L, B Configurable | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 6 | 6 | 3 | 8 ~ 17 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 4 ~ 6 | 6T | 2.6 | 9 ~ 17 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 6 ~ 8 | 8 | 5 | 11 ~ 21 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 6 ~ 8 | 8T | 4 | 12 ~ 21 | - | P, L, B Configurable | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 10 | 10 | 5 | 11 ~ 23 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 10 | 10T | 4 | 12 ~ 23 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12 | 5 | 12 ~ 24 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 7 ~ 12 | 12T | 4 | 12 ~ 18 | - | P, L, B Configurable | 3 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13 | 8 | 13 ~ 26 | - | P, L, B Configurable | 5 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 8 ~ 13 | 13T | 6 | 14 ~ 20 | - | P, L, B Configurable | 5 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 10 ~ 16 | 16 | 8 | 16 ~ 32 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 10 ~ 16 | 16T | 6 | 14 ~ 24 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 20 | 20 | 8 | 20 ~ 40 | - | P, L, B Configurable | 5 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 13 ~ 20 | 20T | 6 | 18 ~ 30 | - | P, L, B Configurable | 5 ~ 30 |
Loading...
Basic Shape | Small Head | Insertion Guide Tip Type | Spherical | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Tapped | Locating Side O.D. Tolerance | 0/-0.01 | Mounting Side Tolerance | g6 |
How can we improve?
How can we improve?