(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Free selection of dimensions, tolerances, and finishing methods! Material: G-STAR・PXA30・NAK55
Part Number | Material | Hardness |
PG-STARF | G-STAR | 33~37HRC |
PPX5F | PXA30 | 30~33HRC |
PNAK55F | NAK55 | 37~43HRC |
Part Number | - | A | - | B | - | T | ||||||
Type | Plate Thickness Tolerance | A, B Dimension Tolerance | ||||||||||
PG-STARF | Q | M | - | 255 | - | 155 | - | 18 |
Part Number | 1mm Increment | ||||
Type | Plate Thickness Tolerance | A, B Dimension Tolerance | A | B | T |
A≥B | |||||
PG-STARF PPX5F | P Q N M | P Q N M | 50~500 | 20~200 | 5~40 |
PNAK55F | 50~300 |
P | Q | N | M |
+0.1~+0.3 | 0~+0.2 | ±0.1 | -0.2~0 |
Type | PG-STARF, PPX5F | PNAK55F | ||||||
A, B Dimension | P | Q | N | M | P | Q | N | M |
250mm or Less | +0.1~+0.3 | 0~+0.2 | ±0.1 | -0.2~0 | +0.1~+0.3 | 0~+0.2 | ±0.1 | -0.2~0 |
250.5mm or More | +0.1~+0.6 | 0~+0.5 | ±0.25 | -0.5~0 |
Item | Standard Value | |
Thickness Parallelism (per 100mm) | 0.05 | |
Flatness (per 100mm) | T5~7 | 0.1 |
T8~15 | 0.07 | |
T16~25 | 0.05 | |
T26~ | 0.05 | |
G-STAR | Perpendicularity of Datum Plane | 0.015 per 100mm |
PX5 | ||
NAK55 Each Plane Perpendicularity | 0.015 per 100mm | |
Circumference Chamfering | C0.2~C0.5 |
Part Number |
---|
PG-STARFMM-[50-500/1]-[20-200/1]-[5-40/1] |
PG-STARFMN-[50-500/1]-[20-200/1]-[5-40/1] |
PG-STARFMP-[50-500/1]-[20-200/1]-[5-40/1] |
PG-STARFMQ-[50-500/1]-[20-200/1]-[5-40/1] |
PG-STARFNM-[50-500/1]-[20-200/1]-[5-40/1] |
PG-STARFNN-[50-500/1]-[20-200/1]-[5-50/1] |
PG-STARFNP-[50-500/1]-[20-200/1]-[5-40/1] |
PG-STARFNQ-[50-500/1]-[20-200/1]-[5-40/1] |
PG-STARFPM-[50-500/1]-[20-200/1]-[5-40/1] |
PG-STARFPN-[50-500/1]-[20-200/1]-[5-40/1] |
PG-STARFPP-[50-500/1]-[20-200/1]-[5-40/1] |
PG-STARFPQ-[50-500/1]-[20-200/1]-[5-40/1] |
PG-STARFQM-[50-500/1]-[20-200/1]-[5-40/1] |
PG-STARFQN-[50-500/1]-[20-200/1]-[5-40/1] |
PG-STARFQP-[50-500/1]-[20-200/1]-[5-40/1] |
PG-STARFQQ-[50-500/1]-[20-200/1]-[5-40/1] |
PNAK55FMM-[50-300/1]-[20-300/1]-[5-40/1] |
PNAK55FMN-[50-300/1]-[20-300/1]-[5-40/1] |
PNAK55FMP-[50-300/1]-[20-300/1]-[5-40/1] |
PNAK55FMQ-[50-300/1]-[20-300/1]-[5-40/1] |
PNAK55FNM-[50-300/1]-[20-300/1]-[5-40/1] |
PNAK55FNN-[50-300/1]-[20-300/1]-[5-40/1] |
PNAK55FNP-[50-300/1]-[20-300/1]-[5-40/1] |
PNAK55FNQ-[50-300/1]-[20-300/1]-[5-40/1] |
PNAK55FPM-[50-300/1]-[20-300/1]-[5-40/1] |
PNAK55FPN-[50-300/1]-[20-300/1]-[5-40/1] |
PNAK55FPP-[50-300/1]-[20-300/1]-[5-40/1] |
PNAK55FPQ-[50-300/1]-[20-300/1]-[5-40/1] |
PNAK55FQM-[50-300/1]-[20-300/1]-[5-40/1] |
PNAK55FQN-[50-300/1]-[20-300/1]-[5-40/1] |
PNAK55FQP-[50-300/1]-[20-300/1]-[5-40/1] |
PNAK55FQQ-[50-300/1]-[20-300/1]-[5-40/1] |
PPX5FMM-[50-500/1]-[20-200/1]-[5-40/1] |
PPX5FMN-[50-500/1]-[20-200/1]-[5-40/1] |
PPX5FMP-[50-500/1]-[20-200/1]-[5-40/1] |
PPX5FMQ-[50-500/1]-[20-200/1]-[5-40/1] |
PPX5FNM-[50-500/1]-[20-200/1]-[5-40/1] |
PPX5FNN-[50-500/1]-[20-200/1]-[5-40/1] |
PPX5FNP-[50-500/1]-[20-200/1]-[5-40/1] |
PPX5FNQ-[50-500/1]-[20-200/1]-[5-40/1] |
PPX5FPM-[50-500/1]-[20-200/1]-[5-40/1] |
PPX5FPN-[50-500/1]-[20-200/1]-[5-40/1] |
PPX5FPP-[50-500/1]-[20-200/1]-[5-40/1] |
PPX5FPQ-[50-500/1]-[20-200/1]-[5-40/1] |
PPX5FQM-[50-500/1]-[20-200/1]-[5-40/1] |
PPX5FQN-[50-500/1]-[20-200/1]-[5-40/1] |
PPX5FQP-[50-500/1]-[20-200/1]-[5-40/1] |
PPX5FQQ-[50-500/1]-[20-200/1]-[5-40/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Thickness T (mm) | Length A (mm) | Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] G-STAR | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] G-STAR | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] G-STAR | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] G-STAR | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] G-STAR | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 7 Day(s) | 10 | [Pre-Hardened Steel] G-STAR | 5 ~ 50 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] G-STAR | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] G-STAR | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] G-STAR | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] G-STAR | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] G-STAR | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] G-STAR | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] G-STAR | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] G-STAR | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] G-STAR | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] G-STAR | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] NAK55 | 5 ~ 40 | 50 ~ 300 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] NAK55 | 5 ~ 40 | 50 ~ 300 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] NAK55 | 5 ~ 40 | 50 ~ 300 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] NAK55 | 5 ~ 40 | 50 ~ 300 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] NAK55 | 5 ~ 40 | 50 ~ 300 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] NAK55 | 5 ~ 40 | 50 ~ 300 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] NAK55 | 5 ~ 40 | 50 ~ 300 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] NAK55 | 5 ~ 40 | 50 ~ 300 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] NAK55 | 5 ~ 40 | 50 ~ 300 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] NAK55 | 5 ~ 40 | 50 ~ 300 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] NAK55 | 5 ~ 40 | 50 ~ 300 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] NAK55 | 5 ~ 40 | 50 ~ 300 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] NAK55 | 5 ~ 40 | 50 ~ 300 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] NAK55 | 5 ~ 40 | 50 ~ 300 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] NAK55 | 5 ~ 40 | 50 ~ 300 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] NAK55 | 5 ~ 40 | 50 ~ 300 | 20 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] PXA30 | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] PXA30 | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] PXA30 | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] PXA30 | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] PXA30 | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] PXA30 | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] PXA30 | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] PXA30 | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] PXA30 | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] PXA30 | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] PXA30 | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] PXA30 | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] PXA30 | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] PXA30 | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] PXA30 | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | [Pre-Hardened Steel] PXA30 | 5 ~ 40 | 50 ~ 500 | 20 ~ 200 |
Loading...
Finish Method | 6-Surface Milled (6F) |
---|
How can we improve?
How can we improve?