1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handles/Folding

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 669.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handles/Folding
These handles are designed for convenient opening and closing the doors. They offer a wide variety of sizes and materials to choose from.
[Feature]
- Mounting Pitch (mm.) : 138, 158, 180 and 218
- Overall Height (mm.) : 46
- Mounting Method : Outside Mount Type with a handle designed to be foldable considering safety
- Material :
UWFASN - Steel S45C
UWFASNS - SUS304
- Surface Treatment : Chrome Plating for Steel SC45 and Buffing for SUS304
[Application]
It is used to grab the doors before opening and closing.



Type[ M ]Material[ S ]Surface Treatment
UWFASNS45CChrome Plating
UWFASNSSUS304Buffing

Specifications

Part Number
UWFASN138

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
UWFASN138
UWFASN158
UWFASN180SALE
UWFASN218
UWFASNS138
UWFASNS158
UWFASNS180
UWFASNS218
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch L
(mm)
Material Surface Treatment Allowable Load
(N)

฿ 669.90

FOLDING TYPE PULLS 1 Piece(s) Available Same day 10138[Steel] S45CChrome Plating650

฿ 710.50

FOLDING TYPE PULLS 1 Piece(s) Available Same day 10158[Steel] S45CChrome Plating550

฿ 751.10

฿ 377.73

FOLDING TYPE PULLS 1 Piece(s) Same day 10180[Steel] S45CChrome Plating520

฿ 791.70

FOLDING TYPE PULLS 1 Piece(s) Available Same day 10218[Steel] S45CChrome Plating500

฿ 966.28

FOLDING TYPE PULLS 1 Piece(s) Available Same day 10138-Buff Polished650

฿ 1,006.88

FOLDING TYPE PULLS 1 Piece(s) Available Same day 10158-Buff Polished550

฿ 1,047.48

FOLDING TYPE PULLS 1 Piece(s) Available Same day 10180-Buff Polished520

฿ 1,088.08

FOLDING TYPE PULLS 1 Piece(s) Available 3 Day(s) 10218-Buff Polished500

Loading...

  1. 1
 

Basic Information

Overall Height(mm) 46 Main Body Type Surfaced Grip thickness(mm) 10
Surfaced Type Category U Shape Mounting Method Outside Mount U Shape Folding Pull Handles
Additional Function Folding type/Folding Handle Cross Sectional Shape Round Bars

MISUMI Unit Example related to this product