Tabbed Bracket with Slotted Hole - 8 Series, 10mm Slot, 1 Slot

Caution
Product Description
Since one side has a slotted hole, the bolt head does not interfere even if using captive washer hex socket bolts.
Dimensional Drawing of 90 degree Brackets
HBLFSH8

. [ M ]Material: ADC12 [ S ]Surface treatment: None
Specification Table of 90 degree Brackets
| Model |
| HBLFSH8 |
- To check the latest price, click the "Check Price" button after confirming the model number.
[!]Bolts and nuts are not included with the 90 degree Brackets.
Please check the table below for compatible bolts and nuts.
If you wish to purchase a bolt and nut set, please select it from the "Accessories" filter.
For detailed specifications, please check the individual product links under "Applicable bolt and nut set" for additional processing (can be purchased individually).
| Model | Mass (g) | Compatible bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-nut | Quantity | |||
| HBLFSH8 | 52 | CBM8-20 | 2 | HNTT8-8 | 2 | 2058 |
Additional Work of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFSH8 HBLFSH8 | − − | SET C-SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets |
| Additional cover mounting holes | C | The 90 degree Brackets can be fitted with M5 tapped holes on both sides for attaching the cover. Model example: HBLFSH8-C (mounting screws:HCBM). ![]() | HBLFSH8 |
| HBLFSSW8 |
| Alterations | Code | Spec. | Applicable 90 degree Brackets | |||||||||||||||||||||||||||||||||
| Applicable bolt and nut set | SET SST (Stainless steel) SEU (Pre-assembly spring nuts) SSU (Pre-assembly spring nuts stainless steel) SEP (Post- assembly spring nuts) SSP (Post-assembly spring nuts stainless steel) SEC (Bolts and nuts with assembled washers) | The set includes the applicable bolts and nuts for attaching the 90 degree Brackets to the frame. (Added to the 90 degree Brackets price) (Example) When specifying HBLFSH8
| - | |||||||||||||||||||||||||||||||||
| HBLFSH8 | ||||||||||||||||||||||||||||||||||||
| HBLFSSW8 | ||||||||||||||||||||||||||||||||||||
■Applicable bolt and nut set details (can be purchased separately)
| Additional machining model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-20 | iron | First in, first out | HNTT8-8 | iron | none |
| SST | SCB8-20 | stainless | First in, first out | HNTTSN8-8 | stainless | none |
| SEU | CBM8-20 | iron | First in, first out | HNTU8-8 | iron | Yes |
| SSU | SCB8-20 | stainless | First in, first out | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-20 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-20 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
| SEC | HCBST8-24 | Iron (with washer) | First in, first out | HNTT8-8 | iron | none |
How to Use of 90 degree Brackets
Features: This type has a protrusion that fits into the frame groove.
The protrusion acts as a stopper during fastening work, making it easy to work with.

Technical Information of 90 degree Brackets
■ For the squareness of the 90 degree Brackets, please refer to the squareness tolerance table .
■How to think about the 90 degree Brackets allowable load

The allowable load here refers to the load that the 90 degree Brackets can maintain in position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
Similar Products of 90 degree Brackets
■ 90 degree Brackets with protrusion
There is a protrusion on the mounting surface to prevent rotation.
| Product name | Single-sided slotted 90 degree Brackets | Reversible 90 degree Brackets with protrusion | Single rib 90 degree Brackets | 90 degree Brackets with protrusion on one side | Nut-fastened 90 degree Brackets | 90 degree Brackets with cover |
|---|---|---|---|---|---|---|
| Product Photos |
|
|
| No protrusions on one side, can be connected to the plate
|
|
|
| Material | ADC12 | ADC12 | ADC12 | ADC12 | ADC12 | ADC12 |
| Features | This type has an elongated hole on one side. The bolt head does not interfere even when using a washer-integrated bolt. | The mounting surface has a protrusion, making it easy to position during installation. This is the most conventional type. | This type has a rib (side) on only one side, making it easy to turn a hex wrench. | The protrusion is on one side only, which is useful when connecting frames and plates. | The long protrusion serves as a nut stop, eliminating the need for fine adjustment of the nut position. | This type is equipped with a dustproof cover, which prevents dust from accumulating inside and is excellent for hygiene. |
| Representative model | This product | HBLFSNK8 | HBLFSL8 | HBLFSNK8 | HBLFSR8 | HBLFSNT8 |
Related Items of 90 degree Brackets
■8 Series
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |
Example













