Extruded Scalene Bracket - 6 Series, 8mm Slot, 1 Slot

Caution
Product Description
It is an inequilateral type of extruded bracket. It is effective where strength is required and the frame spacing is narrow.
Dimensional Drawing of 90 degree Brackets

Specification Table of 90 degree Brackets
| 90 degree Brackets Model |
| HBLTF6 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| 90 degree Brackets Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| Type | bolt | Quantity | T-Nut | Quantity | ||
| HBLTF6 | 62 | CBM6-15 | 3 | HNTT6-6 | 3 | 1470 |
Additional Processing of 90 degree Brackets
| 90 degree Brackets Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLTF6 HBLTF6 | − − | SET C−SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets |
| Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM). ![]() | HBLUS6 |
| HBLTH6 | |||
| HBLTF6 | |||
| HBLTSW6 | |||
| HBLTS6-5L | |||
| HBLTS6-5R |
| Alterations | Code | Spec. | Applicable 90 degree Brackets | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre-assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post-assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the 90 degree Brackets price) (Example) When HBLTF6 is specified
| - | |||||||||||||||||||||||||||||||||
| HBLUS6 | ||||||||||||||||||||||||||||||||||||
| HBLUSB6 | ||||||||||||||||||||||||||||||||||||
| HBLTH6 | ||||||||||||||||||||||||||||||||||||
| HBLTF6 | ||||||||||||||||||||||||||||||||||||
| HBLTSW6 | ||||||||||||||||||||||||||||||||||||
| HBLDSW6 | ||||||||||||||||||||||||||||||||||||
| HBLDSWT6 | ||||||||||||||||||||||||||||||||||||
| HBLTS6-5L | ||||||||||||||||||||||||||||||||||||
| HBLTS6-5R | ||||||||||||||||||||||||||||||||||||
! ]When specifying -SET, -SEU, or -SEP with a 90 degree Brackets other than the black anodized 90 degree Brackets, the included bolts are not RoHS compliant.
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C)
You can add M5 tapped holes on both sides.
Example of additional machining model: HBLTF6-C
■Details of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM6-15 | iron | First in | HNTT6-6 | iron | none |
| SST | SCB6-15 | stainless | First in | HNTTSN6-6 | stainless | none |
| SEU | CBM6-15 | iron | First in | HNTU6-6 | iron | Yes |
| SSU | SCB6-15 | stainless | First in | SHNTU6-6 | stainless | Yes |
| SEP | CBM6-15 | iron | Later insertion | HNTP6-6 | iron | Yes |
| SSP | SCB6-15 | stainless | Later insertion | SHNTP6-6 | stainless | Yes |
| SEC | HCBST6-20 | Iron (with washer) | First in | HNTT6-6 | iron | none |
How to Use of 90 degree Brackets
This is an extrusion 90 degree Brackets with unequal sides.
It is effective where strength is required and the frame spacing is narrow.

Similar Products of 90 degree Brackets
■6 Series (groove width 8 mm) - For single row groove - Extrusion type 90 degree Brackets
| Product name | Unequal Side 90 degree Brackets | Thick 90 degree Brackets | Extra thick 90 degree Brackets | Thick 90 degree Brackets/ triangle 90 degree Brackets | Eccentric 90 degree Brackets | Different size frame connection 90 degree Brackets | Thin 90 degree Brackets |
|---|---|---|---|---|---|---|---|
| Product Photos |
|
|
|
|
|
|
|
| Features | The length and width are unequal, allowing it to be installed in narrow spaces. | This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame. | The thick 90 degree Brackets and bolts are the same number, allowing for a stronger connection. | This type has two mounting holes on one side. It uses four bolts, so the frame can be connected more firmly. | The hole positions are off-center, so when attaching a plate to the side, 3mm/5mm thick plates can be installed by aligning them with the frame surface. | The mounting holes are staggered. There are types that can connect 20mm and 30mm, 40mm, 45mm and 30mm frames. | This 90 degree Brackets does not protrude from the frame when cross-connecting, making it possible to use in tight spaces. |
| Allowable load | 1470 | 1176 | 1176 | 1764 | 1176 | - | 980/1568/2352 |
| Representative Model | This product | HBLTS6 | HBLUS6 | HBLTSW6 (thick type) | HBLTH6 | HBLTS6-5L | HBLSS6 |
| HBKTST6 (Right angle processing type) | HBKUS6 (Right-angle processing type) | HBLDSWT6 (Triangle) | HBLTS8-6L | HBLSP6 (with protrusion) |
■Difference between extrusion type 90 degree Brackets and protrusion 90 degree Brackets
| [This product] Extrusion type 90 degree Brackets
| · The material of the extrusion 90 degree Brackets is A6N01SS-T5, and it is made by extruding aluminum. The surface is anodized. · It is effective when you want to unify the appearance with the frame. It is structured to prevent dust accumulation. · It is stronger than a 90 degree Brackets with protrusions, so it is ideal for places where strength is required. |
| 90 degree Brackets with protrusion | ・The protrusion 90 degree Brackets is a 90 degree Brackets made of ADC12 material using a mold. It is generally not anodized and is less expensive than an extrusion type 90 degree Brackets of the same size. ・The protrusion acts as a rotation stopper during fastening work, making it easy to work with. ・There are various types of 90 degree Brackets with additional functions. |
Technical Information of 90 degree Brackets
■ Perpendicularity
Please check the squareness tolerance table for the 90 degree Brackets's squareness .
■ 90 degree Brackets allowable load concept

The allowable load here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
Related Items of 90 degree Brackets
■6 series (groove width 8mm)
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |
Example















