8-45 Series (Groove Width 10 mm) - For 4-Row Grooves - Extruded Extra Thick Bracket for 180 Square

Caution
Product Description
Extruded bracket for 8-45 series 180-square. A 4-row groove type frame can be connected with a single bracket.
Dimensional Drawing of 90 degree Brackets

Specification Table of 90 degree Brackets
| Model |
| HBLUQ8-45 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| HBLUQ8-45 | 846 | CBM8-25 | 8 | HNTT8-8 | 8 | 7056 |
Additional Processing of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLUQ8-45 HBLUQ8-45 | − − | SET C − SET |
| Alterations | Code | Spec. | Applicable bracket |
| Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . | HBLUQ8-45 |
| HBLPQ8-200 |
| Alterations | Code | Spec. | Applicable bracket | ||||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre-assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post-assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC (bolt and nut with washer) | The set includes the applicable bolts and nuts for attaching the bracket to the frame. (Added to the bracket price) [ ! ] When specifying a part other than HBLUQ8-45, please check the applicable bolts and nuts. | (Example) When HBLUQ8-45 is specified
| - | |||||||||||||||||||||||||||||||||
| HBLUQ8-45 | |||||||||||||||||||||||||||||||||||||
| HBLPQ8-200 | |||||||||||||||||||||||||||||||||||||
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C) of 90 degree Brackets
You can add M5 tapped holes on both sides.
Example of additional machining model: HBLUQ8-45-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-25 | iron | First in | HNTT8-8 | iron | none |
| SST | SCB8-25 | stainless | First in | HNTTSN8-8 | stainless | none |
| SEU | CBM8-25 | iron | First in | HNTU8-8 | iron | Yes |
| SSU | SCB8-25 | stainless | First in | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-25 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-25 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
| SEC | HCBST8-29 | Iron (with washer) | First in | HNTT8-8 | iron | none |
*Eight bolts and eight nuts are included.
Product Features of 90 degree Brackets
Extrusion 90 degree Brackets: Made from extruded aluminum. It is basically anodized.
Product features: It can be attached to an aluminum frame with four rows of grooves.
It is effective when you want to unify the appearance with the frame. It has an aesthetically pleasing structure that does not easily collect dust.
| Supported Frames |
|---|
| 8-45 series 90 x 180 square |
Brackets for 90mm square (2-row groove) are also available.
Similar Products of 90 degree Brackets
■ 8-45 series (groove width 10 mm) - for 4-row grooves - Extrusion type 90 degree Brackets
| Series name | This product is an extruded extra thick bracket (for 180mm square) | Extruded extra thick bracket (for 200mm square) |
|---|---|---|
| image |
|
|
| Features | This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame. | This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame. |
| Permissible load | 7056 | 11172 |
| Applicable frame width (mm) | For 180mm square | For 200mm square |
Technical Information of 90 degree Brackets
■ Perpendicularity of 90 degree Brackets
The squareness of the extruded 90 degree Brackets is manufactured within a tolerance of ±1° based on the JIS standard H4100 special grade.
If squareness is important, please see the square-angle processed type . (Available for both the 8 series and 8-45 series, squareness of 0.03 and 0.06.)
■ 90 degree Brackets allowable load concept
here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
Related Items of 90 degree Brackets
■ 8-45 Series of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |