Extruded Brackets - For 3 or More Slots - For 8 Series (Slot Width 10mm) Aluminum Frames - Brackets for Heavy Load

Caution
Product Description
It is a bracket that can connect a 4-row groove type frame with a single bracket.
Dimensional Drawing of 90 degree Brackets
NBLUQ8
HBLUQ8

[ ! ]NBLUQ8 does not have anodizing on both sides or the bolt holes.
[ ! ]For the perpendicularity of the 90 degree Brackets, please refer to the perpendicularity tolerance table .
[ ! ]NBLUQ8 is not milled. The perpendicularity tolerance is ±1°.
| 90 degree Brackets Type | [M] Material | [S] Surface Treatment |
| NBLUQ8 | A6063S-T5 | Anodized[ ! ] |
| HBLUQ8 | A6N01SS-T5 |
Specification Table of 90 degree Brackets
| 90 degree Brackets Model |
| NBLUQ8 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| 90 degree Brackets Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| NBLUQ8 | 770 | CBM8-25 | 8 | HNTT8-8 | 8 | 7056 |
| HBLUQ8 | ||||||
Additional Processing of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| NBLUQ8 HBLUQ8 | − − | SET C−SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets |
| Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . ![]() | NBLUT8 |
| HBLUT8 | |||
| NBLUQ8 | |||
| HBLUQ8 |
| Alterations | Code | Spec. | Applicable 90 degree Brackets | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre-assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post-assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the 90 degree Brackets price) (Example) When specifying HBLUQ8
| - | |||||||||||||||||||||||||||||||||
| NBLUT8 | ||||||||||||||||||||||||||||||||||||
| HBLUT8 | ||||||||||||||||||||||||||||||||||||
| NBLUQ8 | ||||||||||||||||||||||||||||||||||||
| HBLUQ8 | ||||||||||||||||||||||||||||||||||||
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C)
You can add M5 tapped holes on both sides.
Example of additional machining model: HBLUQ8-C
■Details of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-25 | iron | First in | HNTT8-8 | iron | none |
| SST | SCB8-25 | stainless | First in | HNTTSN8-8 | stainless | none |
| SEU | CBM8-25 | iron | First in | HNTU8-8 | iron | Yes |
| SSU | SCB8-25 | stainless | First in | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-25 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-25 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
| SEC | HCBST8-29 | Iron (with washer) | First in | HNTT8-8 | iron | none |
*Eight bolts and eight nuts are included.
How to Use of 90 degree Brackets
Features: A four-row groove frame can be connected with one 90 degree Brackets.
| Supported Frames |
|---|
| 8 series 160 square frame |

Similar Products of 90 degree Brackets
■8 Series-Multiple Groove 90 degree Brackets-
| Double-row groove | 3-row groove | [This product] 4-row grooves |
|---|---|---|
|
Technical Information of 90 degree Brackets
■ Perpendicularity
Please check the squareness tolerance table for the 90 degree Brackets's squareness .
■ 90 degree Brackets allowable load concept

The allowable load here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
■ Mechanical properties of aluminum frame material (JIS standard reference)
| Material (JIS symbol) | A6063S-T5 | A6N01SS-T5 |
|---|---|---|
| Tensile strength (N/mm2) | Over 155 | 245 and above |
| Strength (N/mm2) | Over 110 | Over 205 |
| Modulus of elasticity (N/mm2) | 69972 | 69972 |
| Brinell hardness (HB) | 88 | 88 |
| Surface Treatment | Anodizing 9μm or more | Anodizing 9μm or more |
Related Items of 90 degree Brackets
■ 8 Series
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |








