Ultra Thick Bracket - 8 Series, 10mm Slot, 3 or More Slots

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
It is a bracket that can connect a 3-row groove type frame with a single bracket.
Dimensional Drawing of 90 degree Brackets
NBLUT8
HBLUT8


[ ! ]NBLUT8 does not have anodized aluminum on both sides or on the bolt holes.
[ ! ] For the squareness of the 90 degree Brackets, please refer to the squareness tolerance table .
[ ! ] NBLUT8 is not milled. The squareness tolerance is ±1°.
| Type | [M]Material | [S] Surface Treatment |
| NBLUT8 | A6063S−T5 | Anodized aluminum treatment [ ! ] |
| HBLUT8 | A6N01SS−T5 |
Specification Table of 90 degree Brackets
| Model |
| HBLUT8 |
- To check the latest price, click the "Check Price" button after confirming the model number.
[!] Bolts and nuts are not included with the 90 degree Brackets.
Please check the table below for compatible bolts and nuts.
If you wish to purchase a bolt and nut set, please select it from the "Accessories" filter.
For detailed specifications, please check the individual product links under "Applicable bolt and nut set" foradditional processing (can be purchased individually).
| Model | Mass (g) | Compatible bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-nut | Quantity | |||
| NBLUT8 | 564 | CBM8-25 | 6 | HNTT8-8 | 6 | 5292 |
| HBLUT8 | ||||||
Additional Work of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLUT8 HBLUT8 | − − | SET C −SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets |
| Additional cover mounting holes | C | The 90 degree Brackets can be fitted with M5 tapped holes on both sides for attaching the cover. Model example: HBLUT8-C (mounting screws : HCBM). ![]() | NBLUT8 |
| HBLUT8 | |||
| NBLUQ8 | |||
| HBLUQ8 |
| Alterations | Code | Spec. | Applicable 90 degree Brackets | |||||||||||||||||||||||||||||||||
| Applicable bolt and nut set | SET SST (Stainless steel) SEU (Pre-assembly spring nuts) SSU (Pre-assembly spring nuts stainless steel) SEP (Post-assembly spring nuts) SSP (Post-assembly spring nuts stainless steel) SEC ( Bolts and nuts with assembled washers ) | The set includes the applicable bolts and nuts for attaching the 90 degree Brackets to the frame. (Added to the 90 degree Bracketsprice) (Example) When specifying HBLUT8
| - | |||||||||||||||||||||||||||||||||
| NBLUT8 | ||||||||||||||||||||||||||||||||||||
| HBLUT8 | ||||||||||||||||||||||||||||||||||||
| NBLUQ8 | ||||||||||||||||||||||||||||||||||||
| HBLUQ8 | ||||||||||||||||||||||||||||||||||||
■Applicable bolt and nut set details (can be purchased separately)
| Additional machining model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-25 | iron | First in, first out | HNTT8-8 | iron | none |
| SST | SCB8-25 | stainless | First in, first out | HNTTSN8-8 | stainless | none |
| SEU | CBM8-25 | iron | First in, first out | HNTU8-8 | iron | Yes |
| SSU | SCB8-25 | stainless | First in, first out | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-25 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-25 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
| SEC | HCBST8-29 | Iron (with washer) | First in, first out | HNTT8-8 | iron | none |
*Six bolts and six nuts are included.
How to Use of 90 degree Brackets
Features: Three-row groove frames can be connected with one 90 degree Brackets.
| Compatible Frames |
|---|
| 8 series 40x120 frame |

Similar Products of 90 degree Brackets
■8 Series -Multiple Groove 90 degree Brackets-
| Double groove | [This product] 3 row grooves | 4-row grooves |
|---|---|---|
|
Technical Information of 90 degree Brackets
■ Perpendicularity
■ 90 degree Brackets allowable load concept

The allowable load here refers to the load that the 90 degree Brackets can maintain in position (without breaking orslipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
■ Mechanical properties of aluminum frame material (JIS standard reference)
| Material (JIS symbol) | A6063S-T5 | A6N01SS-T5 |
|---|---|---|
| Tensile strength (N/mm 2 ) | 155 or more | 245 or more |
| Yield strength (N/mm 2 ) | 110 or more | 205 or more |
| Modulus of elasticity (N/mm 2 ) | 69972 | 69972 |
| Brinell hardness (HB) | 88 | 88 |
| Surface Treatment | Anodized 9μm or more | Anodized 9μm or more |
Related Items of 90 degree Brackets
■8 Series of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |








