8-45 Series (Groove Width 10 mm) - For 1-Row Groove - Extruded Extra Thick Bracket for 60 Square

Brand :
MISUMI

Caution

    Product Description

    Extruded extra-thick bracket for 8-45 series 60-square frames.

    Dimensional Drawing of 90 degree Brackets

    For 60mm square

    NBLUW8-60
    HBLUW8-60

    8-45 series (groove width 10 mm) - for single row groove - Extruded extra thick bracket for 60 square: Related images
    8-45 series (groove width 10 mm) - for single row groove - Extruded extra thick bracket for 60 square: Related images

    [ ! ] NBLUW8-60 does not have anodizing on both sides or the bolt holes.

    Type[M] Material[S] Surface Treatment
    NBLUW8-60A6063S-T5Anodized [ ! ]
    HBLUW8-60A6N01SS-T5

    Specification Table of 90 degree Brackets

    Model
    NBLUW8-60
    HBLUW8-60
    ・The price list below is current as of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    ModelMass
    (g)
    Compatible frame
    series
    Suitable bolts and T-nutsAllowable load
    (N)
    boltQuantityT-NutQuantity
    NBLUW8-60275HFS8-6060CBM8-152HNTT8-842793
    CBM8-25
    HBLUW8-60CBM8-15
    CBM8-25

    Additional Processing of 90 degree Brackets

    Model(C・SET・SST・SEU・SSU・SEP・SSP・SEC)
    HBLUW8-60SET
    HBLUW8-60C-SET
    AlterationsCodeSpec.Applicable bracket

    Additional cover mounting holes
    CThe 90 degree Brackets is tapped for mounting the cover.
    (Both sides M5)
    (Mounting screws HCBM)
    *Tap direction: For HBLTS845-6□, the tap is only on the narrow side where the hole is eccentric.
    8-45 series (groove width 10 mm) - for single row groove - Extruded extra thick bracket for 60 square: Related images
    HBLTSW8
    HBLTS845-6L *
    HBLTS845-6R *
    HBLTS8-50
    HBLUW8-50
    HBLUW8-60
    AlterationsCodeSpec.Applicable bracket
    Applicable bolts and nuts includedSET
    SST

    (stainless steel)
    SEU
    (pre-
    assembly spring nut)
    SSU
    (pre-assembly
    spring nut
    stainless steel)
    SEP
    (post-
    assembly spring nut)
    SSP
    (post-assembly
    spring nut stainless
    steel)
    SEC ( bolt and nut
    with washer )
     
    The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set.
    (Added to the bracket price)

    (Example) When HBLTSW8 is specified
     boltnut
    CodeModelQuantityModelQuantity
    SETCBM8-204HNTT8-84
    SSTSCB8-20HNTTSN8-8
    SEUCBM8-20HNTU8-8
    SSUSCB8-20SHNTU8-8
    SEPCBM8-20HNTP8-8
    SSPSCB8-20SHNTP8-8
    SECHCBST8-24HNTT8-8
    [ ! ] When specifying a type other than HBLTSW8, please check the corresponding compatible bolts and nuts.
    HBLTSW8
    HBLTS845-6L
    HBLTS845-6R
    HBLTS8-50
    NBLUW8-50
    HBLUW8-50
    NBLUW8-60
    HBLUW8-60
    [ ! ] When -SET, -SEU, or -SEP is specified, the included bolts are not RoHS compliant.

    Additional Processing Details of 90 degree Brackets

    ■ Hole processing for cover installation (-C) of 90 degree Brackets

    You can add M5 tapped holes on both sides.
    Example of additional machining model: HBLUW8-60-C

    ■ Details 90 degree Brackets of applicable bolt and nut sets

    Additional processing modelboltboltnut
    ModelMaterialquantityModelMaterialquantitytypeModelMaterialStopperquantity
    SETCBM8-15iron2CBM8-25iron2First inHNTT8-8ironnone4
    SSTSCB8-15stainless2SCB8-25stainless2First inHNTTSN8-8stainlessnone4
    SEUCBM8-15iron2CBM8-25iron2First inHNTU8-8ironYes4
    SSUSCB8-15stainless2SCB8-25stainless2First inSHNTU8-8stainlessYes4
    SEPCBM8-15iron2CBM8-25iron2Later insertionHNTP8-8ironYes4
    SSPSCB8-15stainless2SCB8-25stainless2Later insertionSHNTP8-8stainlessYes4

    Product Features of 90 degree Brackets

    Extrusion 90 degree Brackets: Made from extruded aluminum. It is basically anodized.
    Product features: Extrusion bracket with two mounting holes on one side. It can be firmly connected.

    Supported Frames
    8-45 series
    60 square

    Similar Products of 90 degree Brackets

    ■ 8-45 series (groove width 10 mm) - For single row grooves - Extrusion type 90 degree Brackets

    Series nameExtruded extra thick
    bracket
    Thick extrusion bracketExtruded Unequal Side
    Bracket
    Different size frame connection bracketThin bracketTriangle
    Bracket
    image

     

     

     

     

     

     

    FeaturesAn extruded bracket with two mounting holes on one side for a strong connection.This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame.The length and width are unequal, allowing it to be installed in narrow spaces.The mounting holes are staggered, allowing connection of 45mm and 30mm square frames.This bracket does not protrude from the frame when cross-connecting, making it possible to use in tight spaces.This bracket has two mounting holes on one side. It can connect the frame more firmly.
    Permissible load279320582572-16663087
    Applicable frame width (mm)For 50 square /
    60 square (this product)
    For 45mm square / For 50mm squareFor 40mm square (for 45mm square)For connecting 30mm square to 45mm squareFor 45mm squareFor 45mm square

    Technical Information of 90 degree Brackets

    ■ Perpendicularity of 90 degree Brackets

    The squareness of the extrusion brackets is manufactured within a tolerance of ±1° based on the JIS standard H4100 special grade.
    If squareness is important, please see the square-angle processed type . (Available for both the 8 series and 8-45 series, squareness of 0.03 and 0.06.)

    ■ 90 degree Brackets allowable load concept

     
     
    As shown in the left figure, two frames are set up, a frame is placed between them, and two 90 degree Brackets are attached underneath, and the allowable load per unit is shown. The allowable load
    here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.

    ■ Mechanical properties of aluminum frame material (JIS standard reference)

    TypeNBLUW8-60HBLUW8-60
    Material (JIS symbol)A6063S-T5A6N01SS-T5
    Tensile strength (N/ mm2 )Over 155245 and above
    Strength (N/ mm2 )Over 110Over 205
    Modulus of elasticity (N/ mm2 )6997269972
    Brinell hardness (HB)8888
    Surface TreatmentAnodizing 9μm or moreAnodizing 9μm or more

    Related Items of 90 degree Brackets

    ■ 8-45 Series of 90 degree Brackets

    Product nameAluminum frameBlind JointFrame capGroove covernut
    photograph

     

     

     

     

     

    Product pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat