8-45 Series (Groove Width 10 mm), 1-Row Groove, Extruded Thick Bracket

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
It is an aluminum extrusion type bracket. It has a structure that is aesthetically excellent and does not easily collect dust.
Dimensional Drawing of 90 degree Brackets
NBLTS8-45
HBLTS8-45
CHBLTS8-45 (clear coating)


[ ! ] NBLTS8-45 does not have anodizing on both sides or bolt holes.
| Type | [M] Material | [S] Surface Treatment |
| NBLTS8-45 | A6063S-T5 | Anodized [ ! ] |
| HBLTS8-45 | A6N01SS-T5 | |
| CHBLTS8-45 | Clear coating (anodized + clear coating) |
Specification Table of 90 degree Brackets
| Model |
| NBLTS8-45 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| NBLTS8-45 | 80 | CBM8-20 | 2 | HNTT8-8 | 2 | 2058 |
| HBLTS8-45 | ||||||
| CHBLTS8-45 (clear coating) | ||||||
Additional Processing of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLTS8-45 HBLTS8-45 | − − | SET C − SET |
| Alterations | Code | Spec. | Applicable bracket |
Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . ![]() | HBKTS8 |
| NBLTS8-45 | |||
| HBLTS8-45 | |||
| CHBLTS8-45 | |||
| HBLTF8 | |||
| HBKUS8 | |||
| HBLUS8 |
| Alterations | Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre- assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post- assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer ) | The applicable bolts and nuts for attaching the bracket to the frame are included in the set. (Added to the bracket price) (Example) When HBLTS8-45 is specified
| − | |||||||||||||||||||||||||||||||||
| HBKTS8 | ||||||||||||||||||||||||||||||||||||
| HBKTST8 | ||||||||||||||||||||||||||||||||||||
| HBKTSB8 | ||||||||||||||||||||||||||||||||||||
| NBLTS8-45 | ||||||||||||||||||||||||||||||||||||
| HBLTS8-45 | ||||||||||||||||||||||||||||||||||||
| CHBLTS8-45 | ||||||||||||||||||||||||||||||||||||
| HBLTF8 | ||||||||||||||||||||||||||||||||||||
| HBKUS8 | ||||||||||||||||||||||||||||||||||||
| HBKUSB8 | ||||||||||||||||||||||||||||||||||||
| HBLUS8 | ||||||||||||||||||||||||||||||||||||
| HBLUSB8 | ||||||||||||||||||||||||||||||||||||
! ] When specifying -SET, -SEU, or -SEP with a 90 degree Brackets other than the black anodized bracket, the included bolts are not RoHS compliant.
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C) of 90 degree Brackets
M5 tapped holes can be added on both sides.
Alteration model example: NBLTS8-45-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-20 | iron | First in | HNTT8-8 | iron | none |
| SST | SCB8-20 | stainless | First in | HNTTSN8-8 | stainless | none |
| SEU | CBM8-20 | iron | First in | HNTU8-8 | iron | Yes |
| SSU | SCB8-20 | stainless | First in | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-20 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-20 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
| SEC | HCBST8-24 | Iron (with washer) | First in | HNTT8-8 | iron | none |
Product Features of 90 degree Brackets
Extrusion 90 degree Brackets: Made from extruded aluminum. It is basically anodized.
Product features: This type is made of the same material as the aluminum frame and has been anodized.
It is effective when you want to unify the appearance with the frame. It has a beautiful structure that does not easily collect dust.
| Supported Frames |
|---|
| 8-45 series 45 square |
Similar Products of 90 degree Brackets
■ 8-45 series (groove width 10 mm) - For single row grooves - Extrusion type 90 degree Brackets
| Series name | Extruded Thick Bracket | Extruded extra thick bracket | Extruded Unequal Side Bracket | Different size frame connection bracket | Thin bracket | Triangle Bracket |
|---|---|---|---|---|---|---|
| image |
|
|
|
|
|
|
| Features | This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame. | An extruded bracket with two mounting holes on one side for a strong connection. | The length and width are unequal, allowing it to be installed in narrow spaces. | The mounting holes are staggered, allowing for connection of 45mm and 30mm square frames. | This bracket does not protrude from the frame when cross-connecting, making it possible to use in tight spaces. | This bracket has two mounting holes on one side. It can connect the frame more firmly. |
| Permissible load | 2058 | 2793 | 2572 | - | 1666 | 3087 |
| Applicable frame width (mm) | For 45 square (this product) / For 50 square | For 50mm square / For 60mm square | For 40mm square (for 45mm square) | For connecting 30mm square to 45mm square | For 45mm square | For 45mm square |
Technical Information of 90 degree Brackets
■ Perpendicularity of 90 degree Brackets
The squareness of the extruded brackets is manufactured within a tolerance of ±1° based on the JIS standard H4100 special grade.
If squareness is important, please see the square-angle processed type . (Available for both the 8 series and 8-45 series, squareness of 0.03 and 0.06.)
■ 90 degree Brackets allowable load concept
here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
■ Mechanical properties of aluminum frame material (JIS standard reference)
| Type | NBLTS8-45 | HBLTS8-45 CHBLTS8-45 (clear coating) |
|---|---|---|
| Material (JIS symbol) | A6063S-T5 | A6N01SS-T5 |
| Tensile strength (N/ mm2 ) | Over 155 | 245 and above |
| Strength (N/ mm2 ) | Over 110 | Over 205 |
| Modulus of elasticity (N/ mm2 ) | 69972 | 69972 |
| Brinell hardness (HB) | 88 | 88 |
| Surface Treatment | Anodizing 9μm or more | Anodizing 9μm or more |
Related Items of 90 degree Brackets
■ 8-45 Series of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |
