8-45 Series (Groove Width 10 mm) - For 1-Row Groove - Reversing Bracket With Protrusion, 4-Mounting Hole Type

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
A bracket with 2 mounting holes on 1 side. You can connect the frame more firmly.
Dimensional Drawing of 90 degree Brackets
HBLFSSW8-45

Specification Table of 90 degree Brackets
| Model |
| HBLFSSW8-45 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| HBLFSSW8-45 | 136 | CBM8-20 | 4 | HNTT8-8 | 4 | 3087 |
Additional Processing of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFSSW8-45 | − | SET |
| HBLFSSW8-45 | − | C-SET |
| Alterations | Code | Spec. | Applicable bracket |
| Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . ![]() | HBLFSN8-45 |
| HBLFSNB8-45 | |||
| HBLFSNM8-45 | |||
| CHBLFSN8-45 | |||
| HBLFSN8-50 | |||
| HBLFSNK8-45 | |||
| HBLFSNE8−45 | |||
| HBLFSSW8-45 |
| Alterations | Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre- assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post- assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer ) | The applicable bolts and nuts for attaching the bracket to the frame are included in the set. (Added to the bracket price) (Example) When HBLFSN8-45 is specified
[ ! ] When specifying a part other than HBLFSN8-45, please check the appropriate bolts and nuts. | − | |||||||||||||||||||||||||||||||||
| HBLFSN8-45 | ||||||||||||||||||||||||||||||||||||
| HBLFSNB8-45 | ||||||||||||||||||||||||||||||||||||
| HBLFSNM8-45 | ||||||||||||||||||||||||||||||||||||
| CHBLFSN8-45 | ||||||||||||||||||||||||||||||||||||
| HBLFSN8-50 | ||||||||||||||||||||||||||||||||||||
| HBLFSNK8-45 | ||||||||||||||||||||||||||||||||||||
| HBLFSNE8−45 | ||||||||||||||||||||||||||||||||||||
| HBLFSNT8-45 | ||||||||||||||||||||||||||||||||||||
| HBLFSSW8-45 | ||||||||||||||||||||||||||||||||||||
! ] When specifying -SET, -SEU, or -SEP with a bracket other than the black anodized bracket, the included bolts are not RoHS compliant.
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C) of 90 degree Brackets
M5 tapped holes can be added on both sides.
Example of additional processing model: HBLFSSW8-45-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-20 | iron | First in | HNTT8-8 | iron | none |
| SST | SCB8-20 | stainless | First in | HNTTSN8-8 | stainless | none |
| SEU | CBM8-20 | iron | First in | HNTU8-8 | iron | Yes |
| SSU | SCB8-20 | stainless | First in | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-20 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-20 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
| SEC | HCBST8-24 | Iron (with washer) | First in | HNTT8-8 | iron | none |
How to Use of 90 degree Brackets
Features of 90 degree Brackets: This type has a protrusion that fits into the frame groove.
The protrusion acts as a rotation stopper during fastening work, making it easy to work with.
Technical Information of 90 degree Brackets
■ 90 degree Brackets allowable load concept
here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
How to Install the Washer Bolt (-SEC) of 90 degree Brackets
■ How to install bolts with spring washers (-SEC) of 90 degree Brackets
This product requires more care when tightening than other series of spring washer bolt sets, as the bolt head interferes with the bolt.
We will introduce how to install it.
STEP 1 Installation sequence
STEP 2 Tightening the hexagonal bolts

Of the two holes, installation will be done through the hole mentioned above.
STEP 3 Adjust the position of the spring washer on the bolt
, the heads of the previously tightened bolts
will interfere and installation will be impossible.


Finally, tighten the hex bolt by twisting it.

In cases where it is difficult to pre-tighten one side, we recommend using the following product.
<Alternative> HBLFSSW8-45-SET,
which changes the bolts without changing the bracket (changes the bolt and nut set that is suitable for additional processing)
Similar Products of 90 degree Brackets
■ 90 degree Brackets with protrusion
There is a protrusion on the mounting surface to prevent rotation.
| Product name | Bracket with protrusions (2x the number of holes) | Inverted bracket with protrusion | Bracket with protrusion on one side | Bracket with cover | Triangle Bracket |
|---|---|---|---|---|---|
| Product Photos |
|
| No protrusions on one side, can be connected to plate
|
|
|
| Material | ADC12 | ADC12 | ADC12 | ADC12 | A6N01SS?T |
| Features | This large-size type uses twice as many bolts, allowing for a stronger connection to the frame. | The mounting surface has a protrusion, making it easy to position when mounting. This is the most conventional type. | The protrusion is on one side only and is useful when connecting frames/plates. | This type is equipped with a dustproof cover. Dust does not accumulate inside, making it hygienic. | This bracket has two mounting holes on one side, allowing for a more solid connection to the frame. |
| Representative Model | This product | HBLFSN8-45 | HBLFSNK8-45 | HBLFSNT8-45 | HBLDSWT8-45 |
Related Items of 90 degree Brackets
■ 8-45 Series of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |

