8 Series Aluminum Frame Bracket with Cover - 10mm Slot, 1 Slot

Brand :
MISUMI

Caution

    Product Description

    It is a reversing bracket type with protrusion with a cover . Dust does not collect inside the bracket.

    Dimensional Drawing of 90 degree Brackets

    90 degree Brackets HBLFSNT8

    cover

    90 degree Brackets

    8 Series (groove width 10 mm) - For single row grooves - Bracket with cover: Related images

    [M] Material: Cover: Polyamide; Bracket: ADC12

    Specification Table of 90 degree Brackets

    90 degree Brackets Model
    HBLFSNT8
    ・The price list below is currentas of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    90 degree Brackets ModelmassSuitable bolts and T-nutsAccessory configurationAllowable load
    (g)boltQuantityT-NutQuantityPart 1QuantityPart 2Quantity(N)
    HBLFSNT856CBM8-202HNTT8-82Bracket body1Bracket Cover12058

    Additional Processing of 90 degree Brackets

    90 degree Brackets Model(C・SET・SST・SEU・SSU・SEP・SSP・SEC)
    HBLFSNT8
    HBLFSNT8

    SET
    C-SET
    Alterations90 degree Brackets CodeSpec.Applicable bracket
    Additional cover mounting holesCThe 90 degree Brackets is tapped for mounting the cover
    (M5 on both sides)
    (Mounting screws are HCBM).

    8 Series (groove width 10 mm) - For single row grooves - Bracket with protrusion on one side: Related images
    HBLFSNF8
    HBLFSN8
    HBLFSNB8
    HBLFSNM8
    CHBLFSN8
    HBLFS8
    HBLFSB8
    HBLFSL8
    HBLFSNK8
    HBLFSNE8
    HBLFSR8
    HBLFSNT8
    Alterations90 degree Brackets CodeSpec.Applicable bracket
    Applicable bolts and nuts includedSET
    SST

    (stainless steel)
    SEU
    (pre-assembly
    spring nut)
    SSU
    (pre-assembly
    spring nut
    stainless steel)
    SEP
    (post-assembly
    spring nut)
    SSP
    (post-assembly
    spring nut
    stainless steel)
    SEC
    (
    bolt and
    nut with washer)
    The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the bracket price)
    (Example) When HBLFSNT8 is specified
     boltnut
    CodeModelQuantityModelQuantity
    SETCBM8-202HNTT8-82
    SSTSCB8-20HNTTSN8-8
    SEUCBM8-20HNTU8-8
    SSUSCB8-20SHNTU8-8
    SEPCBM8-20HNTP8-8
    SSPSCB8-20SHNTP8-8
    HBLFSNF8
    HBLFSN8
    HBLFSNB8
    HBLFSNM8
    CHBLFSN8
    HBLFS8
    HBLFSB8
    HBLFSL8
    HBLFSNK8
    HBLFSNE8
    HBLFSR8
    HBLFSNT8
    [ ! ]The bolts for the black anodized cathodic electroplating (black) 90 degree Brackets are theseHCBMTB (black trivalent chromate).
    [ ! ]When specifying -SET, -SEU, or -SEP for a 90 degree Brackets other than the black anodized cathodic electroplating (black), the included bolts are not RoHS compliant.

    Additional Processing Details of 90 degree Brackets

    ■Additional cover mounting holes (-C)

    This is an additional step for attaching a panel or plate to the side of the 90 degree Brackets.
    *This additional step is not related to the installation of the included dust cover.

    ■Details of applicable bolt and nut sets

    Additional processing modelboltnut
    ModelMaterialtypeModelMaterialStopper
    SETCBM8-20ironFirst inHNTT8-8ironnone
    SSTSCB8-20stainlessFirst inHNTTSN8-8stainlessnone
    SEUCBM8-20ironFirst inHNTU8-8ironYes
    SSUSCB8-20stainlessFirst inSHNTU8-8stainlessYes
    SEPCBM8-20ironLater insertionHNTP8-8ironYes
    SSPSCB8-20stainlessLater insertionSHNTP8-8stainlessYes

    How to Use of 90 degree Brackets

    This type comes with a dustproof cover. It is hygienic as dust does not accumulate inside.
    *The cover is not sold separately.

    Example of attaching the cover to the 90 degree Brackets body

    8 Series (groove width 10 mm) - For single row grooves - Bracket with cover: Related images

    Technical Information of 90 degree Brackets

    ■ 90 degree Brackets allowable load concept

     
    As shown in the left figure, two frames are set up, a frame is placed between them, and two brackets are attached underneath, and the allowable load per unit is shown.
    The allowable load here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.

    Similar Products of 90 degree Brackets

    ■ 90 degree Brackets with protrusion

    There is a protrusion on the mounting surface to prevent rotation.

    Product nameBracket with coverInverted
    90 degree Brackets with protrusion
    Single Rib Bracket
    Bracket with protrusion on one side
    Nut stop bracketSingle-sided slotted hole bracket
    Product Photos

     

     

     

    No protrusions on one side, can be connected to plate

    8 Series (groove width 10 mm) - For single row groove - Bracket with cover Related image 4_ Similar products

     

     

    90 degree Brackets MaterialADC12ADC12ADC12ADC12ADC12ADC12
    90 degree Brackets FeaturesThis type is equipped with a dustproof cover. Dust does not accumulate inside, making it hygienic.The mounting surface has a protrusion, making it easy to position when mounting. This is the most conventional type.This type has a rib (side) on only one side, making it easy to turn the hex wrench.The protrusion is on one side only and is useful when connecting frames/plates.The long protrusion serves as the nut lock, eliminating the need for fine adjustment of the nut position.One side has an elongated hole. The bolt head does not interfere even when using a washer assembled bolt.
    Representative ModelThis productHBLFSN8HBLFSL8HBLFSNK8HBLFSR8HBLFSH8

    Related Items of 90 degree Brackets

    ■ 90 degree Brackets 8 Series

    Product nameAluminum frameBlind JointFrame capGroove covernut
    photograph

     

     

     

     

     

    Product pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    8 Series Aluminum Frame Bracket with Cover - 10mm Slot, 1 Slot | MISUMI | MISUMI Thailand