8 Series (Groove Width 10 mm) - for 2-Row Grooves - Extruded Thick Bracket, 8-Mounting Hole Type

Caution
Product Description
It is a bracket that can connect a 2-row groove type frame with a single bracket.
Dimensional Drawing of 90 degree Brackets

[S] Surface treatment: Anodized
Specification Table of 90 degree Brackets
| Model |
| HBLTDW8 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| HBLTDW8 | 267 | CBM8-20 | 8 | HNTT8-8 | 8 | 4410 |
Additional Processing of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLTDW8 HBLTDW8 | − − | SET C −SET |
| Alterations | Code | Spec. | Applicable bracket |
Additional cover mounting holes | C | The bracket is tapped for mounting the cover. (Both sides M5 depth 15mm) (Mounting screws are HCBM) ![]() | NBLTD8 |
| HBLTD8 | |||
| CHBLTD8 | |||
| HBLUDW8 HBLUD8 NBLUDW8 HBLUDW8 |
| Alterations | Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre- assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post- assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer ) | The applicable bolts and nuts for attaching the bracket to the frame are included in the set. (Added to the bracket price) (Example) When HBLTD8 is specified
[ ! ] When specifying a part other than HBLTD8, please check the appropriate bolts and nuts. | - | |||||||||||||||||||||||||||||||||
| NBLTD8 | ||||||||||||||||||||||||||||||||||||
| HBLTD8 | ||||||||||||||||||||||||||||||||||||
| HBLTDB8 | ||||||||||||||||||||||||||||||||||||
| CHBLTD8 | ||||||||||||||||||||||||||||||||||||
| HBLTDW8 | ||||||||||||||||||||||||||||||||||||
| HBLUD8 | ||||||||||||||||||||||||||||||||||||
| NBLUDW8 | ||||||||||||||||||||||||||||||||||||
| HBLUDW8 | ||||||||||||||||||||||||||||||||||||
! ] When specifying -SET, -SEU, or -SEP with a bracket other than the black anodized bracket, the included bolts are not RoHS compliant.
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C) of 90 degree Brackets
You can add M5 tapped holes on both sides.
Example of additional machining model: HBLTDW8-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-20 | iron | First in | HNTT8-8 | iron | none |
| SST | SCB8-20 | stainless | First in | HNTTSN8-8 | stainless | none |
| SEU | CBM8-20 | iron | First in | HNTU8-8 | iron | Yes |
| SSU | SCB8-20 | stainless | First in | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-20 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-20 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
| SEC | HCBST8-24 | Iron (with washer) | First in | HNTT8-8 | iron | none |
*Bolts and nuts will be included in the number corresponding to the number of mounting holes.
Product Features of 90 degree Brackets
This 90 degree Brackets can connect a two-row groove type frame with just one bracket.
This type has four mounting holes on one side, allowing for a stronger connection.
| Supported Frames |
|---|
| 8 series 80 square |
Similar Products of 90 degree Brackets
■ 8 Series (groove width 10 mm) -For 2-row grooves- of 90 degree Brackets
| name | [This product] Extruded thick bracket (8 holes) | Extruded Thick Bracket | Extruded extra thick bracket | Extruded extra thick bracket (8 holes) | Thin bracket | Bracket with protrusion | Inverted bracket with protrusion |
|---|---|---|---|---|---|---|---|
| image |
|
|
|
|
|
|
|
| Classification | Extrusion mold | Extrusion mold | Extrusion mold | Extrusion mold | Extrusion mold | With protrusions on both sides | With protrusions on both sides / With protrusions on one side |
| Allowable load (N) | 4410 | 3087 | 3920 | 5586 | 2352 | 3087/3920 | 3087 |
| Material | A6N01SS-T5 | A6063S-T5 A6N01SS-T5 | A6N01SS-T5 | A6063S-T5 A6N01SS-T5 | A6N01SS-T5 | ADC12 | ADC12 |
| Representative Model | HBLTDW8 | HBLTD8 | HBLUD8 | HBLUDW8 | HBLSD8 | HBLFTD8 | HBLFSD8 |
| Features | This type has four mounting holes on one side, allowing for a stronger connection. | This is an extrusion type bracket. It has an aesthetically pleasing structure that is resistant to dust accumulation. | It provides a stronger connection than HBLTD8. | It provides a stronger connection than HBLTDW8. | This is effective for saving space during installation. Hole positions can be changed with additional processing. | Protrusions make positioning easy. | L-shaped and cross connections are possible. Positioning is easy thanks to the protrusions. |
■ Difference between extrusion type brackets and protrusion of 90 degree Brackets
| [This product] Extrusion type bracket | · The material of the extrusion bracket is A6N01SS-T5, and it is made by extruding aluminum. The surface is anodized. · It is effective when you want to unify the appearance with the frame. It is structured to prevent dust accumulation. · It is stronger than a bracket with protrusions, so it is ideal for places where strength is required. |
| 90 degree Brackets with protrusion | ・The protrusion 90 degree Brackets is a bracket made of ADC12 material using a mold. It is generally not anodized and is less expensive than an extrusion type bracket of the same size. ・The protrusion acts as a rotation stopper during fastening work, making it easy to work with. ・There are various types of brackets with additional functions. |
Technical Information of 90 degree Brackets
■ Perpendicularity of 90 degree Brackets
The squareness of the extruded bracket is manufactured within a tolerance of ±1° based on the JIS standard H4100 special grade.
If squareness is important, please see the square-angle processed type . (For the 8 series: squareness of 0.03 and 0.06 are available.)
■ 90 degree Brackets allowable load concept
here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
Related Items of 90 degree Brackets
■ 8 Series of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |
