Tabbed Reversal Bracket - 8 Series, 10mm Slot, 2 Slots (90 Degree)

Caution
Product Description
A 2-row groove type frame (HFS8-8080, etc.) can be connected with a single bracket.
Dimensional Drawing of 90 degree Brackets
HBLFSD8 side view
HBLFSDK8 side view
(with protrusions on the bottom only)
HBLFSDK8
(with protrusion on one side)

. [ M ]Material: ADC12 [ S ]Surface treatment: None
Specification Table of 90 degree Brackets
| Model |
| HBLFSD8 |
- To check the latest price, click the "Check Price" button after confirming the model number.
[!]Bolts and nuts are not included with the 90 degree Brackets.
Please check the table below for compatible bolts and nuts.
If you wish to purchase a bolt and nut set, please select it from the "Accessories" filter.
For detailed specifications, please check the individual product links under "Applicable bolt and nut set" for additional processing (can be purchased individually).
| Model | Mass (g) | Compatible bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-nut | Quantity | |||
| HBLFSD8 | 89 | CBM8-20 | 4 | HNTT8-8 | 4 | 3087 |
| HBLFSDK8 | ||||||
Additional Work of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFSD8 HBLFSD8 | − − | SET C−SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets |
| Additional cover mounting holes | C | The 90 degree Brackets can be fitted with M5 tapped holes on both sides for attaching the cover. Model example: HBLFSD8-C (mounting screws:HCBM). ![]() | HBLFTD8 |
| HBLFUD8 | |||
| HBLFSD8 | |||
| HBLFSDK8 |
| Alterations | Code | Spec. | Applicable 90 degree Brackets | |||||||||||||||||||||||||||||||||
| Applicable bolt and nut set | SET SST (Stainless steel) SEU (Pre-assembly spring nuts) SSU (Pre-assembly spring nuts stainless steel) SEP (Post- assembly spring nuts) SSP (Post-assembly spring nuts stainless steel) SEC ( Bolts and nuts with assembled washers) | The set includes the applicable bolts and nuts for attaching the 90 degree Brackets to the frame. (Added to the 90 degree Brackets price) (Example) When specifying HBLFSD8
[ ! ]If specifying a type other than HBLFSD8, please check the compatible bolts and nuts. | - | |||||||||||||||||||||||||||||||||
| HBLFTD8 | ||||||||||||||||||||||||||||||||||||
| HBLFUD8 | ||||||||||||||||||||||||||||||||||||
| HBLFSD8 | ||||||||||||||||||||||||||||||||||||
| HBLFSDK8 | ||||||||||||||||||||||||||||||||||||
■Applicable bolt and nut set details (can be purchased separately)
| Additional machining model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-20 | iron | First in, first out | HNTT8-8 | iron | none |
| SST | SCB8-20 | stainless | First in, first out | HNTTSN8-8 | stainless | none |
| SEU | CBM8-20 | iron | First in, first out | HNTU8-8 | iron | Yes |
| SSU | SCB8-20 | stainless | First in, first out | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-20 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-20 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
| SEC | HCBST8-24 | Iron (with washer) | First in, first out | HNTT8-8 | iron | none |
How to Use of 90 degree Brackets
Features: This type has a protrusion that fits into the frame groove.
The protrusion acts as a stopper during fastening work, making it easy to work with.
can also be used when the frames intersect.

Technical Information of 90 degree Brackets
■ Perpendicularity
Please check the squareness tolerance table for the 90 degree Brackets squareness .■ 90 degree Brackets allowable load concept

The allowable load here refers to the load that the 90 degree Brackets can maintain in position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
How to install a bolt with spring washer (additional processing: SEC) of 90 degree Brackets
■How to install 90 degree Brackets for aluminum frames that come with spring washer bolts (additional processing: SEC)
This product requires more care when tightening than other series of sets with bolts equipped with spring washers, as the bolt heads interfere with each other.
We will introduce how to install this product.
STEP 1 Installation order
STEP 2 Tightening the hex bolts

Of the two holes, install through the hole mentioned above.
STEP 3 Adjust the position of the bolt spring washer
, the heads of the previously tightened bolts
will interfere and the bolts will not be able to be installed.


Finally, tighten the hex bolt by twisting it.

If it is difficult to pre-tighten one side, we recommend using the following product.
<Alternative>
Change the bolt without changing the 90 degree Brackets:
HBLFSD8-SET(change the bolt and nut set that can be used for additional processing)
Similar Products of 90 degree Brackets
■8 Series (groove width 10 mm) - For 2-row grooves -
| name | Inverted 90 degree Brackets with protrusion (this product) | Protrusion 90 degree Brackets | Thick extruded 90 degree Brackets | Extra-thick extruded 90 degree Brackets | Thick extruded 90 degree Brackets (8 holes) | Extra-thick extruded 90 degree Brackets (8 holes) | Thin 90 degree Brackets |
|---|---|---|---|---|---|---|---|
| image |
|
|
|
|
|
|
|
| Protrusion position | With protrusions on both sides / With protrusions on one side | With protrusions on both sides | - | - | - | - | - |
| Allowable load (N) | 3087 | 3087/3920 | 3087 | 3920 | 4410 | 5586 | 2352 |
| Representative model | HBLFSD8 | HBLFTD8 | HBLTD8 | HBLUD8 | HBLTDW8 | HBLUDW8 | HBLSD8 |
| Features | L-shaped and cross connections are possible. Positioning is easy thanks to the protrusions. | Protrusions make positioning easy. | This is an extruded 90 degree Brackets with an aesthetically pleasing structure that is resistant to dust accumulation. | It provides a stronger connection than HBLTD8. | This type has four mounting holes on one side, allowing for a stronger connection. | It provides a stronger connection than the HBLTDW8. | This is effective for saving space during installation. Hole positions can be changed with additional machining. |
Related Items of 90 degree Brackets
■8 Series
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |













