Ultra Thick Bracket - 6 Series, 8mm Slot, 1 Slot

Brand :
MISUMI

Caution

    Product Description

    With the same number of bolts as those of HBLTS6, it can be connected more firmly.

    Dimensional Drawing of 90 degree Brackets

    

    HBLUS6
    HBLUSB6

    (black anodized aluminum)

    6 Series (8mm Groove Width) - Single Groove - Extra Thick Extrusion Bracket: Related Images
    [ ! ]90 degree Brackets, The contact surface of the aluminum frame is milled to guarantee squareness.
    [ ! ] Please refer to the squareness tolerance table for the 90 degree Brackets squareness .
    Type[M]Material[S] Surface Treatment
    HBLUS6A6N01SS−T5Anodized aluminum treatment
    HBLUSB6Black anodized aluminum

    Specification Table of 90 degree Brackets

    Model 90 degree Brackets
    HBLUS6
    ・The price list below is current as of April 2011.
    ・To check the latest price, click the "Check Price" button after confirming the model number.

    [ ! ] Bolts and nuts are not included with the 90 degree Brackets.
    Please check the table below for compatible bolts and nuts.
    If you would like to purchase a bolt and nut set, please select it from the "Accessories" filter.
    For detailed specifications, please check the individual product links under "Applicable bolt and nut set" (canbe purchased individually).

    Model 90 degree BracketsMass
    (g)
    Compatible bolts and T-nutsAllowable load
    (N)
    TypeboltQuantityT-nutQuantity
    HBLUS6101CBM6-202HNTT6-621176
    HBLUSB6
    (black anodized aluminum)

    Additional Work of 90 degree Brackets

    Model 90 degree Brackets(C・SET・SST・SEU・SSU・SEP・SSP・SEC)
    HBLUS6
    HBLUS6

    SET
    C
    −SET
    AlterationsCodeSpec.Applicable bracket
    Additional cover mounting holesCThe 90 degree Brackets can be fitted with M5 tapped holes on both sides for attaching the cover.
    Model example: HBLUS6-C
    (mounting screws : HCBM).
    6 Series (8mm Groove Width) - Single Groove - Extra Thick Extrusion Bracket: Related Images
    HBLUS6
    HBLTH6
    HBLTF6
    HBLTSW6
    HBLTS6-5L
    HBLTS6-5R
    Alterations 90 degree BracketsCodeSpec.Applicable bracket
    Applicable
    bolts and nuts
    included
    SET
    SST

    (Stainless steel)
    SEU
    (Pre-assembly spring nut)
    SSU
    (Pre-assembly spring nut)
    (Stainless steel)
    SEP
    (Post-assembly spring nut)
    SSP
    (Post-assembly spring nut)
    (Stainless steel)
    SEC
    (Washer assembled bolt/nut)
    The set includes the applicable bolts and nuts for attaching the 90 degree Brackets to the frame.
    (Added to the bracket price)


    (Example) When specifying HBLUS6
    boltnut
    CodeModelQuantityModelQuantity
    SETCBM6-202HNTT6-62
    SSTSCB6-20HNTTSN6-6
    SEUCBM6-20HNTU6-6
    SSUSCB6-20SHNTU6-6
    SEPCBM6-20HNTP6-6
    SSPSCB6-20SHNTP6-6
    SECHCBST6-25HNTT6-6
    [ ! ]If you specify a product other than HBLUS6, please check the corresponding bolts and nuts.

     

    -
    HBLUS6
    HBLUSB6
    HBLTH6
    HBLTF6
    HBLTSW6
    HBLDSW6
    HBLDSWT6
    HBLTS6-5L
    HBLTS6-5R
    [ ! ] The bolts for the black anodized 90 degree Brackets are HCBMTB (black trivalent chromate).
    [ ! ]When specifying -SET, -SEU, or -SEP with a bracket other than the black anodized bracket, the included bolts arenot RoHS compliant.

    Additional Work Details of 90 degree Brackets

    ■Applicable bolt and nut set details (can be purchased separately)

    Additional machining model of 90 degree Bracketsboltnut
    ModelMaterialtypeModelMaterialStopper
    SETCBM6-20ironFirst in, first outHNTT6-6ironnone
    SSTSCB6-20stainlessFirst in, first outHNTTSN6-6stainlessnone
    SEUCBM6-20ironFirst in, first outHNTU6-6ironYes
    SSUSCB6-20stainlessFirst in, first outSHNTU6-6stainlessYes
    SEPCBM6-20ironLater insertionHNTP6-6ironYes
    SSPSCB6-20stainlessLater insertionSHNTP6-6stainlessYes
    SECHCBST6-25Iron (with washer)First in, first outHNTT6-6ironnone

    How to Use of 90 degree Brackets

    It has the same number of bolts as the HBLTS6 , allowing for a stronger connection.

    ■Example of connecting frames
    Connection using thick 90 degree Brackets

    6 Series (8mm Groove Width) - Single Groove - Extra Thick Extrusion Bracket: Related Images
     
    merchandiseModel example
    90 degree Brackets (bolt and nut set)HBLUS6-SET
    Aluminum frameHFS6-3030

    Similar Products of 90 degree Brackets

    ■6 Series (groove width 8mm) - For single-row grooves - Extrusion type bracket

    Product nameExtra thick
    bracket
    Thick BracketThick bracket/
    triangle
    bracket
    Eccentric bracketUnequal
    Bracket
    Different size
    frame connection
    bracket
    Thin bracket
    Product Photos

    6 Series (8mm Groove Width) - Single Groove - Extra Thick Extrusion Bracket Related Image 1_Similar Products

    6 Series (8mm Groove Width) - Single Groove - Extra Thick Extrusion Bracket Related Image 2_Similar Products

    6 Series (8mm Groove Width) - Single Groove - Extra Thick Extrusion Bracket Related Image 3_Similar Products

    6 Series (8mm Groove Width) - Single Groove - Extra Thick Extrusion Bracket Related Image 4_Similar Products

    6 Series (8mm Groove Width) - Single Groove - Extra Thick Extrusion Bracket Related Image 5_Similar Products

    6 Series (8mm Groove Width) - Single Groove - Extra Thick Extrusion Bracket Related Image 6_Similar Products

    6 Series (8mm Groove Width) - Single Groove - Extra Thick Extrusion Bracket Related Image 7_Similar Products

    Features of 90 degree BracketsThe number of bolts is the same as that of the thick 90 degree Brackets, allowing for a stronger connection.This type is made of the same material as the aluminum frame and has been anodized. It is effective when youwant to unify the appearance with the frame.This type has two mounting holes on one side. It uses four bolts, allowing for a more secure connection to theframe.The hole positions are eccentric, so when attaching plates to the sides, 3mm/5mm thick plates can be installedin line with the frame surface.The length and width are unequal, allowing installation in narrow spaces.The mounting holes are staggered. There are types that can connect to 20mm square and 30mm square frames, and40mm square, 45mm square and 30mm square frames.This 90 degree Brackets does not protrude from the frame when cross-connecting, making it suitable for use in tightspaces.
    Allowable load11761176176411761470-980/1568/2352
    Representative modelThis productHBLTS6HBLTSW6 (thick type)HBLTH6HBLTF6HBLTS6-5LHBLSS6
    HBKUS6
    (right-angle processing type)
    HBKTST6
    (right-angle processing type)
    HBLDSWT6
    (Triangle)
    HBLTS8-6LHBLSP6
    (with protrusion)

    ■Difference between extrusion type brackets and protrusion type 90 degree Brackets

    [This product] Extrusion type 90 degree Brackets

    6 Series (8mm Groove Width) - For Single Groove - Extra Thick Extrusion Bracket Related Image 1_Differences in Brackets

    · The extrusion bracket is made of A6N01SS-T5 aluminum extrusion material. The surface is anodized.
    · Effective when you want to unify the appearance with the frame. It is designed to prevent dust accumulation.
    · It is stronger than 90 degree Brackets with protrusions, making it ideal for areas where strength is required.
    Protruding 90 degree Brackets

    6 Series (8mm Groove Width) - For Single Groove - Extra Thick Extrusion Bracket Related Image 2_Differences in Brackets

    · Protrusion brackets are molded from ADC12 material. They are generally not anodized and are less expensivethan extrusion 90 degree Brackets of the same size.
    · The protrusions act as a rotation stopper during fastening work, making them easier to work with.
    · There are various types of brackets with additional functions available.

    Technical Information of 90 degree Brackets

    ■ Perpendicularity

    ■ 90 degree Brackets allowable load concept

     
    6 Series (groove width 8 mm) - For single groove - Extra thick extrusion bracket Related image 1_Technical Information
    As shown in the diagram on the left, two frames are set up, a frame is placed between them, and two brackets areattached underneath, showing the allowable load per unit.
    The allowable load here refers to the load that the 90 degree Brackets can maintain in position (without breaking orslipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.

    Related Items of 90 degree Brackets

    ■6 Series (groove width 8mm) of 90 degree Brackets

    Product nameAluminum frameBlind JointFrame capGroove covernut
    photograph

    6 Series (8mm Groove Width) - Single Groove - Extra Thick Extrusion Bracket Related Image 1_Related Products

    6 Series (8mm Groove Width) - Single Groove - Extra Thick Extrusion Bracket Related Image 2_Related Products

    6 Series (8mm Groove Width) - Single Groove - Extra Thick Extrusion Bracket Related Image 3_Related Products

    6 Series (8mm Groove Width) - Single Groove - Extra Thick Extrusion Bracket Related Image 4_Related Products

    6 Series (8mm Groove Width) - Single Groove - Extra Thick Extrusion Bracket Related Image 5_Related Products

    Product pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat