Extruded Thick Bracket - 6 Series, 8mm Groove, 1-Row Groove, 4 Mounting Holes

Caution
Product Description
An extruded bracket with 2 mounting holes on 1 side. You can connect the frame more firmly.
Dimensional Drawing of 90 degree Brackets

[S] Surface treatment: Anodized
Specification Table of 90 degree Brackets
| Model |
| HBLTSW6 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| Type | bolt | Quantity | T-Nut | Quantity | ||
| HBLTSW6 | 76 | CBM6-15 | 4 | HNTT6-6 | 4 | 1764 |
Additional Processing of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLTSW6 HBLTSW6 | − − | SET C −SET |
| Alterations | Code | Spec. | Applicable bracket |
| Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . ![]() | HBLUS6 |
| HBLTH6 | |||
| HBLTF6 | |||
| HBLTSW6 | |||
| HBLTS6-5L | |||
| HBLTS6-5R |
| Alterations | Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre- assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post- assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer ) | The applicable bolts and nuts for attaching the bracket to the frame are included in the set. (Added to the bracket price) (Example) When HBLTSW6 is specified
[ ! ] When specifying a type other than HBLTSW6, please check the corresponding compatible bolts and nuts. | - | |||||||||||||||||||||||||||||||||
| HBLUS6 | ||||||||||||||||||||||||||||||||||||
| HBLUSB6 | ||||||||||||||||||||||||||||||||||||
| HBLTH6 | ||||||||||||||||||||||||||||||||||||
| HBLTF6 | ||||||||||||||||||||||||||||||||||||
| HBLTSW6 | ||||||||||||||||||||||||||||||||||||
| HBLDSW6 | ||||||||||||||||||||||||||||||||||||
| HBLDSWT6 | ||||||||||||||||||||||||||||||||||||
| HBLTS6-5L | ||||||||||||||||||||||||||||||||||||
| HBLTS6-5R | ||||||||||||||||||||||||||||||||||||
! ] When specifying -SET, -SEU, or -SEP with a bracket other than the black anodized bracket, the included bolts are not RoHS compliant.
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C) of 90 degree Brackets
You can add M5 tapped holes on both sides.
Example of additional machining model: HBLTSW6-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM6-15 | iron | First in | HNTT6-6 | iron | none |
| SST | SCB6-15 | stainless | First in | HNTTSN6-6 | stainless | none |
| SEU | CBM6-15 | iron | First in | HNTU6-6 | iron | Yes |
| SSU | SCB6-15 | stainless | First in | SHNTU6-6 | stainless | Yes |
| SEP | CBM6-15 | iron | Later insertion | HNTP6-6 | iron | Yes |
| SSP | SCB6-15 | stainless | Later insertion | SHNTP6-6 | stainless | Yes |
| SEC | HCBST6-20 | Iron (with washer) | First in | HNTT6-6 | iron | none |
*Bolts and nuts are included for the number of mounting holes.
Similar Products of 90 degree Brackets
■ 6 Series (groove width 8 mm) - For single row grooves - Extrusion type 90 degree Brackets
| Product name | Thick bracket/ triangle bracket | Thick bracket | Extra thick bracket | Eccentric bracket | Unequal Side Bracket | Different size frame connection bracket | Thin bracket |
|---|---|---|---|---|---|---|---|
| Product Photos |
|
|
|
|
|
|
|
| Features | This type has two mounting holes on one side. Since it uses four bolts, it can be connected to the frame more firmly. | This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame. | The thick bracket and bolts are the same number, allowing for a stronger connection. | The hole positions are off-center, so when attaching a plate to the side, 3mm/5mm thick plates can be installed by aligning them with the frame surface. | The length and width are unequal, allowing it to be installed in narrow spaces. | The mounting holes are staggered. There are types that can connect 20mm and 30mm, 40mm, 45mm and 30mm frames. | This bracket does not protrude from the frame when cross-connecting, making it possible to use in tight spaces. |
| Permissible load | 1764 | 1176 | 1176 | 1176 | 1470 | - | 980/1568/2352 |
| Representative Model | This product | HBLTS6 | HBLUS6 | HBLTH6 | HBLTF6 | HBLTS6-5L | HBLSS6 |
| HBLDSWT6 (Triangle) | HBKTST6 (Right-angle processing type) | HBKUS6 (Right-angle processing type) | HBLTS8-6L | HBLSP6 (with protrusions) |
■ Difference between extrusion type 90 degree Brackets and protrusion brackets
| [This product] Extrusion type bracket | · The material of the extrusion 90 degree Brackets is A6N01SS-T5, and it is made by extruding aluminum. The surface is anodized. · It is effective when you want to unify the appearance with the frame. It is structured to prevent dust accumulation. · It is stronger than a 90 degree Brackets with protrusions, so it is ideal for places where strength is required. |
| 90 degree Brackets with protrusion | ・The protrusion bracket is a 90 degree Brackets made of ADC12 material using a mold. It is generally not anodized and is less expensive than the same size extrusion type bracket. ・The protrusion acts as a rotation stopper during fastening work, making it easy to work with. ・There are various types of 90 degree Brackets with additional functions. |
Technical Information of 90 degree Brackets
■ Perpendicularity of 90 degree Brackets
The squareness of the extruded bracket is manufactured within a tolerance of ±1° based on the JIS standard H4100 special grade.
If squareness is important, please see the square-angle processed type . (For the 6 series: squareness of 0.03 and 0.06 are available.)
■ 90 degree Brackets allowable load concept
here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
Related Items of 90 degree Brackets
■ 6 Series (groove width 8mm) of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |
