Extruded Thick Bracket - 6 Series, 8mm Groove, 1-Row Groove

Brand :
MISUMI

Caution

  • The product may have surface color variation due to manufacturing process. This does not affect the product's specifications, or intended usage.

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

It is an aluminum extrusion type bracket. It has a structure that is aesthetically excellent and does not easily collect dust.

Dimensional Drawing of 90 degree Brackets

NBLTS6
HBLTS6
HBLTS6-5 
(for M5 bolts)
HBLTSB6  (black anodized)
CHBLTS6  (clear coating)

*HBLTS6-5 is φ5.5

[ ! ] NBLTS6 does not have
anodizing on both sides or bolt holes .

[ ! ] Bolts and nuts are also available as a set. Please see the additional modifications below.
Type[M] Material[S] Surface Treatment
NBLTS6A6063S-T5Anodized [ ! ]
HBLTS6(−5)A6N01SS-T5
HBLTSB6Black Anodized
CHBLTS6Clear coating
(anodized
+
clear coating)

Specification Table of 90 degree Brackets

Model
HBLTS6
・The price list below is current as of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
ModelMass
(g)
Suitable bolts and T-nutsAllowable load
(N)
TypeboltQuantityT-NutQuantity
NBLTS644CBM6-152HNTT6-621176
HBLTS6
HBLTS6-5
(for M5 bolts)
CBM5-15HNTT6-5
HBLTSB6 *
(Black anodized)
CBM6-15HNTT6-6
CHBLTS6
(clear coating)

Additional Processing of 90 degree Brackets

Model(C・SET・SST・SEU・SSU・SEP・SSP・SEC)
HBLTS6SET
HBLTS6C-SET
AlterationsCodeSpec.Applicable bracket

Additional cover mounting holes
CThe bracket
is tapped for mounting the cover
(M5 on both sides)
(Mounting screws are HCBM) .
6 Series (groove width 8 mm) - For single row groove - Extrusion thick bracket: Related images
HBKTS6
NBLTS6
HBLTS6
HBLTS6-5
CHBLTS6
HBKUS6
AlterationsCodeSpec.Applicable bracket
Applicable bolts
and nuts included
SET
SST

(stainless steel)
SEU
(pre-
assembly spring nut)
SSU
(pre-assembly
spring nut
stainless steel)
SEP
(post-
assembly spring nut)
SSP
(post-assembly
spring nut stainless
steel)
SEC ( bolt and nut
with washer )

The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set.
(Added to the bracket price)
(Example) When specifying NBLTS6
 boltnut
CodeModelQuantityModelQuantity
SETCBM6-152HNTT6-62
SSTSCB6-15HNTTSN6-6
SEUCBM6-15HNTU6-6
SSUSCB6-15SHNTU6-6
SEPCBM6-15HNTP6-6
SSPSCB6-15SHNTP6-6
SECHCBST6-20HNTT6-6

[ ! ] When specifying a type other than HBLTS6,
please check the appropriate bolts and nuts.

HBKTST6
HBKTS6
NBLTS6
HBLTS6
HBLTS6-5
HBLTSB6
CHBLTS6
HBKUS6
[ ! ] Black anodized bolts are HCBMTB (black trivalent chromate). [ ! ] When specifying -SET, -SEU, or -SEP for a bracket other than black anodized, the included bolts are not RoHS compliant. [ ! ] For set combinations, see "Details of Applicable Bolt and Nut Sets" below.

■ Hole processing for cover installation (-C) of 90 degree Brackets

M5 tapped holes can be added on both sides.
Alteration model example: HBLTS6-C

 

■ Details 90 degree Brackets of applicable bolt and nut sets

Additional processing modelboltnut
ModelMaterialtypeModelMaterialStopper
SETCBM6-15ironFirst inHNTT6-6ironnone
SSTSCB6-15stainlessFirst inHNTTSN6-6stainlessnone
SEUCBM6-15ironFirst inHNTU6-6ironYes
SSUSCB6-15stainlessFirst inSHNTU6-6stainlessYes
SEPCBM6-15ironLater insertionHNTP6-6ironYes
SSPSCB6-15stainlessLater insertionSHNTP6-6stainlessYes
SECHCBST6-20Iron (with washer)First inHNTT6-6ironnone

*For HBLTS6-5 only, the bolts and nuts in the set are for M5 diameter. (Example: CBM5-15, HNTT6-5)

How to Use of 90 degree Brackets

■ Example of connecting frames: Connection using thick 90 degree Brackets
6 Series (groove width 8 mm) - For single row groove - Extrusion thick bracket: Related images
merchandiseModel example
Bracket (bolt and nut set)HBLTS6-SET
Aluminum frameHFS6-3030

Similar Products of 90 degree Brackets

■ 6 Series (groove width 8 mm) - For single row grooves - Extrusion type 90 degree Brackets

Product nameThick bracketExtra thick
bracket
Thick bracket/
triangle
bracket
Eccentric bracketUnequal Side
Bracket
Different size
frame connection
bracket
Thin bracket
Product Photos

 

 

 

 

 

 

 

FeaturesThis type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame.The thick bracket and bolts are the same number, allowing for a stronger connection.This type has two mounting holes on one side. Since it uses four bolts, it can be connected to the frame more firmly.The hole positions are off-center, so when attaching a plate to the side, 3mm/5mm thick plates can be installed by aligning them with the frame surface.The length and width are unequal, allowing it to be installed in narrow spaces.The mounting holes are staggered. There are types that can connect 20mm and 30mm, 40mm, 45mm and 30mm frames.This bracket does not protrude from the frame when cross-connecting, making it possible to use in tight spaces.
Allowable load11761176176411761470-980/1568/2352
Representative ModelThis productHBLUS6HBLTSW6 (thick type)HBLTH6HBLTF6HBLTS6-5LHBLSS6
HBKTST6
(Right-angle processing type)
HBKUS6
(Right-angle processing type)
HBLDSWT6
(Triangle)
HBLTS8-6LHBLSP6
(with protrusion)
 

■ Difference between extrusion type 90 degree Brackets and protrusion brackets

[This product] Extrusion type bracket

· The material of the extrusion 90 degree Brackets is A6N01SS-T5, and it is made by extruding aluminum. The surface is anodized.
· It is effective when you want to unify the appearance with the frame. It is structured to prevent dust accumulation.
· It is stronger than a 90 degree Brackets with protrusions, so it is ideal for places where strength is required.
90 degree Brackets with protrusion

・The protrusion 90 degree Brackets is a bracket made of ADC12 material using a mold. It is generally not anodized and is less expensive than the same size extrusion type bracket.
・The protrusion acts as a rotation stopper during fastening work, making it easy to work with.
・There are various types of 90 degree Brackets with additional functions.

Technical Information of 90 degree Brackets

■ Perpendicularity of 90 degree Brackets

The squareness of the extruded bracket is manufactured within a tolerance of ±1° based on the JIS standard H4100 special grade.
If squareness is important, please see the square-angle processed type . (For the 6 series: squareness of 0.03 and 0.06 are available.)

 

■ 90 degree Brackets allowable load concept

 
 
As shown in the left figure, two frames are set up, a frame is placed between them, and two 90 degree Brackets are attached underneath, and the allowable load per unit is shown. The allowable load
here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
 

■ Mechanical properties of aluminum frame material (JIS standard reference)

Material (JIS symbol)A6063S-T5A6N01SS-T5
Tensile strength (N/ mm2 )Over 155245 and above
Strength (N/ mm2 )Over 110Over 205
Modulus of elasticity (N/ mm2 )6997269972
Brinell hardness (HB)8888
Surface TreatmentAnodizing 9μm or moreAnodizing 9μm or more

Related Items of 90 degree Brackets

■ 6 Series (groove width 8mm) of 90 degree Brackets

Product nameAluminum frameBlind JointFrame capGroove covernut
photograph

 

 

 

 

 

Product pageHereHereHereHereHere
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat