5 Series Aluminum Frame Bracket with Cover - 6mm Slot, 1 Slot

Caution
Product Description
It is a reversing bracket type with protrusion with a cover . Dust does not collect inside.
Dimensional Drawing of 90 degree Brackets
90 degree Brackets
cover

Specification Table of 90 degree Brackets
| 90 degree Brackets Model |
| HBLFSNT5 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| 90 degree Brackets Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| 90 degree Brackets Type | bolt | Quantity | T-Nut | Quantity | ||
| HBLFSNT5 | 17 | CBM5-10 | 2 | HNTT5-5 | 2 | 1176 |
Additional Processing of 90 degree Brackets
| 90 degree Brackets Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFSNK5 | − | SET |
| HBLFSNK5 | − | C-SET |
| Alterations | 90 degree Brackets Code | Spec. | Applicable 90 degree Brackets |
| Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . | HBLFSNF5 |
| HBLFSN5 | |||
| HBLFSN5-4 | |||
| HBLFSNB5 | |||
| HBLFSNM5 | |||
| CHBLFSN5 | |||
| HBLFSL5 | |||
| HBLFSLB5 | |||
| HBLFSLM5 | |||
| HBLFSR5 | |||
| HBLFSNK5 | |||
| HBLFSNE5 | |||
| HBLFSNT5 | |||
| HBLFSSW5 | |||
| HBLFSSWB5 |
Please specify alteration code -C.

| Alterations | 90 degree Brackets Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (Stainless steel) SEU (Pre-assembly spring nut) SSU (Pre-assembly spring nut stainless steel) SEP (Post-assembly spring nut) SSP (Post-assembly spring nut stainless steel) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the bracket price) (Example) When HBLFSNT5 is specified
| - | |||||||||||||||||||||||||||||||||||
| HBLFSNF5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSN5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSN5-4 | ||||||||||||||||||||||||||||||||||||||
| HBLFSNB5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSNM5 | ||||||||||||||||||||||||||||||||||||||
| CHBLFSN5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSL5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSLB5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSLM5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSR5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSNK5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSNE5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSNT5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSSW5 | ||||||||||||||||||||||||||||||||||||||
| HBLFSSWB5 | ||||||||||||||||||||||||||||||||||||||
| [ ! ]The bolts for the black anodized and cathodic electroplated (black) 90 degree Brackets are these HCBMTB (black trivalent chromate). [ ! ]When specifying -SET, -SEU, or -SEP for 90 degree Brackets other than black anodized and cathodic electroplated (black), the included bolts are not RoHS compliant. | ||||||||||||||||||||||||||||||||||||||
Additional Processing Details of 90 degree Brackets
■Additional cover mounting holes (-C)
This is an additional step for attaching a panel or plate to the side of the 90 degree Brackets.
*This additional step is not related to the installation of the included dust cover.
■Details of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| 90 degree Brackets Model | Material | type | Model | Material | Stopper | |
| SET | CBM5-10 | iron | First in | HNTT5-5 | iron | none |
| SST | SCB5-10 | stainless | First in | HNTTSN5-5 | stainless | none |
| SEU | CBM5-10 | iron | First in | HNTU5-5 | iron | Yes |
| SSU | SCB5-10 | stainless | First in | SHNTU5-5 | stainless | Yes |
| SEP | CBM5-10 | iron | Later insertion | HNTP5-5 | iron | Yes |
| SSP | SCB5-10 | stainless | Later insertion | SHNTP5-5 | stainless | Yes |
How to Use of 90 degree Brackets
This 90 degree Brackets type is equipped with a dustproof cover. It is hygienic as dust does not accumulate inside.
*5 Series Cover alone (model number: HBLFSNC5-6): Can be purchased by entering the model number on WOS
Technical Information of 90 degree Brackets
■ 90 degree Brackets allowable load concept
The allowable load here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
Similar Products of 90 degree Brackets
■ Bracket with protrusions: The mounting surface has protrusions to prevent rotation.
| Product name | 90 degree Brackets with cover | Inverted bracket with protrusion | Single Rib Bracket | Nut stop bracket | Bracket with protrusion on one side |
|---|---|---|---|---|---|
| Product Photos |
|
|
|
|
|
| 90 degree Brackets Material | ADC12 | ADC12 | ADC12 | ADC12 | ADC12 |
| Features | This 90 degree Brackets type is equipped with a dustproof cover. Dust does not accumulate inside, making it hygienic. | The mounting surface has a protrusion, making it easy to position when mounting. This is the most conventional type. | This type has a rib (side) on only one side, making it easy to turn the hex wrench. | The long protrusion serves as the nut lock, eliminating the need for fine adjustment of the nut position. | The protrusion is on one side only and is useful when connecting frames/plates. |
| Representative Model | This product | HBLFSN5 | HBLFSL5 | HBLFSR5 | HBLFSNK5 |
Related Items of 90 degree Brackets
■5 series (groove width 6mm)
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |