Ultra Thick Bracket - 5 Series, 6mm Slot, 1 Slot

Caution
Product Description
Compared to HBLTS5, the number of bolts is the same and it can be connected firmly.
Dimensional Drawing of 90 degree Brackets
HBLUS5

[ ! ]90 degree Brackets, The contact surface of the aluminum frame is milled to guarantee the squareness.
[ ! ]For the squareness of the bracket, please refer tothe squareness tolerance table .
[ ! ]NBLUS5 is not milled. The squareness tolerance is ±1°.
| Type | [M] Material | [S] Surface Treatment |
| NBLUS5 | A6063S-T5 | Anodized[ ! ] |
| HBLUS5 | A6N01SS-T5 | Anodizing |
Specification Table of 90 degree Brackets
| Model 90 degree Brackets |
| NBLUS5 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable bolts and T-nuts | Permissible load | |||
| bolt | Quantity | T-Nut | Quantity | (N) | ||
| NBLUS5 | 31 | CBM5-14 | 2 | HNTT5-5 | 2 | 833 |
| HBLUS5 | ||||||
Additional Processing of 90 degree Brackets
| Model 90 degree Brackets | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| NBLUS5 | − | SET |
| NBLUS5 | − | C-SET |
| Alterations 90 degree Brackets | Code | Spec. | Applicable bracket |
| NBLTS5 | |||
| Additional cover mounting holes | C | The bracket is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . | HBLTS5 |
| HBLTS5−4 | |||
| CHBLTS5 | |||
| HBLTV5 | |||
| HBLTVB5 | |||
| HBKTS5 | |||
| NBLUS5 | |||
| HBLUS5 | |||
| HBKUS5 | |||
| HBLTH5 | |||
| HBLTHB5 | |||
| HBLTSW5 | |||
| HBLTVW5 | |||
| HBLTF5 |
| Alterations | Code | Spec. | Applicable bracket | ||||||||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre-assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post-assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer) | The applicable bolts and nuts for attaching the bracket to the frame are included in the set. (Added to the bracket price) (Example) When specifying NBLUS5
| - | ||||||||||||||||||||||||||||||||||||||
| NBLTS5 | |||||||||||||||||||||||||||||||||||||||||
| HBLTS5 | |||||||||||||||||||||||||||||||||||||||||
| HBLTS5−4 | |||||||||||||||||||||||||||||||||||||||||
| HBLTSB5 | |||||||||||||||||||||||||||||||||||||||||
| CHBLTS5 | |||||||||||||||||||||||||||||||||||||||||
| HBLTV5 | |||||||||||||||||||||||||||||||||||||||||
| HBLTVB5 | |||||||||||||||||||||||||||||||||||||||||
| HBKTST5 | |||||||||||||||||||||||||||||||||||||||||
| HBKTS5 | |||||||||||||||||||||||||||||||||||||||||
| HBKTSB5 | |||||||||||||||||||||||||||||||||||||||||
| NBLUS5 | |||||||||||||||||||||||||||||||||||||||||
| HBLUS5 | |||||||||||||||||||||||||||||||||||||||||
| HBKUS5 | |||||||||||||||||||||||||||||||||||||||||
| HBKUSB5 | |||||||||||||||||||||||||||||||||||||||||
| HBLTH5 | |||||||||||||||||||||||||||||||||||||||||
| HBLTHB5 | |||||||||||||||||||||||||||||||||||||||||
| HBLTSW5 | |||||||||||||||||||||||||||||||||||||||||
| HBLTVW5 | |||||||||||||||||||||||||||||||||||||||||
| HBLTF5 | |||||||||||||||||||||||||||||||||||||||||
| [ ! ]The bolts for the black anodized bracket are HCBMTB (black trivalent chromate).[ ! ]When specifying -SET, -SEU, or -SEP with a bracket other than the black anodized bracket, the included bolts are not RoHS compliant. | |||||||||||||||||||||||||||||||||||||||||
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C) of 90 degree Brackets
You can add M5 tapped holes on both sides.
Example of additional machining model: HBLUS5-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM5-14 | iron | First in | HNTT5-5 | iron | none |
| SST | SCB5-14 | stainless | First in | HNTTBS5-5 | stainless | none |
| SEU | CBM5-14 | iron | First in | HNTU5-5 | iron | Yes |
| SSU | SCB5-14 | stainless | First in | SHNTU5-5 | stainless | Yes |
| SEP | CBM5-14 | iron | Later insertion | HNTP5-5 | iron | Yes |
| SSP | SCB5-14 | stainless | Later insertion | SHNTP5-5 | stainless | Yes |
| SEC | HCBST5-16 | Iron (with washer) | First in | HNTT5-5 | iron | none |
How to Use of 90 degree Brackets
90 degree Brackets, This product is an extremely thick extrusion bracket. It has the same number of bolts as
HBLTS5, allowing for a stronger connection.

Similar Products of 90 degree Brackets
■ 5 Series - 1-row groove - Extrusion type 90 degree Brackets
| Product name | Extra thick bracket | Thick bracket | Thick bracket (2x holes) | Eccentric bracket | Different size frame connection bracket | Unequal Side Bracket | Thin bracket |
|---|---|---|---|---|---|---|---|
| Product Photos |
|
|
|
|
|
|
|
| Features 90 degree Brackets | The thick bracket and bolts are the same number, allowing for a stronger connection. | This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame. It is available for 25mm square frames. | This type has two mounting holes on one surface. It uses four bolts, so the frame can be connected more firmly. It is available for 25mm square frames. | The hole positions are off-center so when attaching plates to the side, 5mm and 3mm thick plates can be installed flush with the frame surface. | The mounting holes are staggered. This type can connect 20mm and 30mm square frames. | The length and width are unequal, allowing it to be installed in narrow spaces. | This bracket does not protrude from the frame when cross-connecting, making it possible to use in tight spaces. |
| Permissible load | 833 | 833 | 1176 | 833 | - | 1004 | 686 |
| Representative Model | This product | HBLTS5 | HBLTSW5 | HBLTH5 | HBLTS6-5L | HBLTF5 | HBLST5 |
| HBKUS5 (right angle processing type) | HBKTS5 (Right angle processing type) | HBLSP5 (with protrusion) |
■ Difference between extrusion type brackets and protrusion brackets
| [This product] Extrusion type bracket
| · 90 degree Brackets, The material of the extrusion bracket is A6N01SS-T5, and it is made by extruding aluminum. The surface is anodized. · It is effective when you want to unify the appearance with the frame. It is structured to prevent dust accumulation. · It is stronger than a bracket with protrusions, so it is ideal for places where strength is required. |
| Bracket with protrusion | ・The protrusion bracket is a bracket made of ADC12 material using a mold. It is generally not anodized and is less expensive than an extrusion type bracket of the same size. ・The protrusion acts as a rotation stopper during fastening work, making it easy to work with. ・There are various types of brackets with additional functions. |
Technical Information of 90 degree Brackets
■ Perpendicularity of 90 degree Brackets
Please checkthe squareness tolerance tablefor the bracket's squareness .■ Bracket allowable load concept

90 degree Brackets, The allowable load here indicates the load at which the bracket can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
■ Mechanical properties of aluminum frame material (JIS standard reference)
| Material (JIS symbol) | A6063S-T5 | A6N01SS-T5 |
|---|---|---|
| Tensile strength (N/mm2) | Over 155 | 245 and above |
| Strength (N/mm2) | Over 110 | Over 205 |
| Modulus of elasticity (N/mm2) | 69972 | 69972 |
| Brinell hardness (HB) | 88 | 88 |
| Surface Treatment | Anodizing 9μm or more | Anodizing 9μm or more |
Related Items of 90 degree Brackets
■ 5 Series (groove width 6mm) of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |













