5 Series Aluminum Frame Thin Stainless Steel Tabbed Bracket - 6mm Slot

Caution
Product Description
[Features]
• SUS304 low-profile bracket has a protrusion that fits the frame groove.
• The protrusion acts as a rotation stopper during fastening, making installation easier.
[Use]
• For 5 Series aluminum frames with 6mm slots; check compatible bolts and T-nuts before installation.
Dimensional Drawing of 90 degree Brackets


Specification Table of 90 degree Brackets
・To check the latest price, click the "Check Price" button after confirming the model number.
[ ! ]Bolts and nuts are not included with the 90 degree Brackets.
Please check the table below for compatible bolts and nuts.
If you would like to purchase a bolt and nut set, please select it from the "Accessories" filter.
For detailed specifications, please check the individual product links under "Applicable bolt and nut set" (can be purchased individually).
| Type | Mass (g) | Compatible bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-nut | Quantity | |||
| HBLSP5 | 10 | CBM5-8 | 2 | HNTT5-5 | 2 | 686 |
| Model |
| HBLSP5 |
Additional Work of 90 degree Brackets
| Model | − | (SET・SST・SEU・SSU・SEP・SSP) |
| HBLSP5 | − | SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets | ||||||||||||||||||||||||||||||
| Applicable bolt and nut set | SET SST (Stainless steel) SEU (Pre-assembly spring nut) SSU (Pre-assembly spring nut stainless steel) SEP (Post-assembly spring nut) SSP (Post-assembly spring nut stainless steel) | The set includes the applicable bolts and nuts for attaching the 90 degree Brackets to the frame . (Added to the 90 degree Brackets price) (Example) When specifying HBLSP5
| - | ||||||||||||||||||||||||||||||
| HBLSS5 | |||||||||||||||||||||||||||||||||
| HBLSSB5 | |||||||||||||||||||||||||||||||||
| HBLSD5 | |||||||||||||||||||||||||||||||||
| HBLSDB5 | |||||||||||||||||||||||||||||||||
| HBLST5 | |||||||||||||||||||||||||||||||||
| HBLSP5 | |||||||||||||||||||||||||||||||||
! ]When specifying -SET, -SEU, or -SEP with a 90 degree Brackets other than the black anodized 90 degree Brackets, the included bolts are not RoHS compliant.
Additional Work Details of 90 degree Brackets
■Details of compatible bolt and nut sets
| Additional machining model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM5-10 | iron | First in, first out | HNTT5-5 | iron | none |
| SST | SCB5-10 | stainless | First in, first out | HNTTBS5-5 | stainless | none |
| SEU | CBM5-10 | iron | First in, first out | HNTU5-5 | iron | Yes |
| SSU | SCB5-10 | stainless | First in, first out | SHNTU5-5 | stainless | Yes |
| SEP | CBM5-10 | iron | Later insertion | HNTP5-5 | iron | Yes |
| SSP | SCB5-10 | stainless | Later insertion | SHNTP5-5 | stainless | Yes |
How to Use of 90 degree Brackets
Features: A thin 90 degree Brackets with a protrusion that fits into the frame groove.
The protrusion acts as a rotation stopper during fastening work, making it easy to work with.
(protrusion groove type stainless steel 90 degree Brackets)

Similar Products of 90 degree Brackets
■5 Series - Single Groove - Extrusion Type 90 degree Brackets
| Product name | Thin 90 degree Brackets | Thick 90 degree Brackets | Extra thick 90 degree Brackets | Thick 90 degree Brackets | Eccentric 90 degree Brackets | Different size frame connection 90 degree Brackets | Unequal 90 degree Brackets |
|---|---|---|---|---|---|---|---|
| Product Photos |
|
|
|
|
|
|
|
| Features | This 90 degree Brackets does not protrude from the frame when cross-connecting, making it suitable for use in tight spaces. | This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame. | The number of bolts is the same as that of the thick 90 degree Brackets, allowing for a stronger connection. | This type has two mounting holes on one side. It uses four bolts, allowing for a more secure connection to the frame. | The hole positions are eccentric, so when attaching a plate to the side, even a 3mm thick plate can be installed flush with the frame surface. | The mounting holes are staggered, and this type can connect to 20mm and 30mm square frames. | The length and width are unequal, allowing installation in narrow spaces. |
| Allowable load | 686 | 833 | 833 | 1176 | 833 | - | 1004 |
| Representative model | HBLST5 | HBLTS5 | HBLUS5 | HBLTSW5 | HBLTH5 | HBLTS6-5L | HBLTF5 |
| This product (with protrusions) | HBKTS5 (right-angle processing type) | HBKUS5 (right-angle processing type) |
Technical Information of 90 degree Brackets
■ 90 degree Brackets allowable load concept
The allowable load here refers to the load that the 90 degree Brackets can maintain in position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
Related Items of 90 degree Brackets
■5 Series (groove width 6mm)
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |