Thick Bracket - 5 Series, 6mm Slot, 1 Slot, 4 Mounting Holes

Caution
Product Description
An extruded bracket with 2 mounting holes on 1 side. You can connect the frame more firmly.
Dimensional Drawing of 90 degree Brackets
HBLTSW5
For 25mm square
HBLTVW5
Specification Table of 90 degree Brackets
| Model 90 degree Brackets |
| HBLTSW5 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model 90 degree Brackets | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| HBLTSW5 | 26 | CBM5-10 | 4 | HNTT5-5 | 4 | 1176 |
| HBLTVW5 | 36 | |||||
Additional Processing of 90 degree Brackets
| Model 90 degree Brackets | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLTSW5 | − | SET |
| HBLTSW5 | − | C-SET |
| Alterations | Code | Spec. | Applicable bracket |
| NBLTS5 | |||
| Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . | HBLTS5 |
| HBLTS5−4 | |||
| CHBLTS5 | |||
| HBLTV5 | |||
| HBLTVB5 | |||
| HBKTS5 | |||
| NBLUS5 | |||
| HBLUS5 | |||
| HBKUS5 | |||
| HBLTH5 | |||
| HBLTHB5 | |||
| HBLTSW5 | |||
| HBLTVW5 | |||
| HBLTF5 |
| Alterations | Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre-assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post-assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the bracket price) (Example) When HBLTSW5 is specified
| - | |||||||||||||||||||||||||||||||||||
| NBLTS5 | ||||||||||||||||||||||||||||||||||||||
| HBLTS5 | ||||||||||||||||||||||||||||||||||||||
| HBLTS5−4 | ||||||||||||||||||||||||||||||||||||||
| HBLTSB5 | ||||||||||||||||||||||||||||||||||||||
| CHBLTS5 | ||||||||||||||||||||||||||||||||||||||
| HBLTV5 | ||||||||||||||||||||||||||||||||||||||
| HBLTVB5 | ||||||||||||||||||||||||||||||||||||||
| HBKTST5 | ||||||||||||||||||||||||||||||||||||||
| HBKTS5 | ||||||||||||||||||||||||||||||||||||||
| HBKTSB5 | ||||||||||||||||||||||||||||||||||||||
| NBLUS5 | ||||||||||||||||||||||||||||||||||||||
| HBLUS5 | ||||||||||||||||||||||||||||||||||||||
| HBKUS5 | ||||||||||||||||||||||||||||||||||||||
| HBKUSB5 | ||||||||||||||||||||||||||||||||||||||
| HBLTH5 | ||||||||||||||||||||||||||||||||||||||
| HBLTHB5 | ||||||||||||||||||||||||||||||||||||||
| HBLTSW5 | ||||||||||||||||||||||||||||||||||||||
| HBLTVW5 | ||||||||||||||||||||||||||||||||||||||
| HBLTF5 | ||||||||||||||||||||||||||||||||||||||
| [ ! ]The bolts for the black anodized 90 degree Brackets are HCBMTB (black trivalent chromate).[ ! ]When specifying -SET, -SEU, or -SEP with a 90 degree Brackets other than the black anodized bracket, the included bolts are not RoHS compliant. | ||||||||||||||||||||||||||||||||||||||
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C) of 90 degree Brackets
You can add M5 tapped holes on both sides.
Example of additional machining model: HBLTSW5-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM5-10 | iron | First in | HNTT5-5 | iron | none |
| SST | SCB5-10 | stainless | First in | HNTTBS5-5 | stainless | none |
| SEU | CBM5-10 | iron | First in | HNTU5-5 | iron | Yes |
| SSU | SCB5-10 | stainless | First in | SHNTU5-5 | stainless | Yes |
| SEP | CBM5-10 | iron | Later insertion | HNTP5-5 | iron | Yes |
| SSP | SCB5-10 | stainless | Later insertion | SHNTP5-5 | stainless | Yes |
*Bolts and nuts will be included for the number of mounting holes.
Product Features of 90 degree Brackets
This is an extrusion type 90 degree Brackets with two mounting holes on one side, allowing for a more solid connection to the frame.
| type | Supported Frames |
|---|---|
| HBLTSW5 | 20-corner aluminum frame |
| HBLTVW5 | 25mm square aluminum frame |
Similar Products of 90 degree Brackets
■5 Series - 1-row groove - Extrusion type 90 degree Brackets
| Product name | Thick bracket (2x holes) | Thick bracket | Extra thick bracket | Eccentric bracket | Different size frame connection bracket | Unequal Side Bracket | Thin bracket |
|---|---|---|---|---|---|---|---|
| Product Photos |
|
|
|
|
|
|
|
| Features | This type has two mounting holes on one surface. It uses four bolts, so the frame can be connected more firmly. It is available for 25mm square frames. | This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame. It is available for 25mm square frames. | The thick 90 degree Brackets and bolts are the same number, allowing for a stronger connection. | The hole positions are off-center so when attaching plates to the side, 5mm and 3mm thick plates can be installed flush with the frame surface. | The mounting holes are staggered. This type can connect 20mm and 30mm square frames. | The length and width are unequal, allowing it to be installed in narrow spaces. | This bracket does not protrude from the frame when cross-connecting, making it possible to use in tight spaces. |
| Allowable load | 1176 | 833 | 833 | 833 | - | 1004 | 686 |
| Representative Model | This product | HBLTS5 | HBLUS5 | HBLTH5 | HBLTS6-5L | HBLTF5 | HBLST5 |
| HBKTS5 (Right angle processing type) | HBKUS5 (right angle processing type) | HBLSP5 (with protrusion) |
■Difference between extrusion type brackets and protrusion brackets
| [This product] Extrusion type bracket
| · The material of the extrusion 90 degree Brackets is A6N01SS-T5, and it is made by extruding aluminum. The surface is anodized. · It is effective when you want to unify the appearance with the frame. It is structured to prevent dust accumulation. · It is stronger than a bracket with protrusions, so it is ideal for places where strength is required. |
| Bracket with protrusion | ・The protrusion 90 degree Brackets is a bracket made of ADC12 material using a mold. It is generally not anodized and is less expensive than an extrusion type bracket of the same size. ・The protrusion acts as a rotation stopper during fastening work, making it easy to work with. ・There are various types of brackets with additional functions. |
Technical Information of 90 degree Brackets
■ Perpendicularity of 90 degree Brackets
Please checkthe squareness tolerance tablefor the bracket's squareness .
■ Bracket allowable load concept

90 degree Brackets, The allowable load here indicates the load at which the bracket can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
Related Items of 90 degree Brackets
■5 Series (groove width 6mm) of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |













