Thick Bracket - 5 Series, 6mm Slot, 1 Slot, 2 Mounting Holes

Brand :
MISUMI

Caution


  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum extrusion type bracket for 5 series. It is a product with excellent aesthetic design.

Dimensional Drawing of 90 degree Brackets

NBLTS5
HBLTS5
HBLTS5-4(for M4 bolts)
HBLTSB5(black anodized)
CHBLTS5(clear coating)
5 Series (groove width 6 mm) - For single row groove - Extrusion thick bracket: Related images
For 25mm square
HBLTV5
HBLTVB5
(black anodized)
5 Series (groove width 6 mm) - For single row groove - Extrusion thick bracket: Related images

*HBLTS5-4 is φ4.5

[ ! ]NBLTS5 does not have anodizing on both sides or bolt holes.

[ ! ]For the squareness of the 90 degree Brackets, please checkthe squareness tolerance table .
Type[M] Material[S] Surface Treatment
NBLTS5A6063S-T5Anodized[ ! ]
HBLTS5(−4)A6N01SS-T5Anodizing
HBLTSB5Black anodized
CHBLTS5Clear coating (anodized + clear coating)

Specification Table of 90 degree Brackets

Model 90 degree Brackets
NBLTS5
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
Model 90 degree BracketsMass
(g)
Suitable bolts and T-nutsAllowable load
(N)
boltQuantityT-NutQuantity
NBLTS515CBM5-102HNTT5-52833
HBLTS5
HBLTS5-4
(for M4 bolts)
CBM4-10HNTT5-4
HBLTSB5*
(black anodized)
CBM5-10HNTT5-5
CHBLTS5
(clear coating)
HBLTV520
HBLTVB5*
(black anodized)

Additional Processing of 90 degree Brackets

Model 90 degree Brackets(C・SET・SST・SEU・SSU・SEP・SSP・SEC)
NBLTS5SET
NBLTS5C-SET
AlterationsCodeSpec.Applicable bracket
   NBLTS5
Additional cover mounting holesCThe 90 degree Brackets
is tapped for mounting the cover
(M5 on both sides)
(Mounting screws are HCBM) .
HBLTS5
HBLTS5−4
CHBLTS5
HBLTV5
HBLTVB5
HBKTS5
NBLUS5
HBLUS5
HBKUS5
HBLTH5
HBLTHB5
HBLTSW5
HBLTVW5
HBLTF5
AlterationsCodeSpec.Applicable 90 degree Brackets
Applicable bolts
and nuts included
SET
SST

(stainless steel)
SEU
(pre-assembly
spring nut)
SSU
(pre-assembly
spring nut
stainless steel)
SEP
(post-assembly
spring nut)
SSP
(post-assembly
spring nut
stainless steel)
SEC
(
bolt and
nut with washer)
The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set.
(Added to the bracket price)

(Example) When HBLTS5 is specified
 boltnut
CodeModelQuantityModelQuantity
SETCBM5-102HNTT5-52
SSTSCB5-10HNTTBS5-5
SEUCBM5-10HNTU5-5
SSUSCB5-10SHNTU5-5
SEPCBM5-10HNTP5-5
SSPSCB5-10SHNTP5-5
SECHCBST5-12HNTT5-5

[ ! ]When specifying a part other than HBLTS5, please check the appropriate bolts and nuts.

-
NBLTS5
HBLTS5
HBLTS5−4
HBLTSB5
CHBLTS5
HBLTV5
HBLTVB5
HBKTST5
HBKTS5
HBKTSB5
NBLUS5
HBLUS5
HBKUS5
HBKUSB5
HBLTH5
HBLTHB5
HBLTSW5
HBLTVW5
HBLTF5
[ ! ]The bolts for the black anodized bracket are HCBMTB (black trivalent chromate).[
! ]When specifying -SET, -SEU, or -SEP with a bracket other than the black anodized bracket, the included bolts are not RoHS compliant.

Additional Processing Details of 90 degree Brackets

■ Hole processing for cover installation (-C) of 90 degree Brackets

You can add M5 tapped holes on both sides.
Example of additional machining model: HBLTS5-C

■ Details 90 degree Brackets of applicable bolt and nut sets

Additional processing modelboltnut
ModelMaterialtypeModelMaterialStopper
SETCBM5-10ironFirst inHNTT5-5ironnone
SSTSCB5-10stainlessFirst inHNTTBS5-5stainlessnone
SEUCBM5-10ironFirst inHNTU5-5ironYes
SSUSCB5-10stainlessFirst inSHNTU5-5stainlessYes
SEPCBM5-10ironLater insertionHNTP5-5ironYes
SSPSCB5-10stainlessLater insertionSHNTP5-5stainlessYes
SECHCBST5-12Iron (with washer)First inHNTT5-5ironnone

*Only for HBLTS5-4, the diameter of the bolts and nuts in the set will be 4.

How to Use of 90 degree Brackets

■ Example of connecting frames: Connection using thick 90 degree Brackets
5 Series (groove width 6 mm) - For single row groove - Extrusion thick bracket: Related images

Supported Frames of 90 degree Brackets

typeSupported Frames
NBLTS520mm and 40mm square aluminum frames
HBLTS5
HBLTS5-4 (for M4 bolts)
HBLTSB5 (black anodized)
CHBLTS5 (clear coating)
HBLTV525mm square aluminum frame
HBLTVB5 (black anodized)

Similar Products of 90 degree Brackets

■5 Series - 1-row groove - Extrusion type 90 degree Brackets

Product nameThick bracketExtra thick
bracket
Thick bracket
(2x holes)
Eccentric bracketDifferent size
frame connection
bracket
Unequal Side
Bracket
Thin bracket
Product Photos

5 Series (groove width 6 mm) -For 1 row groove- Extrusion thick bracket Related image 1_ Similar products

5 Series (groove width 6 mm) -For 1 row groove- Extrusion thick bracket Related image 2_ Similar products

5 Series (groove width 6 mm) -For 1 row groove- Extrusion thick bracket Related image 3_ Similar products

5 Series (groove width 6 mm) -For 1 row groove- Extrusion thick bracket Related image 4_ Similar products

5 Series (groove width 6 mm) -For 1 row groove- Extrusion thick bracket Related image 5_ Similar products

5 Series (groove width 6 mm) -For single row groove- Extrusion thick bracket Related image 6_ Similar products

5 Series (groove width 6 mm) -For 1 row groove- Extrusion thick bracket Related image 7_ Similar products

FeaturesThis type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame. It is available for 25mm square frames.The thick 90 degree Brackets and bolts are the same number, allowing for a stronger connection.This type has two mounting holes on one surface. It uses four bolts, so the frame can be connected more firmly. It is available for 25mm square frames.The hole positions are off-center so when attaching plates to the side, 5mm and 3mm thick plates can be installed flush with the frame surface.The mounting holes are staggered. This type can connect 20mm and 30mm square frames.The length and width are unequal, allowing it to be installed in narrow spaces.This 90 degree Brackets does not protrude from the frame when cross-connecting, making it possible to use in tight spaces.
Permissible load8338331176833-1004686
Representative ModelThis productHBLUS5HBLTSW5HBLTH5HBLTS6-5LHBLTF5HBLST5
HBKTS5
(Right angle processing type)
HBKUS5
(right angle processing type)
HBLSP5
(with protrusion)
 

■Difference between extrusion type brackets and protrusion brackets

[This product] Extrusion type bracket

5 Series (groove width 6 mm) -For 1 row groove- Extrusion thick bracket Related image 1_Differences between brackets

· The material of the extrusion 90 degree Brackets is A6N01SS-T5, and it is made by extruding aluminum. The surface is anodized.
· It is effective when you want to unify the appearance with the frame. It is structured to prevent dust accumulation.
· It is stronger than a bracket with protrusions, so it is ideal for places where strength is required.
Bracket with protrusion

5 Series (groove width 6 mm) -For 1 row groove- Extrusion thick bracket Related image 2_Differences between brackets

・The protrusion 90 degree Brackets is a bracket made of ADC12 material using a mold. It is generally not anodized and is less expensive than an extrusion type bracket of the same size.
・The protrusion acts as a rotation stopper during fastening work, making it easy to work with.
・There are various types of brackets with additional functions.

Technical Information of 90 degree Brackets

■ Perpendicularity of 90 degree Brackets

Please checkthe squareness tolerance tablefor the bracket's squareness .

■ Bracket allowable load concept

 
5 Series (groove width 6 mm) - For single row groove - Extrusion thick bracket Related image 1_Technical information
90 degree Brackets, As shown in the left figure, two frames are set up, a frame is placed between them, and two brackets are attached underneath, and the allowable load per unit is shown.
90 degree Brackets, The allowable load here indicates the load at which the bracket can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.

■ Mechanical properties of aluminum frame material (JIS standard reference)

Material (JIS symbol)A6063S-T5A6N01SS-T5
Tensile strength (N/mm2)Over 155245 and above
Strength (N/mm2)Over 110Over 205
Modulus of elasticity (N/mm2)6997269972
Brinell hardness (HB)8888
Surface TreatmentAnodizing 9μm or moreAnodizing 9μm or more

Related Items of 90 degree Brackets

■5 Series (groove width 6mm) of 90 degree Brackets

Product nameAluminum frameBlind JointFrame capGroove covernut
photograph

5 Series (groove width 6 mm) -For single row groove- Extrusion thick bracket Related image 1_Related products

5 Series (groove width 6 mm) -For single row groove- Extrusion thick bracket Related image 2_Related products

5 Series (groove width 6 mm) -For 1 row groove- Extrusion thick bracket Related image 3_Related products

5 Series (groove width 6 mm) -For single row groove- Extrusion thick bracket Related image 4_Related products

5 Series (groove width 6 mm) -For single row groove- Extrusion thick bracket Related image 5_Related products

Product pageHereHereHereHereHere
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat